製品詳細

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.025 Vs (max) (V) 36 Vs (min) (V) 5 Rating Space Features Strobe Iq per channel (typ) (mA) 4 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 500 VICR (max) (V) 33 VICR (min) (V) 3
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.025 Vs (max) (V) 36 Vs (min) (V) 5 Rating Space Features Strobe Iq per channel (typ) (mA) 4 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 500 VICR (max) (V) 33 VICR (min) (V) 3
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (NAC) 10 62.9285 mm² 9.91 x 6.35 CFP (NAD) 10 41.9832 mm² 6.86 x 6.12 DIESALE (Y) See data sheet TO-CAN (LME) 10 80.2816 mm² 8.96 x 8.96
  • Available with radiation ensured
    • High Dose Rate 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Two independent comparators
  • Operates from a single 5V supply
  • Typically 80 ns response time at ±15V
  • Minimum fan-out of 2 each side
  • Maximum input current of 1 μA over temperature
  • Inputs and outputs can be isolated from system ground
  • High common mode slew rate

All trademarks are the property of their respective owners.

  • Available with radiation ensured
    • High Dose Rate 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Two independent comparators
  • Operates from a single 5V supply
  • Typically 80 ns response time at ±15V
  • Minimum fan-out of 2 each side
  • Maximum input current of 1 μA over temperature
  • Inputs and outputs can be isolated from system ground
  • High common mode slew rate

All trademarks are the property of their respective owners.

The LM119 is a precision high speed dual comparator fabricated on a single monolithic chip. It is designed to operate over a wide range of supply voltages down to a single 5V logic supply and ground. Further, it has higher gain and lower input currents than devices like the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL and TTL as well as capable of driving lamps and relays at currents up to 25 mA.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 is fully specified for power supplies up to ±15V. It features faster response than the LM111 at the expense of higher power dissipation. However, the high speed, wide operating voltage range and low package count make the LM119 much more versatile than older devices like the LM711.

The LM119 is a precision high speed dual comparator fabricated on a single monolithic chip. It is designed to operate over a wide range of supply voltages down to a single 5V logic supply and ground. Further, it has higher gain and lower input currents than devices like the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL and TTL as well as capable of driving lamps and relays at currents up to 25 mA.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 is fully specified for power supplies up to ±15V. It features faster response than the LM111 at the expense of higher power dissipation. However, the high speed, wide operating voltage range and low package count make the LM119 much more versatile than older devices like the LM711.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM119QML High Speed Dual Comparator データシート (Rev. B) 2013年 3月 26日
* SMD LM119QML-SP SMD 5962-96798 2016年 6月 21日
* 放射線と信頼性レポート LM119xRLQMLV ELDRS Characterization Report 2012年 5月 10日
その他の技術資料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
アプリケーション概要 DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 2024年 10月 23日
セレクション・ガイド TI Space Products (Rev. J) 2024年 2月 12日
アプリケーション・ノート Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 2022年 11月 17日
アプリケーション・ノート Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 2022年 10月 19日
アプリケーション概要 Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 2022年 3月 7日
e-Book(PDF) Radiation Handbook for Electronics (Rev. A) 2019年 5月 21日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
CDIP (J) 14 Ultra Librarian
CFP (NAC) 10 Ultra Librarian
CFP (NAD) 10 Ultra Librarian
DIESALE (Y)
TO-CAN (LME) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ