LME49743
- Easily Drives 600Ω Loads
- Optimized for Superior Audio Signal Fidelity
- Output Short Circuit Protection
- 98dB (Typ) PSRR and 106dB (Typ) CMRR
- TSSOP Package
All trademarks are the property of their respective owners.
The LME49743 is a low distortion, low noise, high slew rate operational amplifier optimized and fully specified for high performance, high fidelity applications. The LME49743 audio operational amplifier delivers superior audio signal amplification for outstanding audio performance. The LME49743 combines low voltage noise density (3.5nV/√Hz) and THD+N (0.0001%) to easily satisfy demanding audio applications. To ensure that the most challenging loads are driven without compromise, the LME49743 has a slew rate of ±12V/μs and an output current capability of ±21mA.
The LME49743's outstanding CMRR(106dB), PSRR(98dB), and VOS (±0.15mV) give the amplifier excellent operational amplifier DC performance.
The LME49743 has a wide supply range of ±4.0V to ±17V. Over this supply range the LME49743’s input circuitry maintains excellent common-mode, power supply rejection, and low input bias current. The LME49743 is unity gain stable.
The LME49743 is available in 14–lead TSSOP.
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | LME49743 Quad High Performance, High Fidelity Audio Operational Amplifier データシート (Rev. B) | 2013年 4月 4日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点