LMP90077
- 16-Bit Low-Power Sigma Delta ADC
- True Continuous Background Calibration at All
Gains - In-Place System Calibration Using Expected
Value Programming - Low-Noise Programmable Gain (1x - 128x)
- Continuous Background Open/Short and Out of
Range Sensor Diagnostics - 8 Output Data Rates (ODR) with Single-Cycle
Settling - 2 Matched Excitation Current Sources from 100
µA to 1000 µA (LMP90080/LMP90078) - 4-DIFF / 7-SE Inputs (LMP90080/LMP90079)
- 2-DIFF / 4-SE Inputs (LMP90078/LMP90077)
- 7 General Purpose Input/Output Pins
- Chopper-Stabilized Buffer for Low Offset
- SPI 4/3-Wire with CRC Data Link Error Detection
- 50 Hz to 60 Hz Line Rejection at ODR ≤13.42
SPS - Independent Gain and ODR Selection per
Channel - Supported by WEBENCH® Sensor AFE Designer
- Automatic Channel Sequencer
- Key Specifications
- ENOB/NFR: Up to 16/16 Bits
- Offset Error (typ): 8.4 nV
- Gain Error (typ): 7 ppm
- Total Noise: <10 µV-rms
- Integral Non-Linearity (INL Max): ±1 LSB
- Output Data Rates (ODR): 1.6775–214.65 SPS
- Analog Voltage, VA: 2.85 to 5.5 V
- Operating Temp Range: –40°C to 125°C
- Package: 28 Pin Exposed Pad
The LLMP9007x and LMP90080 are highly integrated, multi-channel, low-power 16-bit Sensor AFEs. The devices feature a precision, 16-bit Sigma Delta Analog-to-Digital Converter (ADC) with a low-noise programmable gain amplifier and a fully differential high impedance analog input multiplexer. A true continuous background calibration feature allows calibration at all gains and output data rates without interrupting the signal path. The background calibration feature essentially eliminates gain and offset errors across temperature and time, providing measurement accuracy without sacrificing speed and power consumption.
Another feature of the LMP9007x and LMP90080 is continuous background sensor diagnostics, allowing the detection of open and short circuit conditions and out-of-range signals, without requiring user intervention, resulting in enhanced system reliability.
Two sets of independent external reference voltage pins allow multiple ratiometric measurements. In addition, two matched programmable current sources are available in the LMP90080/LMP90078 to excite external sensors such as resistive temperature detectors and bridge sensors. Furthermore, seven GPIO pins are provided for interfacing to external LEDs and switches to simplify control across an isolation barrier.
Collectively, these features make the LMP90080/LMP90079/LMP90078/LMP90077 complete analog front-ends for low-power, precision sensor applications such as temperature, pressure, strain gauge, and industrial process control. The LMP90080/LMP90079/LMP90078/LMP90077 are ensured over the extended temperature range of 40°C to +125°C and are available in a 28-pin package with an exposed pad.
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | LMP9007x/LMP90080 Sensor AFE System: Multi-Channel, Low-Power 16-Bit Sensor AFE With True Continuous Background Calibration データシート (Rev. H) | PDF | HTML | 2016年 1月 22日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点