LMV7291

アクティブ

レール・ツー・レール入力、シングル、1.8V、低消費電力コンパレータ

alarm通知 ご注文はこちら

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TLV7011 アクティブ プッシュプル出力、低消費電力、小型サイズ・コンパレータ Lower power, wider voltage range, improved speed and lower 1 ku price

製品詳細

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 1.8 Vs (max) (V) 5 Vs (min) (V) 1.8 Rating Catalog Features Alternate Pinout Iq per channel (typ) (mA) 0.01 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 100 VICR (max) (V) 5.1 VICR (min) (V) -0.1
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 1.8 Vs (max) (V) 5 Vs (min) (V) 1.8 Rating Catalog Features Alternate Pinout Iq per channel (typ) (mA) 0.01 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 100 VICR (max) (V) 5.1 VICR (min) (V) -0.1
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • (VS = 1.8V, TA = 25°C, Typical
    Values unless Specified)
  • Single Supply
  • Ultra Low Supply Current 9µA per Channel
  • Low Input Bias Current 10nA
  • Low Input Offset Current 200pA
  • Low ensured VOS 4mV
  • Propagation Delay 880ns (20mV Overdrive)
  • Input Common Mode Voltage Range 0.1V beyond Rails

All trademarks are the property of their respective owners.

  • (VS = 1.8V, TA = 25°C, Typical
    Values unless Specified)
  • Single Supply
  • Ultra Low Supply Current 9µA per Channel
  • Low Input Bias Current 10nA
  • Low Input Offset Current 200pA
  • Low ensured VOS 4mV
  • Propagation Delay 880ns (20mV Overdrive)
  • Input Common Mode Voltage Range 0.1V beyond Rails

All trademarks are the property of their respective owners.

The LMV7291 is a rail-to-rail input low power comparator, characterized at supply voltage 1.8V, 2.7V and 5.0V. It consumes only 9uA supply current per channel while achieving a 800ns propagation delay.

The LMV7291 is available in SC70 package. With this tiny package, the PC board area can be significantly reduced. It is ideal for low voltage, low power and space critical designs.

The LMV7291 features a push-pull output stage which allows operation with minimum power consumption when driving a load.

The LMV7291 is built with Texas Instruments' advance submicron silicon-gate BiCMOS process. It has bipolar inputs for improved noise performance and CMOS outputs for rail-to-rail output swing.

The LMV7291 is a rail-to-rail input low power comparator, characterized at supply voltage 1.8V, 2.7V and 5.0V. It consumes only 9uA supply current per channel while achieving a 800ns propagation delay.

The LMV7291 is available in SC70 package. With this tiny package, the PC board area can be significantly reduced. It is ideal for low voltage, low power and space critical designs.

The LMV7291 features a push-pull output stage which allows operation with minimum power consumption when driving a load.

The LMV7291 is built with Texas Instruments' advance submicron silicon-gate BiCMOS process. It has bipolar inputs for improved noise performance and CMOS outputs for rail-to-rail output swing.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LMV7291 Single 1.8V Low Power Comparator with Rail-to-Rail Input データシート (Rev. E) 2013年 3月 22日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

LMV7291 PSPICE Model

SNOM053.ZIP (1 KB) - PSpice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIPD144 — コンパレータに4個の抵抗でヒステリシスを設定する方法

コンパレータは、2 つの異なる信号レベルを区別するのに使用します。たとえば、コンパレータでは過熱状態と通常の温度状態を区別できます。比較スレッショルドにおいて雑音や信号が変動すると、複数の遷移が発生します。雑音によって発生する複数の遷移を除去するために、ヒステリシスによって上限および下限スレッショルドが設定されます。
ユーザー ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-SC70 (DCK) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ