PCM1804

アクティブ

差動入力採用、112dB の SNR、ステレオ ADC

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TAA5242 アクティブ 119dB のダイナミック レンジを備えたハードウェア制御の高性能ステレオ オーディオ ADC 6-dB higher performance without DRE in QFN package
比較対象デバイスと類似の機能
PCM1820 アクティブ 113dB SNR、ステレオ チャネル、32 ビット、192kHz、オーディオ A/D コンバータ (ADC) QFN package and DRE option to boost to 123-dB dynamic range

製品詳細

Number of ADC channels 2 Sampling rate (max) (kHz) 192 Analog inputs 2 Control interface H/W Digital audio interface DSP, I2S, L, R THD+N (dB) -102 ADC SNR (typ) (dB) 112 Rating Catalog Operating temperature range (°C) -10 to 70 Analog outputs 0
Number of ADC channels 2 Sampling rate (max) (kHz) 192 Analog inputs 2 Control interface H/W Digital audio interface DSP, I2S, L, R THD+N (dB) -102 ADC SNR (typ) (dB) 112 Rating Catalog Operating temperature range (°C) -10 to 70 Analog outputs 0
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • 24-Bit Delta-Sigma Stereo A/D Converter
  • High Performance:
    • Dynamic Range: 112 dB (Typical)
    • SNR: 111 dB (Typical)
    • THD+N: -102 dB (Typical)
  • High-Performance Linear Phase Antialias Digital Filter:
    • Pass-Band Ripple: ±0.005 dB
    • Stop-Band Attenuation: -100 dB
  • Fully Differential Analog Input: ±2.5 V
  • Audio Interface: Master- or Slave-Mode Selectable
  • Data Formats: Left-Justified, I2S, Standard 24-Bit, and DSD
  • Function:
    • Peak Detection
    • High-Pass Filter (HPF): -3 dB at 1 Hz, fS = 48 kHz
  • Sampling Rate up to 192 kHz
  • System Clock: 128 fS, 256 fS, 384 fS,
    512 fS, or 768 fS
  • Dual Power Supplies:
    • 5 V for Analog
    • 3.3 V for Digital
  • Power Dissipation: 225 mW
  • Small 28-Pin SSOP
  • DSD Output: 1 Bit, 64 fS
  • APPLICATIONS
    • AV Amplifier
    • MD Player
    • Digital VTR
    • Digital Mixer
    • Digital Recorder

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

  • 24-Bit Delta-Sigma Stereo A/D Converter
  • High Performance:
    • Dynamic Range: 112 dB (Typical)
    • SNR: 111 dB (Typical)
    • THD+N: -102 dB (Typical)
  • High-Performance Linear Phase Antialias Digital Filter:
    • Pass-Band Ripple: ±0.005 dB
    • Stop-Band Attenuation: -100 dB
  • Fully Differential Analog Input: ±2.5 V
  • Audio Interface: Master- or Slave-Mode Selectable
  • Data Formats: Left-Justified, I2S, Standard 24-Bit, and DSD
  • Function:
    • Peak Detection
    • High-Pass Filter (HPF): -3 dB at 1 Hz, fS = 48 kHz
  • Sampling Rate up to 192 kHz
  • System Clock: 128 fS, 256 fS, 384 fS,
    512 fS, or 768 fS
  • Dual Power Supplies:
    • 5 V for Analog
    • 3.3 V for Digital
  • Power Dissipation: 225 mW
  • Small 28-Pin SSOP
  • DSD Output: 1 Bit, 64 fS
  • APPLICATIONS
    • AV Amplifier
    • MD Player
    • Digital VTR
    • Digital Mixer
    • Digital Recorder

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

The PCM1804 is a high-performance, single-chip stereo A/D converter with fully differential analog voltage input. The PCM1804 uses a precision delta-sigma modulator and includes a linear phase antialias digital filter and high-pass filter (HPF) that removes dc offset from the input signal. The PCM1804 is suitable for a wide variety of mid- to high-grade consumer and professional applications, where excellent performance and 5-V analog supply and 3.3-V digital power-supply operation are required. The PCM1804 can achieve both PCM audio and DSD format due to the precision delta-sigma modulator. The PCM1804 is fabricated using an advanced CMOS process and is available in a small 28-pin SSOP package.

The PCM1804 is a high-performance, single-chip stereo A/D converter with fully differential analog voltage input. The PCM1804 uses a precision delta-sigma modulator and includes a linear phase antialias digital filter and high-pass filter (HPF) that removes dc offset from the input signal. The PCM1804 is suitable for a wide variety of mid- to high-grade consumer and professional applications, where excellent performance and 5-V analog supply and 3.3-V digital power-supply operation are required. The PCM1804 can achieve both PCM audio and DSD format due to the precision delta-sigma modulator. The PCM1804 is fabricated using an advanced CMOS process and is available in a small 28-pin SSOP package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Full Differential Analog Input 24-Bit, 192-kHz Stereo A/D Converter データシート (Rev. C) 2007年 10月 12日
アプリケーション・ノート Gain Scaling and Audio Performance of the PCM1804 2002年 5月 9日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

PPC3-EVM-MB — スマート アンプ ドーター カードの評価基板に対応する PPC3-EVM-MB マザーボード

スマートアンプソリューション向けのマザーボードとして、この評価基板を使用すると、TIの低消費電力オーディオ/ハプティクス製品ラインアップに対するモジュール型アプローチを実現できます。設計者は、それぞれの製品に対応するドーターカードを使用することで、アプリケーションを評価し、より広範なソリューションを評価できます。モノラル/ステレオ間は中程度の電圧が得られ、IV センスの有無にかかわらず動作できます。保護用のスピーカのチャタリングは、PurePath Console 3で有効になりますが、これらは含まれていません。マルチプレルチャネルの通信プロトコルは、オーディオと IV (...)
ユーザー ガイド: PDF
シミュレーション・モデル

PCM1804 IBIS Model

SLEM012.ZIP (12 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SSOP (DB) 28 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ