SMV320C6727B-SP

アクティブ

宇宙グレード C6727B 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V

製品詳細

CPU 32-/64-bit Frequency (MHz) 250 Operating system DSP/BIOS Rating Space Operating temperature range (°C) -55 to 125
CPU 32-/64-bit Frequency (MHz) 250 Operating system DSP/BIOS Rating Space Operating temperature range (°C) -55 to 125
CFP (HFH) 256 1296 mm² 36 x 36
  • 32- and 64-Bit 250-MHz Floating-Point DSPs
  • Single Event Latch-Up Immune to
    LET = 117 MeV cm2/mg
  • Radiation Tolerance: 100 kRad TID (Si)
  • Upgrades to C67x+ CPU From C67x DSP Generation:
    • 2X CPU Registers [64 General-Purpose]
    • Compatible With the C67x CPU
  • Enhanced Memory System
    • 256K-Byte Unified Program and Data RAM
    • 384K-Byte Unified Program and Data ROM
    • Single-Cycle Data Access From CPU
    • Large Program Cache (32K Byte) Supports RAM, ROM,
      and External Memory
  • External Memory Interface (EMIF) Supports
    • 133-MHz SDRAM (16- or 32-Bit)
    • Asynchronous NOR Flash, SRAM (8-,16-, or 32-Bit)
    • NAND Flash (8- or 16-Bit)
  • Enhanced I/O System
    • High-Performance Crossbar Switch
    • Dedicated McASP DMA Bus
    • Deterministic I/O Performance
  • dMAX (Dual Data Movement Accelerator)
    Supports:
    • 16 Independent Channels
    • Concurrent Processing of Two Transfer Requests
    • 1-, 2-, and 3-Dimensional Memory-to-Memory and
      Memory-to-Peripheral Data Transfers
    • Circular Addressing Where the Size of a Circular
      Buffer (FIFO) is not Limited to 2n
    • Table-Based Multi-Tap Delay Read and Write Transfers
      From and To a Circular Buffer
  • Three Multichannel Serial Ports
    • Transmit and Receive Clocks up to 50 MHz
    • Six Clock Zones and 16 Serial Data Pins
  • Universal Host-Port Interface (UHPI)
    • 32-Bit-Wide Data Bus for High Bandwidth
    • Muxed and Non-Muxed Address and Data
  • Two 10-MHz SPI Ports With 3-, 4-, and 5-Pin Options
  • Two Inter-Integrated Circuit (I2C) Ports
  • Real-Time Interrupt Counter and Watchdog
  • Oscillator- and Software-Controlled PLL
  • Available Temperature Ranges
    • M-Temp (–55°C to 125°C Tcase)
    • W-Temp (–55°C to 115°C Tcase)
  • 256-Pin, 0.5-mm, Ceramic Quad Flatpack (CQFP) [HFH Suffix]
  • Engineering Evaluation (/EM) Samples are Available(1)

(1) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (e.g. no burn-in, etc.) and are tested to temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance on full MIL specified temperature range of –55°C to 125°C or operating life.

  • 32- and 64-Bit 250-MHz Floating-Point DSPs
  • Single Event Latch-Up Immune to
    LET = 117 MeV cm2/mg
  • Radiation Tolerance: 100 kRad TID (Si)
  • Upgrades to C67x+ CPU From C67x DSP Generation:
    • 2X CPU Registers [64 General-Purpose]
    • Compatible With the C67x CPU
  • Enhanced Memory System
    • 256K-Byte Unified Program and Data RAM
    • 384K-Byte Unified Program and Data ROM
    • Single-Cycle Data Access From CPU
    • Large Program Cache (32K Byte) Supports RAM, ROM,
      and External Memory
  • External Memory Interface (EMIF) Supports
    • 133-MHz SDRAM (16- or 32-Bit)
    • Asynchronous NOR Flash, SRAM (8-,16-, or 32-Bit)
    • NAND Flash (8- or 16-Bit)
  • Enhanced I/O System
    • High-Performance Crossbar Switch
    • Dedicated McASP DMA Bus
    • Deterministic I/O Performance
  • dMAX (Dual Data Movement Accelerator)
    Supports:
    • 16 Independent Channels
    • Concurrent Processing of Two Transfer Requests
    • 1-, 2-, and 3-Dimensional Memory-to-Memory and
      Memory-to-Peripheral Data Transfers
    • Circular Addressing Where the Size of a Circular
      Buffer (FIFO) is not Limited to 2n
    • Table-Based Multi-Tap Delay Read and Write Transfers
      From and To a Circular Buffer
  • Three Multichannel Serial Ports
    • Transmit and Receive Clocks up to 50 MHz
    • Six Clock Zones and 16 Serial Data Pins
  • Universal Host-Port Interface (UHPI)
    • 32-Bit-Wide Data Bus for High Bandwidth
    • Muxed and Non-Muxed Address and Data
  • Two 10-MHz SPI Ports With 3-, 4-, and 5-Pin Options
  • Two Inter-Integrated Circuit (I2C) Ports
  • Real-Time Interrupt Counter and Watchdog
  • Oscillator- and Software-Controlled PLL
  • Available Temperature Ranges
    • M-Temp (–55°C to 125°C Tcase)
    • W-Temp (–55°C to 115°C Tcase)
  • 256-Pin, 0.5-mm, Ceramic Quad Flatpack (CQFP) [HFH Suffix]
  • Engineering Evaluation (/EM) Samples are Available(1)

(1) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (e.g. no burn-in, etc.) and are tested to temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance on full MIL specified temperature range of –55°C to 125°C or operating life.

The SMV320C6727B is the next generation of Texas Instruments’ C67x generation of high-performance 32- and 64-bit floating-point digital signal processors.

Enhanced C67x+ CPU. The C67x+ CPU is an enhanced version of the C67x CPU used on the C671x DSPs. It is compatible with the C67x CPU but offers significant improvements in speed, code density, and floating-point performance per clock cycle. The CPU natively supports 32-bit fixed-point, 32-bit single-precision floating-point, and 64-bit double-precision floating-point arithmetic.

Efficient Memory System. The memory controller maps the large on-chip 256K-byte RAM and 384K-byte ROM as unified program and data memory. Development is simplified since there is no fixed division between program and data memory size as on some other devices.

The memory controller supports single-cycle data accesses from the C67x+ CPU to the RAM and ROM. Up to three parallel accesses to the internal RAM and ROM from three of the following four sources are supported:

  • Two 64-bit data accesses from the C67x+ CPU
  • One 256-bit program fetch from the core and program cache
  • One 32-bit data access from the peripheral system (either dMAX or UHPI)

The large (32K-byte) program cache translates to a high hit rate for most applications. This prevents most program and data access conflicts to the on-chip memory. It also enables effective program execution from an off-chip memory such as an SDRAM.

High-Performance Crossbar Switch. A high-performance crossbar switch acts as a central hub between the different bus masters (CPU, dMAX, UHPI) and different targets (peripherals and memory). The crossbar is partially connected; some connections are not supported (for example, UHPI-to-peripheral connections).

Multiple transfers occur in parallel through the crossbar as long as there is no conflict between bus masters for a particular target. When a conflict does occur, the arbitration is a simple and deterministic fixed-priority scheme.

The dMAX is given highest-priority since it is responsible for the most time-critical I/O transfers, followed next by the UHPI, and finally by the CPU.

dMAX Dual Data Movement Accelerator. The dMAX is a module designed to perform data movement acceleration. The data movement accelerator (dMAX) controller handles user-programmed data transfers between the internal data memory controller and the device peripherals on the C6727B DSPs. The dMAX allows movement of data to and from any addressable memory space including internal memory, peripherals, and external memory.

The dMAX controller includes features such as the capability to perform three-dimensional data transfers for advanced data sorting, and the capability to manage a section of the memory as a circular buffer or FIFO with delay-tap based reading and writing of data. The dMAX controller is capable of concurrently processing two transfer requests (provided that they are to and from different sources and destinations).

External Memory Interface (EMIF) for Flexibility and Expansion. The external memory interface on the C6727B supports a single bank of SDRAM and a single bank of asynchronous memory. The EMIF data width is 16 bits wide.

SDRAM support includes x16 and x32 SDRAM devices with 1, 2, or 4 banks.

The C6727B extends SDRAM support to 256M-bit and 512M-bit devices.

Asynchronous memory support is typically used to boot from a parallel non-multiplexed NOR flash device that can be 8, 16, or 32 bits wide. Booting from larger flash devices than are natively supported by the dedicated EMIF address lines is accomplished by using general-purpose I/O pins for upper address lines.

The asynchronous memory interface can also be configured to support 8- or 16-bit-wide NAND flash. It includes a hardware ECC calculation (for single-bit errors) that can operate on blocks of data up to 512 bytes.

Universal Host-Port Interface (UHPI) for High-Speed Parallel I/O. The Universal Host-Port Interface (UHPI) is a parallel interface through which an external host CPU can access memories on the DSP. Three modes are supported by the C6727B UHPI:

  • Multiplexed Address and Data - Half-Word (16-bit-wide) Mode (similar to C6713)
  • Multiplexed Address and Data - Full Word (32-bit-wide) Mode
  • Non-Multiplexed Mode - 16-bit Address and 32-bit Data Bus

The UHPI can also be restricted to accessing a single page (64K bytes) of memory anywhere in the address space of the C6727B; this page can be changed, but only by the C6727B CPU. This feature allows the UHPI to be used for high-speed data transfers even in systems where security is an important requirement.

The UHPI is only available on the C6727B.

Multichannel Serial Ports (McASP0, McASP1, and McASP2). The multichannel serial port (McASP) seamlessly interfaces to CODECs, DACs, ADCs, and other devices.

Each McASP includes a transmit and receive section which may operate independently or synchronously; furthermore, each section includes its own flexible clock generator and extensive error-checking logic.

As data passes through the McASP, it can be realigned so that the fixed-point representation used by the application code can be independent of the representation used by the external devices without requiring any CPU overhead to make the conversion.

The McASP is a configurable module and supports between 2 and 16 serial data pins. It also has the option of supporting a Digital Interface Transmitter (DIT) mode with a full 384 bits of channel status and user data memory.

Inter-Integrated Circuit Serial Ports (I2C0, I2C1). The C6727B includes two inter-integrated circuit (I2C) serial ports. A typical application is to configure one I2C serial port as a slave to an external user-interface microcontroller. The other I2C serial port may then be used by the C6727B DSP to control external peripheral devices, such as a CODEC or network controller, which are functionally peripherals of the DSP device.

The two I2C serial ports are pin-multiplexed with the SPI0 serial port.

Serial Peripheral Interface Ports (SPI0, SPI1). As in the case of the I2C serial ports, the C6727B DSP also includes two serial peripheral interface (SPI) serial ports. This allows one SPI port to be configured as a slave to control the DSP while the other SPI serial port is used by the DSP to control external peripherals.

The SPI ports support a basic 3-pin mode as well as optional 4- and 5-pin modes. The optional pins include a slave chip-select pin and an enable pin which implements handshaking automatically in hardware for maximum SPI throughput.

The SPI0 port is pin-multiplexed with the two I2C serial ports (I2C0 and I2C1). The SPI1 serial port is pin-multiplexed with five of the serial data pins from McASP0 and McASP1.

Real-Time Interrupt Timer (RTI). The real-time interrupt timer module includes:

  • Two 32-bit counter and prescaler pairs
  • Two input captures (tied to McASP direct memory access [DMA] events for sample rate measurement)
  • Four compares with automatic update capability
  • Digital Watchdog (optional) for enhanced system robustness

Clock Generation (PLL and OSC). The C6727B DSP includes an on-chip oscillator that supports crystals in the range of 12 MHz to 25 MHz. Alternatively, the clock can be provided externally through the CLKIN pin.

The DSP includes a flexible, software-programmable phase-locked loop (PLL) clock generator. Three different clock domains (SYSCLK1, SYSCLK2, and SYSCLK3) are generated by dividing down the PLL output. SYSCLK1 is the clock used by the CPU, memory controller, and memories. SYSCLK2 is used by the peripheral subsystem and dMAX. SYSCLK3 is used exclusively for the EMIF.

The SMV320C6727B is the next generation of Texas Instruments’ C67x generation of high-performance 32- and 64-bit floating-point digital signal processors.

Enhanced C67x+ CPU. The C67x+ CPU is an enhanced version of the C67x CPU used on the C671x DSPs. It is compatible with the C67x CPU but offers significant improvements in speed, code density, and floating-point performance per clock cycle. The CPU natively supports 32-bit fixed-point, 32-bit single-precision floating-point, and 64-bit double-precision floating-point arithmetic.

Efficient Memory System. The memory controller maps the large on-chip 256K-byte RAM and 384K-byte ROM as unified program and data memory. Development is simplified since there is no fixed division between program and data memory size as on some other devices.

The memory controller supports single-cycle data accesses from the C67x+ CPU to the RAM and ROM. Up to three parallel accesses to the internal RAM and ROM from three of the following four sources are supported:

  • Two 64-bit data accesses from the C67x+ CPU
  • One 256-bit program fetch from the core and program cache
  • One 32-bit data access from the peripheral system (either dMAX or UHPI)

The large (32K-byte) program cache translates to a high hit rate for most applications. This prevents most program and data access conflicts to the on-chip memory. It also enables effective program execution from an off-chip memory such as an SDRAM.

High-Performance Crossbar Switch. A high-performance crossbar switch acts as a central hub between the different bus masters (CPU, dMAX, UHPI) and different targets (peripherals and memory). The crossbar is partially connected; some connections are not supported (for example, UHPI-to-peripheral connections).

Multiple transfers occur in parallel through the crossbar as long as there is no conflict between bus masters for a particular target. When a conflict does occur, the arbitration is a simple and deterministic fixed-priority scheme.

The dMAX is given highest-priority since it is responsible for the most time-critical I/O transfers, followed next by the UHPI, and finally by the CPU.

dMAX Dual Data Movement Accelerator. The dMAX is a module designed to perform data movement acceleration. The data movement accelerator (dMAX) controller handles user-programmed data transfers between the internal data memory controller and the device peripherals on the C6727B DSPs. The dMAX allows movement of data to and from any addressable memory space including internal memory, peripherals, and external memory.

The dMAX controller includes features such as the capability to perform three-dimensional data transfers for advanced data sorting, and the capability to manage a section of the memory as a circular buffer or FIFO with delay-tap based reading and writing of data. The dMAX controller is capable of concurrently processing two transfer requests (provided that they are to and from different sources and destinations).

External Memory Interface (EMIF) for Flexibility and Expansion. The external memory interface on the C6727B supports a single bank of SDRAM and a single bank of asynchronous memory. The EMIF data width is 16 bits wide.

SDRAM support includes x16 and x32 SDRAM devices with 1, 2, or 4 banks.

The C6727B extends SDRAM support to 256M-bit and 512M-bit devices.

Asynchronous memory support is typically used to boot from a parallel non-multiplexed NOR flash device that can be 8, 16, or 32 bits wide. Booting from larger flash devices than are natively supported by the dedicated EMIF address lines is accomplished by using general-purpose I/O pins for upper address lines.

The asynchronous memory interface can also be configured to support 8- or 16-bit-wide NAND flash. It includes a hardware ECC calculation (for single-bit errors) that can operate on blocks of data up to 512 bytes.

Universal Host-Port Interface (UHPI) for High-Speed Parallel I/O. The Universal Host-Port Interface (UHPI) is a parallel interface through which an external host CPU can access memories on the DSP. Three modes are supported by the C6727B UHPI:

  • Multiplexed Address and Data - Half-Word (16-bit-wide) Mode (similar to C6713)
  • Multiplexed Address and Data - Full Word (32-bit-wide) Mode
  • Non-Multiplexed Mode - 16-bit Address and 32-bit Data Bus

The UHPI can also be restricted to accessing a single page (64K bytes) of memory anywhere in the address space of the C6727B; this page can be changed, but only by the C6727B CPU. This feature allows the UHPI to be used for high-speed data transfers even in systems where security is an important requirement.

The UHPI is only available on the C6727B.

Multichannel Serial Ports (McASP0, McASP1, and McASP2). The multichannel serial port (McASP) seamlessly interfaces to CODECs, DACs, ADCs, and other devices.

Each McASP includes a transmit and receive section which may operate independently or synchronously; furthermore, each section includes its own flexible clock generator and extensive error-checking logic.

As data passes through the McASP, it can be realigned so that the fixed-point representation used by the application code can be independent of the representation used by the external devices without requiring any CPU overhead to make the conversion.

The McASP is a configurable module and supports between 2 and 16 serial data pins. It also has the option of supporting a Digital Interface Transmitter (DIT) mode with a full 384 bits of channel status and user data memory.

Inter-Integrated Circuit Serial Ports (I2C0, I2C1). The C6727B includes two inter-integrated circuit (I2C) serial ports. A typical application is to configure one I2C serial port as a slave to an external user-interface microcontroller. The other I2C serial port may then be used by the C6727B DSP to control external peripheral devices, such as a CODEC or network controller, which are functionally peripherals of the DSP device.

The two I2C serial ports are pin-multiplexed with the SPI0 serial port.

Serial Peripheral Interface Ports (SPI0, SPI1). As in the case of the I2C serial ports, the C6727B DSP also includes two serial peripheral interface (SPI) serial ports. This allows one SPI port to be configured as a slave to control the DSP while the other SPI serial port is used by the DSP to control external peripherals.

The SPI ports support a basic 3-pin mode as well as optional 4- and 5-pin modes. The optional pins include a slave chip-select pin and an enable pin which implements handshaking automatically in hardware for maximum SPI throughput.

The SPI0 port is pin-multiplexed with the two I2C serial ports (I2C0 and I2C1). The SPI1 serial port is pin-multiplexed with five of the serial data pins from McASP0 and McASP1.

Real-Time Interrupt Timer (RTI). The real-time interrupt timer module includes:

  • Two 32-bit counter and prescaler pairs
  • Two input captures (tied to McASP direct memory access [DMA] events for sample rate measurement)
  • Four compares with automatic update capability
  • Digital Watchdog (optional) for enhanced system robustness

Clock Generation (PLL and OSC). The C6727B DSP includes an on-chip oscillator that supports crystals in the range of 12 MHz to 25 MHz. Alternatively, the clock can be provided externally through the CLKIN pin.

The DSP includes a flexible, software-programmable phase-locked loop (PLL) clock generator. Three different clock domains (SYSCLK1, SYSCLK2, and SYSCLK3) are generated by dividing down the PLL output. SYSCLK1 is the clock used by the CPU, memory controller, and memories. SYSCLK2 is used by the peripheral subsystem and dMAX. SYSCLK3 is used exclusively for the EMIF.

ダウンロード 字幕付きのビデオを表示 ビデオ
詳細リクエスト

SMV320C6727B-SP (SMV320C6727BHFHM (-55℃ ~ 125℃) または SMV320C6727BHFHW (-55℃ ~ 115℃)) ウェハーの製造、組み立て、テストは、TI (テキサス・インスツルメンツ) の QML MIL-PRF-38535 Class V プロセス ベースラインに準拠しています。ただし、ボンディング パッド相互間の間隔が原因で、このデバイスは QML Class V デバイスとはみなされず、DLA SMD も割り当てられていません。ただし、各ロットには、グループ A ~ D、WLA (ウェハー ロット受け入れ)、グループ E (100krad RHA:放射線耐性保証) の概要など、TI の標準的なロット資料がいずれも付属します。

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
27 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Floating-Point Digital Signal Processor. データシート (Rev. G) 2014年 1月 2日
* エラッタ TMS320C6727/B, TMS320C6726/B, TMS32C6722/B, TMS320C6720 DSPs Silicon Errata (Rev. F) 2008年 10月 23日
* 放射線と信頼性レポート SMV320C6727B-SP Total Ionizing Dose Radiation Report 2017年 6月 5日
アプリケーション概要 QML 製品に対する DLA 承認済みの最適化内容 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2025年 8月 18日
アプリケーション・ノート 重イオン軌道環境単一事象効果の推定 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2025年 7月 7日
セレクション・ガイド TI Space Products (Rev. K) 2025年 4月 4日
その他の技術資料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
アプリケーション・ノート Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 2022年 10月 19日
アプリケーション・ノート Introduction to TMS320C6000 DSP Optimization 2011年 10月 6日
アプリケーション・ノート Using the TMS320C672x Bootloader (Rev. D) 2009年 9月 10日
アプリケーション・ノート Common Object File Format (COFF) 2009年 4月 15日
ユーザー・ガイド TMS320C672x DSP Universal Host Port Interface (UHPI) Reference Guide (Rev. A) 2009年 3月 6日
アプリケーション・ノート Configuring External Interrupts on TMS320C672x Devices 2008年 7月 11日
ユーザー・ガイド TMS320C672x DSP Multichannel Audio Serial Port (McASP) Reference Guide (Rev. B) 2008年 3月 13日
アプリケーション・ノート Using ROM Contents on TMS320C672x 2008年 2月 5日
ユーザー・ガイド TMS320C672x DSP Inter-Integrated Circuit (I2C) Module Reference Guide (Rev. E) 2007年 12月 11日
ユーザー・ガイド TMS320C672x DSP Serial Peripheral Interface (SPI) Reference Guide (Rev. B) 2007年 7月 12日
ユーザー・ガイド TMS320C672x DSP External Memory Interface (EMIF) User's Guide (Rev. C) 2007年 4月 2日
ユーザー・ガイド TMS320C67x/C67x+ DSP CPU and Instruction Set Reference Guide (Rev. A) 2006年 11月 7日
アプリケーション・ノート C9230C100 TMS320C672x Floating-Point Digital Signal Processor ROM (Rev. C) 2006年 9月 25日
アプリケーション・ノート TMS320C672x Hardware Designer's Resource Guide (Rev. A) 2006年 9月 22日
アプリケーション・ノート TMS320C672x Power Consumption Summary (Rev. B) 2006年 9月 22日
ユーザー・ガイド TMS320C672x DSP Peripherals Overview Reference Guide (Rev. B) 2006年 6月 25日
アプリケーション・ノート How to Create Delay-based Audio Effects on a TMS320C6727 DSP 2005年 11月 1日
アプリケーション・ノート Migrating from TMS320C6713 to TMS320C672x 2005年 5月 23日
ユーザー・ガイド TMS320C672x DSP Software-Programmable Phase-Locked Loop (PLL) Controller RG (Rev. A) 2005年 5月 23日
ユーザー・ガイド TMS320C672x DSP Real-Time Interrupt Reference Guide 2005年 4月 13日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

LB-3P-TRACE32-DSP — デジタル信号プロセッサ(DSP)用 Lauterbach TRACE32デバッグおよびトレースシステム

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

購入先:Lauterbach GmbH
ドライバまたはライブラリ

AEC-AER アコースティック・エコー・キャンセレーション/除去、TI C64x+、C674x、C55x および Cortex(tm)A8 プロセッサ用 - 現在即時入手可能

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • 66AK2G12 1 個の Arm A15 コアと 1 個の C66x DSP コア搭載、高性能マルチコア DSP+Arm
  • DM505 15mm パッケージ封止、ビジョン分析向け SoC
  • SM320C6201-EP エンハンスド製品、C6201 固定小数点 DSP
  • SM320C6415-EP エンハンスド製品、C6415 固定小数点 DSP
  • SM320C6424-EP エンハンスド製品、C6424 固定小数点 DSP
  • SM320C6455-EP エンハンスド製品、C6455 固定小数点 DSP
  • SM320C6472-HIREL 高信頼性製品、6 コア C6472 固定小数点 DSP
  • SM320C6678-HIREL 高信頼性製品、高性能 8 コア C6678 固定小数点 / 浮動小数点 DSP
  • SM320C6701 ミリタリー アプリケーション向け、シングル コア C67x 浮動小数点 DSP - 最大 167MHz
  • SM320C6701-EP エンハンスド製品、C6701 浮動小数点 DSP
  • SM320C6711D-EP エンハンスド製品、C6711D 浮動小数点 DSP
  • SM320C6712D-EP エンハンスド製品、C6712D DSP
  • SM320C6713B-EP エンハンスド製品、C6713 浮動小数点 DSP
  • SM320C6727B ミリタリー グレード C6727B 浮動小数点 DSP
  • SM320C6727B-EP エンハンスド製品、C6727 浮動小数点 DSP
  • SMJ320C6201B ミリタリー、固定小数点デジタル シグナル プロセッサ
  • SMJ320C6203 ミリタリー グレード C62x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6415 ミリタリー グレード C64x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6701 ミリタリー グレード C67x 浮動小数点 DSP - セラミック パッケージ
  • SMJ320C6701-SP 宇宙グレード C6701 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • SMV320C6727B-SP 宇宙グレード C6727B 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • TMS320C5517 低消費電力 C55x 固定小数点 DSP - 最大 200MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C5532 低消費電力 C55x 固定小数点 DSP - 最大 100MHz
  • TMS320C5533 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB 搭載
  • TMS320C5534 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイス搭載
  • TMS320C5535 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C6202B C62x 固定小数点 DSP - 最大 300MHz、384KB
  • TMS320C6203B C62x 固定小数点 DSP - 最大 300MHz、896KB
  • TMS320C6204 固定小数点デジタル シグナル プロセッサ
  • TMS320C6205 固定小数点デジタル シグナル プロセッサ
  • TMS320C6211B C62x 固定小数点 DSP - 最大 167MHz
  • TMS320C6414 C64x 固定小数点 DSP - 最大 720MHz、McBSP 搭載
  • TMS320C6415 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI 搭載
  • TMS320C6416 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI と VCP/TCP 搭載
  • TMS320C6421Q C64x+ 固定小数点 DSP - 最大 600MHz、8 ビット EMIFA (非同期 EMIF) と 16 ビット DDR2 搭載
  • TMS320C6424Q C64x+ 固定小数点 DSP - 最大 600MHz、16/8 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 搭載
  • TMS320C6454 C64x+ 固定小数点 DSP - 最大 1GHz、64 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 と 1Gbps イーサネット搭載
  • TMS320C6457 通信インフラ デジタル シグナル プロセッサ
  • TMS320C6701 C67x 浮動小数点 DSP - 最大 167MHz、McBSP 搭載
  • TMS320C6711D C67x 浮動小数点 DSP - 最大 250MHz、McBSP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6712D C67x 浮動小数点 DSP - 最大 150MHz、McBSP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6720 C67x 浮動小数点 DSP - 200MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6722B C67x 浮動小数点 DSP - 最大 250MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6726B C67x 浮動小数点 DSP - 最大 266MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727 C67x 浮動小数点 DSP - 最大 250MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727B C67x 浮動小数点 DSP - 最大 350MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6743 低消費電力 C674x 浮動小数点 DSP - 375MHz
  • TMS320C6745 低消費電力 C674x 浮動小数点 DSP - 456MHz、QFP 搭載
  • TMS320C6747 低消費電力 C674x 浮動小数点 DSP - 456MHz、PBGA 搭載
マルチメディア / 産業用ネットワーク SoC
  • TMS320DM6441 DaVinci デジタル メディア システムオンチップ
  • TMS320DM6467T デジタル メディア システムオンチップ
  • TMS320DM647 デジタル メディア プロセッサ
車載運転支援 SoC
  • TMS320DM642Q ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ
  • TMS320DM6431Q 最大 2400MIPS、300MHz クロック レート、デジタル メディア プロセッサ
  • TMS320DM6435Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、1 x McBSP 搭載、デジタル メディア プロセッサ
  • TMS320DM6437Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、2 x McBSP 搭載、デジタル メディア プロセッサ
ダウンロードオプション
ドライバまたはライブラリ

C64X-DSPLIB Download TMS320C64x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • SM320C6201-EP エンハンスド製品、C6201 固定小数点 DSP
  • SM320C6415-EP エンハンスド製品、C6415 固定小数点 DSP
  • SM320C6424-EP エンハンスド製品、C6424 固定小数点 DSP
  • SM320C6455-EP エンハンスド製品、C6455 固定小数点 DSP
  • SM320C6472-HIREL 高信頼性製品、6 コア C6472 固定小数点 DSP
  • SM320C6678-HIREL 高信頼性製品、高性能 8 コア C6678 固定小数点 / 浮動小数点 DSP
  • SM320C6701 ミリタリー アプリケーション向け、シングル コア C67x 浮動小数点 DSP - 最大 167MHz
  • SM320C6701-EP エンハンスド製品、C6701 浮動小数点 DSP
  • SM320C6711D-EP エンハンスド製品、C6711D 浮動小数点 DSP
  • SM320C6712D-EP エンハンスド製品、C6712D DSP
  • SM320C6713B-EP エンハンスド製品、C6713 浮動小数点 DSP
  • SM320C6727B ミリタリー グレード C6727B 浮動小数点 DSP
  • SM320C6727B-EP エンハンスド製品、C6727 浮動小数点 DSP
  • SMJ320C6201B ミリタリー、固定小数点デジタル シグナル プロセッサ
  • SMJ320C6203 ミリタリー グレード C62x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6415 ミリタリー グレード C64x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6701 ミリタリー グレード C67x 浮動小数点 DSP - セラミック パッケージ
  • SMJ320C6701-SP 宇宙グレード C6701 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • SMV320C6727B-SP 宇宙グレード C6727B 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • TMS320C6202B C62x 固定小数点 DSP - 最大 300MHz、384KB
  • TMS320C6203B C62x 固定小数点 DSP - 最大 300MHz、896KB
  • TMS320C6204 固定小数点デジタル シグナル プロセッサ
  • TMS320C6205 固定小数点デジタル シグナル プロセッサ
  • TMS320C6211B C62x 固定小数点 DSP - 最大 167MHz
  • TMS320C6421Q C64x+ 固定小数点 DSP - 最大 600MHz、8 ビット EMIFA (非同期 EMIF) と 16 ビット DDR2 搭載
  • TMS320C6424Q C64x+ 固定小数点 DSP - 最大 600MHz、16/8 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 搭載
  • TMS320C6452 C64x+ 固定小数点 DSP:最大 900MHz、1Gbps イーサネット搭載
  • TMS320C6454 C64x+ 固定小数点 DSP - 最大 1GHz、64 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 と 1Gbps イーサネット搭載
  • TMS320C6455 C64x+ 固定小数点 DSP、最大 1.2GHz、64 ビット EMIFA、32 および 16 ビット DDR2、1Gbps イーサネット
  • TMS320C6457 通信インフラ デジタル シグナル プロセッサ
  • TMS320C6701 C67x 浮動小数点 DSP - 最大 167MHz、McBSP 搭載
  • TMS320C6711D C67x 浮動小数点 DSP - 最大 250MHz、McBSP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6712D C67x 浮動小数点 DSP - 最大 150MHz、McBSP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6720 C67x 浮動小数点 DSP - 200MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6722B C67x 浮動小数点 DSP - 最大 250MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6726B C67x 浮動小数点 DSP - 最大 266MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727 C67x 浮動小数点 DSP - 最大 250MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727B C67x 浮動小数点 DSP - 最大 350MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6743 低消費電力 C674x 浮動小数点 DSP - 375MHz
  • TMS320C6745 低消費電力 C674x 浮動小数点 DSP - 456MHz、QFP 搭載
  • TMS320C6747 低消費電力 C674x 浮動小数点 DSP - 456MHz、PBGA 搭載
  • TMS320DM8127 DaVinci デジタル メディア プロセッサ
マルチメディア / 産業用ネットワーク SoC
  • OMAPL137-HT 高温対応、低消費電力 C674x 浮動小数点 DSP + Arm プロセッサ - 最大 456MHz
  • OMAPL138B-EP エンハンスド製品、低消費電力 C674x 浮動小数点 DSP + Arm9 プロセッサ - 345MHz
ドライバまたはライブラリ

C67X-DSPLIB Download TMS320C67x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • SM320C6201-EP エンハンスド製品、C6201 固定小数点 DSP
  • SM320C6415-EP エンハンスド製品、C6415 固定小数点 DSP
  • SM320C6424-EP エンハンスド製品、C6424 固定小数点 DSP
  • SM320C6455-EP エンハンスド製品、C6455 固定小数点 DSP
  • SM320C6472-HIREL 高信頼性製品、6 コア C6472 固定小数点 DSP
  • SM320C6678-HIREL 高信頼性製品、高性能 8 コア C6678 固定小数点 / 浮動小数点 DSP
  • SM320C6701 ミリタリー アプリケーション向け、シングル コア C67x 浮動小数点 DSP - 最大 167MHz
  • SM320C6701-EP エンハンスド製品、C6701 浮動小数点 DSP
  • SM320C6711D-EP エンハンスド製品、C6711D 浮動小数点 DSP
  • SM320C6712D-EP エンハンスド製品、C6712D DSP
  • SM320C6713B-EP エンハンスド製品、C6713 浮動小数点 DSP
  • SM320C6727B ミリタリー グレード C6727B 浮動小数点 DSP
  • SM320C6727B-EP エンハンスド製品、C6727 浮動小数点 DSP
  • SMJ320C6201B ミリタリー、固定小数点デジタル シグナル プロセッサ
  • SMJ320C6203 ミリタリー グレード C62x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6415 ミリタリー グレード C64x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6701 ミリタリー グレード C67x 浮動小数点 DSP - セラミック パッケージ
  • SMJ320C6701-SP 宇宙グレード C6701 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • SMV320C6727B-SP 宇宙グレード C6727B 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • TMS320C6202B C62x 固定小数点 DSP - 最大 300MHz、384KB
  • TMS320C6203B C62x 固定小数点 DSP - 最大 300MHz、896KB
  • TMS320C6204 固定小数点デジタル シグナル プロセッサ
  • TMS320C6205 固定小数点デジタル シグナル プロセッサ
  • TMS320C6211B C62x 固定小数点 DSP - 最大 167MHz
  • TMS320C6421Q C64x+ 固定小数点 DSP - 最大 600MHz、8 ビット EMIFA (非同期 EMIF) と 16 ビット DDR2 搭載
  • TMS320C6424Q C64x+ 固定小数点 DSP - 最大 600MHz、16/8 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 搭載
  • TMS320C6452 C64x+ 固定小数点 DSP:最大 900MHz、1Gbps イーサネット搭載
  • TMS320C6454 C64x+ 固定小数点 DSP - 最大 1GHz、64 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 と 1Gbps イーサネット搭載
  • TMS320C6455 C64x+ 固定小数点 DSP、最大 1.2GHz、64 ビット EMIFA、32 および 16 ビット DDR2、1Gbps イーサネット
  • TMS320C6457 通信インフラ デジタル シグナル プロセッサ
  • TMS320C6701 C67x 浮動小数点 DSP - 最大 167MHz、McBSP 搭載
  • TMS320C6711D C67x 浮動小数点 DSP - 最大 250MHz、McBSP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6712D C67x 浮動小数点 DSP - 最大 150MHz、McBSP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6720 C67x 浮動小数点 DSP - 200MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6722B C67x 浮動小数点 DSP - 最大 250MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6726B C67x 浮動小数点 DSP - 最大 266MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727 C67x 浮動小数点 DSP - 最大 250MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727B C67x 浮動小数点 DSP - 最大 350MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6743 低消費電力 C674x 浮動小数点 DSP - 375MHz
  • TMS320C6745 低消費電力 C674x 浮動小数点 DSP - 456MHz、QFP 搭載
  • TMS320C6747 低消費電力 C674x 浮動小数点 DSP - 456MHz、PBGA 搭載
  • TMS320DM8127 DaVinci デジタル メディア プロセッサ
マルチメディア / 産業用ネットワーク SoC
  • OMAPL137-HT 高温対応、低消費電力 C674x 浮動小数点 DSP + Arm プロセッサ - 最大 456MHz
  • OMAPL138B-EP エンハンスド製品、低消費電力 C674x 浮動小数点 DSP + Arm9 プロセッサ - 345MHz
ドライバまたはライブラリ

C67X-MATHLIB DSP Math ライブラリ、C67x 用、浮動小数点デバイス

The Texas Instruments math library is an optimized floating-point math function library for C programmers using TI floating point devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines instead (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • DM505 15mm パッケージ封止、ビジョン分析向け SoC
  • SM320C6678-HIREL 高信頼性製品、高性能 8 コア C6678 固定小数点 / 浮動小数点 DSP
  • SM320C6727B ミリタリー グレード C6727B 浮動小数点 DSP
  • SM320C6727B-EP エンハンスド製品、C6727 浮動小数点 DSP
  • SMV320C6727B-SP 宇宙グレード C6727B 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • TMS320C6701 C67x 浮動小数点 DSP - 最大 167MHz、McBSP 搭載
  • TMS320C6711D C67x 浮動小数点 DSP - 最大 250MHz、McBSP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6712D C67x 浮動小数点 DSP - 最大 150MHz、McBSP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6720 C67x 浮動小数点 DSP - 200MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6722B C67x 浮動小数点 DSP - 最大 250MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6726B C67x 浮動小数点 DSP - 最大 266MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727 C67x 浮動小数点 DSP - 最大 250MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727B C67x 浮動小数点 DSP - 最大 350MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6743 低消費電力 C674x 浮動小数点 DSP - 375MHz
  • TMS320C6745 低消費電力 C674x 浮動小数点 DSP - 456MHz、QFP 搭載
  • TMS320C6747 低消費電力 C674x 浮動小数点 DSP - 456MHz、PBGA 搭載
マルチメディア / 産業用ネットワーク SoC
  • OMAPL137-HT 高温対応、低消費電力 C674x 浮動小数点 DSP + Arm プロセッサ - 最大 456MHz
  • OMAPL138B-EP エンハンスド製品、低消費電力 C674x 浮動小数点 DSP + Arm9 プロセッサ - 345MHz
ダウンロードオプション
ドライバまたはライブラリ

FAXLIB C66x、C64x+、および C55x プロセッサ用 FAX ライブラリ(FAXLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • 66AK2G12 1 個の Arm A15 コアと 1 個の C66x DSP コア搭載、高性能マルチコア DSP+Arm
  • DM505 15mm パッケージ封止、ビジョン分析向け SoC
  • SM320C6201-EP エンハンスド製品、C6201 固定小数点 DSP
  • SM320C6415-EP エンハンスド製品、C6415 固定小数点 DSP
  • SM320C6424-EP エンハンスド製品、C6424 固定小数点 DSP
  • SM320C6455-EP エンハンスド製品、C6455 固定小数点 DSP
  • SM320C6472-HIREL 高信頼性製品、6 コア C6472 固定小数点 DSP
  • SM320C6678-HIREL 高信頼性製品、高性能 8 コア C6678 固定小数点 / 浮動小数点 DSP
  • SM320C6701 ミリタリー アプリケーション向け、シングル コア C67x 浮動小数点 DSP - 最大 167MHz
  • SM320C6701-EP エンハンスド製品、C6701 浮動小数点 DSP
  • SM320C6711D-EP エンハンスド製品、C6711D 浮動小数点 DSP
  • SM320C6712D-EP エンハンスド製品、C6712D DSP
  • SM320C6713B-EP エンハンスド製品、C6713 浮動小数点 DSP
  • SM320C6727B ミリタリー グレード C6727B 浮動小数点 DSP
  • SM320C6727B-EP エンハンスド製品、C6727 浮動小数点 DSP
  • SMJ320C6201B ミリタリー、固定小数点デジタル シグナル プロセッサ
  • SMJ320C6203 ミリタリー グレード C62x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6415 ミリタリー グレード C64x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6701 ミリタリー グレード C67x 浮動小数点 DSP - セラミック パッケージ
  • SMJ320C6701-SP 宇宙グレード C6701 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • SMV320C6727B-SP 宇宙グレード C6727B 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • TMS320C5517 低消費電力 C55x 固定小数点 DSP - 最大 200MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C5532 低消費電力 C55x 固定小数点 DSP - 最大 100MHz
  • TMS320C5533 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB 搭載
  • TMS320C5534 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイス搭載
  • TMS320C5535 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C6202B C62x 固定小数点 DSP - 最大 300MHz、384KB
  • TMS320C6203B C62x 固定小数点 DSP - 最大 300MHz、896KB
  • TMS320C6204 固定小数点デジタル シグナル プロセッサ
  • TMS320C6205 固定小数点デジタル シグナル プロセッサ
  • TMS320C6211B C62x 固定小数点 DSP - 最大 167MHz
  • TMS320C6414 C64x 固定小数点 DSP - 最大 720MHz、McBSP 搭載
  • TMS320C6415 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI 搭載
  • TMS320C6416 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI と VCP/TCP 搭載
  • TMS320C6421Q C64x+ 固定小数点 DSP - 最大 600MHz、8 ビット EMIFA (非同期 EMIF) と 16 ビット DDR2 搭載
  • TMS320C6424Q C64x+ 固定小数点 DSP - 最大 600MHz、16/8 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 搭載
  • TMS320C6454 C64x+ 固定小数点 DSP - 最大 1GHz、64 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 と 1Gbps イーサネット搭載
  • TMS320C6457 通信インフラ デジタル シグナル プロセッサ
  • TMS320C6701 C67x 浮動小数点 DSP - 最大 167MHz、McBSP 搭載
  • TMS320C6711D C67x 浮動小数点 DSP - 最大 250MHz、McBSP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6712D C67x 浮動小数点 DSP - 最大 150MHz、McBSP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6720 C67x 浮動小数点 DSP - 200MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6722B C67x 浮動小数点 DSP - 最大 250MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6726B C67x 浮動小数点 DSP - 最大 266MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727 C67x 浮動小数点 DSP - 最大 250MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727B C67x 浮動小数点 DSP - 最大 350MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6743 低消費電力 C674x 浮動小数点 DSP - 375MHz
  • TMS320C6745 低消費電力 C674x 浮動小数点 DSP - 456MHz、QFP 搭載
  • TMS320C6747 低消費電力 C674x 浮動小数点 DSP - 456MHz、PBGA 搭載
マルチメディア / 産業用ネットワーク SoC
  • TMS320DM6441 DaVinci デジタル メディア システムオンチップ
  • TMS320DM6467T デジタル メディア システムオンチップ
  • TMS320DM647 デジタル メディア プロセッサ
車載運転支援 SoC
  • TMS320DM642Q ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ
  • TMS320DM6431Q 最大 2400MIPS、300MHz クロック レート、デジタル メディア プロセッサ
  • TMS320DM6435Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、1 x McBSP 搭載、デジタル メディア プロセッサ
  • TMS320DM6437Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、2 x McBSP 搭載、デジタル メディア プロセッサ
ダウンロードオプション
ドライバまたはライブラリ

SPRC223 Download: TMS320C672x Chip Support Libraries (CSL)

The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use and hardware abstraction. This will shorten development time by providing standardization and portability. The functions listed in the (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • SM320C6727B ミリタリー グレード C6727B 浮動小数点 DSP
  • SM320C6727B-EP エンハンスド製品、C6727 浮動小数点 DSP
  • SMV320C6727B-SP 宇宙グレード C6727B 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • TMS320C6727 C67x 浮動小数点 DSP - 最大 250MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727B C67x 浮動小数点 DSP - 最大 350MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
ドライバまたはライブラリ

VOLIB ボイス・ライブラリ(VoLIB)、C66x、C64x+、および C55x プロセッサ用

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • 66AK2G12 1 個の Arm A15 コアと 1 個の C66x DSP コア搭載、高性能マルチコア DSP+Arm
  • DM505 15mm パッケージ封止、ビジョン分析向け SoC
  • SM320C6201-EP エンハンスド製品、C6201 固定小数点 DSP
  • SM320C6415-EP エンハンスド製品、C6415 固定小数点 DSP
  • SM320C6424-EP エンハンスド製品、C6424 固定小数点 DSP
  • SM320C6455-EP エンハンスド製品、C6455 固定小数点 DSP
  • SM320C6472-HIREL 高信頼性製品、6 コア C6472 固定小数点 DSP
  • SM320C6678-HIREL 高信頼性製品、高性能 8 コア C6678 固定小数点 / 浮動小数点 DSP
  • SM320C6701 ミリタリー アプリケーション向け、シングル コア C67x 浮動小数点 DSP - 最大 167MHz
  • SM320C6701-EP エンハンスド製品、C6701 浮動小数点 DSP
  • SM320C6711D-EP エンハンスド製品、C6711D 浮動小数点 DSP
  • SM320C6712D-EP エンハンスド製品、C6712D DSP
  • SM320C6713B-EP エンハンスド製品、C6713 浮動小数点 DSP
  • SM320C6727B ミリタリー グレード C6727B 浮動小数点 DSP
  • SM320C6727B-EP エンハンスド製品、C6727 浮動小数点 DSP
  • SMJ320C6201B ミリタリー、固定小数点デジタル シグナル プロセッサ
  • SMJ320C6203 ミリタリー グレード C62x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6415 ミリタリー グレード C64x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6701 ミリタリー グレード C67x 浮動小数点 DSP - セラミック パッケージ
  • SMJ320C6701-SP 宇宙グレード C6701 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • SMV320C6727B-SP 宇宙グレード C6727B 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • TMS320C5517 低消費電力 C55x 固定小数点 DSP - 最大 200MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C5532 低消費電力 C55x 固定小数点 DSP - 最大 100MHz
  • TMS320C5533 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB 搭載
  • TMS320C5534 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイス搭載
  • TMS320C5535 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C6202B C62x 固定小数点 DSP - 最大 300MHz、384KB
  • TMS320C6203B C62x 固定小数点 DSP - 最大 300MHz、896KB
  • TMS320C6204 固定小数点デジタル シグナル プロセッサ
  • TMS320C6205 固定小数点デジタル シグナル プロセッサ
  • TMS320C6211B C62x 固定小数点 DSP - 最大 167MHz
  • TMS320C6414 C64x 固定小数点 DSP - 最大 720MHz、McBSP 搭載
  • TMS320C6415 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI 搭載
  • TMS320C6416 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI と VCP/TCP 搭載
  • TMS320C6421Q C64x+ 固定小数点 DSP - 最大 600MHz、8 ビット EMIFA (非同期 EMIF) と 16 ビット DDR2 搭載
  • TMS320C6424Q C64x+ 固定小数点 DSP - 最大 600MHz、16/8 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 搭載
  • TMS320C6454 C64x+ 固定小数点 DSP - 最大 1GHz、64 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 と 1Gbps イーサネット搭載
  • TMS320C6457 通信インフラ デジタル シグナル プロセッサ
  • TMS320C6701 C67x 浮動小数点 DSP - 最大 167MHz、McBSP 搭載
  • TMS320C6711D C67x 浮動小数点 DSP - 最大 250MHz、McBSP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6712D C67x 浮動小数点 DSP - 最大 150MHz、McBSP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6720 C67x 浮動小数点 DSP - 200MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6722B C67x 浮動小数点 DSP - 最大 250MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6726B C67x 浮動小数点 DSP - 最大 266MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727 C67x 浮動小数点 DSP - 最大 250MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727B C67x 浮動小数点 DSP - 最大 350MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6743 低消費電力 C674x 浮動小数点 DSP - 375MHz
  • TMS320C6745 低消費電力 C674x 浮動小数点 DSP - 456MHz、QFP 搭載
  • TMS320C6747 低消費電力 C674x 浮動小数点 DSP - 456MHz、PBGA 搭載
マルチメディア / 産業用ネットワーク SoC
  • TMS320DM6441 DaVinci デジタル メディア システムオンチップ
  • TMS320DM6467T デジタル メディア システムオンチップ
  • TMS320DM647 デジタル メディア プロセッサ
車載運転支援 SoC
  • TMS320DM642Q ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ
  • TMS320DM6431Q 最大 2400MIPS、300MHz クロック レート、デジタル メディア プロセッサ
  • TMS320DM6435Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、1 x McBSP 搭載、デジタル メディア プロセッサ
  • TMS320DM6437Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、2 x McBSP 搭載、デジタル メディア プロセッサ
ダウンロードオプション
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
CFP (HFH) 256 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ