ホーム オーディオ、ハプティクス、およびピエゾ オーディオ アンプ スピーカ、TV、およびサウンドバーのオーディオ アンプ

TAS5733L

アクティブ

EQ (イコライザ) と AGL (オート ゲイン リミッタ) 搭載、10W ステレオ、20W モノラル、8 ~ 16.5V、デジタル入力、開ループ Class-D オーディオ アンプ

製品詳細

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Control interface Software Output power (W) 12 Power stage supply (max) (V) 16.5 Power stage supply (min) (V) 8 RDS(on) (Ω) 0.12 THD + N at 1 kHz (%) 0.25 Load (min) (Ω) 4 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 3.6 Rating Catalog Operating temperature range (°C) 0 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Control interface Software Output power (W) 12 Power stage supply (max) (V) 16.5 Power stage supply (min) (V) 8 RDS(on) (Ω) 0.12 THD + N at 1 kHz (%) 0.25 Load (min) (Ω) 4 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 3.6 Rating Catalog Operating temperature range (°C) 0 to 85
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • Audio Input/Output
    • One-Stereo Serial Audio Input
    • Supports 44.1-kHz and 48-kHz Sample Rates
      (LJ/RJ/I²S)
    • Supports 3-Wire I²S Mode (no MCLK required)
    • Automatic Audio Port Rate Detection
    • Supports BTL and PBTL Configuration
    • POUT = 10 W @ 10% THD+N
      • PVDD = 12 V, 8 Ω, 1 kHz
  • Audio/PWM Processing
    • Independent Channel Volume Controls With
      Gain of 24 dB to Mute in 0.125-dB Steps
    • Programmable Three-Band Automatic Gain
      Limiting (AGL)
    • 20 Programmable Biquads for Speaker EQ
      and Other Audio-Processing Features
  • General Features
    • 104-dB SNR, A-Weighted, Referenced to Full
      Scale (0 dB)
    • I²C Serial Control Interface w/ two Addresses
    • Thermal, Short-Circuit, and Undervoltage
      Protection
    • Up to 90% Efficient
    • AD, BD, and Ternary Modulation
    • PWM Level Meter
  • Audio Input/Output
    • One-Stereo Serial Audio Input
    • Supports 44.1-kHz and 48-kHz Sample Rates
      (LJ/RJ/I²S)
    • Supports 3-Wire I²S Mode (no MCLK required)
    • Automatic Audio Port Rate Detection
    • Supports BTL and PBTL Configuration
    • POUT = 10 W @ 10% THD+N
      • PVDD = 12 V, 8 Ω, 1 kHz
  • Audio/PWM Processing
    • Independent Channel Volume Controls With
      Gain of 24 dB to Mute in 0.125-dB Steps
    • Programmable Three-Band Automatic Gain
      Limiting (AGL)
    • 20 Programmable Biquads for Speaker EQ
      and Other Audio-Processing Features
  • General Features
    • 104-dB SNR, A-Weighted, Referenced to Full
      Scale (0 dB)
    • I²C Serial Control Interface w/ two Addresses
    • Thermal, Short-Circuit, and Undervoltage
      Protection
    • Up to 90% Efficient
    • AD, BD, and Ternary Modulation
    • PWM Level Meter

The TAS5733L device is an efficient, digital-input audio amplifier for driving stereo speakers configured as a bridge tied load (BTL). In parallel bridge tied load (PBTL) in can produce higher power by driving the parallel outputs into a single lower impedance load. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5733L device is a slave-only device receiving all clocks from external sources. The TAS5733L device operates with a PWM carrier between a 384-kHz switching rate and a 288-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5733L device is an efficient, digital-input audio amplifier for driving stereo speakers configured as a bridge tied load (BTL). In parallel bridge tied load (PBTL) in can produce higher power by driving the parallel outputs into a single lower impedance load. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5733L device is a slave-only device receiving all clocks from external sources. The TAS5733L device operates with a PWM carrier between a 384-kHz switching rate and a 288-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

ダウンロード 字幕付きのビデオを表示 ビデオ

詳細リクエスト

PurePath™ Console 3、TAS5733L GUI、およびその他の設計リソースが入手可能です。ご注文

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TAS5733L - Digital Input Audio Power Amplifier with EQ and 3-Band AGL データシート (Rev. A) PDF | HTML 2016年 3月 28日
その他の技術資料 TAS5733LEVM Quick Start Guide 2016年 4月 1日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

PUREPATH-CMBEVM — オーディオ・アンプ用 PurePath コンソール・マザー・ボード

The PurePath™ Console Motherboard (PurePath-CMBEVM) provides a seamless interface between Ti’s latest PurePath Console GUI to supported TI’s digital and mixed-signal audio evaluation modules, including audio amplifiers and audio converters.

The PurePath-CMBEVM is shipped as a stand-alone board. It (...)

評価ボード

TAS5733LEVM — TAS5733L デジタル入力、開ループ Class-D オーディオ アンプの評価基板

TAS5733LEVM は、テキサス インスツルメンツ製の I2S 入力対応オープン ループ アンプである TAS5733L の評価を可能にします。この評価モジュールには 2 つの TAS5733L デバイスが実装されており、1 つは 2 チャネル動作用、もう 1 つはモノラル動作用に設定されています。TAS5733L は、PWM プロセッサとオープン ループ クラス D オーディオ パワーアンプを統合したデバイスです。TAS5733LEVM は、単一の 8V~16.5V 電源で動作します。TAS5733LEVM は、PurePath™ Console マザーボード (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ・コーデック
  • TAC5111 105dB のダイナミック レンジ ADC と 114dB のダイナミック レンジ DAC を搭載、低消費電力モノラル オーディオ コーデック
  • TAC5111-Q1 ダイナミック レンジが 105dB の ADC と 114dB の DAC 搭載、車載用低消費電力モノラル オーディオ コーデック
  • TAC5112 105dB のダイナミック レンジ ADC と 114dB のダイナミック レンジ DAC を搭載、低消費電力ステレオ オーディオ コーデック
  • TAC5112-Q1 ダイナミック レンジが 105dB の ADC と 114dB の DAC 搭載、車載用低消費電力ステレオ オーディオ コーデック
  • TAC5211 119dB のダイナミック レンジ ADC と 120dB のダイナミック レンジ DAC を搭載、車載用高性能モノラル オーディオ コーデック
  • TAC5212 119dB のダイナミック レンジ ADC と 120dB のダイナミック レンジ DAC を搭載、車載用高性能ステレオ オーディオ コーデック
  • TAC5311-Q1 104dB ADC、114dB DAC、高電圧入力、マイク バイアスと診断機能搭載、車載用モノラル オーディオ コーデック
  • TAC5312-Q1 104dB ADC、114dB DAC、高電圧入力、マイク バイアスと診断機能搭載、車載用ステレオ オーディオ コーデック
  • TAC5412-Q1 112dB ADC、120dB DAC、高電圧入力、マイク バイアスと診断機能搭載、車載用ステレオ オーディオ コーデック
  • TLV320AIC3268 TLV320AIC3268 超低消費電力ステレオ オーディオ コーデック
オーディオ DAC
  • PCM1690 差動出力搭載、、113dB SNR、8 チャネル、オーディオ DAC
  • PCM5242 4.2VRMS、DirectPath™、32 ビット、384kHz、114dB、オーディオ ステレオ DAC
  • TAD5112 110dB のダイナミック レンジ、ヘッドホン ドライバとライン ドライバ搭載、車載用低消費電力ステレオ オーディオ DAC
  • TAD5112-Q1 110dB のダイナミック レンジ、ヘッドホン ドライバとライン ドライバ搭載、車載用低消費電力ステレオ オーディオ DAC
  • TAD5212 120dB のダイナミック レンジ、ヘッドホン ドライバとライン ドライバ搭載、車高性能ステレオ オーディオ DAC
  • TAD5212-Q1 120dB のダイナミック レンジ、ヘッドホン ドライバとライン ドライバ搭載、車載用高性能ステレオ オーディオ DAC
オーディオ ADC
  • PCM1841-Q1 車載、クワッドチャネル、32 ビット、192kHz オーディオ A/D コンバータ (ADC)
  • PCM3120-Q1 車載、ステレオ、106dB SNR、768kHz、低消費電力、ソフトウェア制御のオーディオ ADC
  • PCM3140-Q1 車載、106dB の SNR、クワッドチャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • PCM5120-Q1 車載対応、ステレオ、120dB SNR、768kHz、低消費電力、ソフトウェア制御のオーディオ ADC
  • PCM5140-Q1 車載、120dB の SNR、クワッドチャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • PCM6020-Q1 車載対応、マイク バイアス内蔵、昇圧機能と入力診断機能搭載、2 チャネル オーディオ ADC
  • PCM6120-Q1 車載、ステレオ、123dB SNR、768kHz、低消費電力、ソフトウェア制御のオーディオ ADC
  • PCM6140-Q1 車載、122dB の SNR、クワッドチャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • PCM6260-Q1 車載対応、プログラマブル マイク バイアス内蔵、昇圧機能、入力診断機能搭載、6 チャネル オーディオ ADC
  • PCM6340-Q1 車載、マイク バイアス内蔵、入力診断機能搭載、4 チャネル オーディオ ADC
  • PCMD3140 4 チャネル PDM 入力から TDM または I²S 出力へのコンバータ
  • PCMD3140-Q1 車載対応、127dB SNR、768kHz、4 チャネル、PDM 入力から TDM 出力または I²S 出力への変換向けコンバータ
  • PCMD3180 8 チャネル、PDM (パルス密度変調) 入力から TDM (時分割多重) または I²S 出力へのコンバータ
  • PCMD3180-Q1 車載、8 チャネル、PDM (パルス密度変調) 入力から TDM (時分割多重) または I²S 出力へのコンバータ
  • TAA3020 104dB SNR、ステレオチャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • TAA3040 104dB SNR、クワッドチャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • TAA5212 119dB のダイナミック レンジと構成可能なデジタル フィルタ搭載、高性能ステレオ オーディオ ADC
  • TAA5412-Q1 112dB のダイナミック レンジ、高電圧入力、マイク バイアスと診断機能搭載、車載用ステレオ オーディオ ADC
  • TLV320ADC3120 106dB SNR、ステレオ チャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • TLV320ADC3140 106dB SNR を実現した、クワッド チャネル、768kHz Burr-Brown™ オーディオ A/D コンバータ(ADC)
  • TLV320ADC5120 120dB SNR、ステレオ チャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • TLV320ADC5140 120dB SNR を実現した、クワッド チャネル、768kHz Burr-Brown™ オーディオ A/D コンバータ(ADC)
  • TLV320ADC6120 123dB SNR、ステレオ チャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • TLV320ADC6140 122dB SNR を実現した、クワッド チャネル、768kHz Burr-Brown™ オーディオ A/D コンバータ(ADC)
General-purpose audio amplifiers
  • TAS2552 スピーカ保護用 I/V センス機能内蔵、4W、デジタル / アナログ入力、スマート アンプ。8.5V 昇圧
  • TAS2555 スピーカ保護機能内蔵、高度な EQ と 8.5V の Class-H 昇圧機能搭載、5.7W デジタル入力スマート アンプ
  • TAS2557 スピーカ保護機能内蔵、高度な EQ と 8.5V の Class-H 昇圧機能搭載、5.7W デジタル入力スマート アンプ
  • TAS2559 ステレオ処理機能付き、スピーカ保護機能内蔵、5.7W、デジタル入力スマート アンプ
  • TAS2560 スピーカ保護向けの I/V センス機能搭載、8.5V の Class-H 昇圧機能内蔵、5.6W デジタル入力スマート アンプ
  • TAS2563 スピーカ保護機能内蔵、高度な EQ と 11V の Class-H 昇圧機能搭載、6.1W デジタル入力スマート アンプ
  • TAS5731 2.1 チャネル サポート、20W ステレオ、41W モノラル、8 ~ 21.5V、デジタル入力、開ループ Class-D オーディオ アンプ
  • TAS5760MD HP (ヘッドホン) 機能内蔵、55W ステレオ、114W モノラル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
Automotive audio amplifiers
  • TAS5760M-Q1 車載、25W、2 チャネル、4.5 ~ 26.4V の電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS6422-Q1 車載、ロード ダンプ対応機能搭載、75W、2MHz、2 チャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS6424-Q1 車載、75W、2MHz、4 チャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS6424E-Q1 車載、75W、2MHz、クワッドチャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS6424L-Q1 車載、ロード ダンプ対応機能搭載、27W、2MHz、4 チャネル、4.5 ~ 18V、デジタル入力 Class-D オーディオ アンプ
  • TPA6404-Q1 車載、ロード ダンプ対応機能搭載、45W、2MHz、4 チャネル、4.5 ~ 18V の電源電圧、アナログ入力 Class-D オーディオ アンプ
  • TAS5411-Q1 車載、8W、4.5V~18V、アナログ入力、モノラル Class-D オーディオ アンプ
  • TAS5421-Q1 車載、22W、4.5V~18V、アナログ入力、モノラル Class-D オーディオ アンプ
  • TAS5431-Q1 車載、8W、4.5V~18V アナログ入力、モノラル Class-D オーディオ アンプ
  • TAS5441-Q1 車載、22W、4.5V~18V アナログ入力、モノラル Class-D オーディオ アンプ
  • TAS6421-Q1 車載対応、ロード ダンプ対応機能搭載、75W、2MHz、1 チャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS6422E-Q1 車載、75W、2MHz、2 チャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS6424M-Q1 車載、ロード ダンプ対応機能搭載、45W、2MHz、4 チャネル、4.5 ~ 18V、デジタル入力 Class-D オーディオ アンプ
  • TAS6424MS-Q1 車載、45W、2MHz、4 チャネル、4.5 ~ 18V、デジタル入力 Class-D オーディオ アンプ
  • TAS6424R-Q1 車載、75W、2MHz、クワッドチャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS6511-Q1 車載、電流センス機能搭載、45V、2MHz、1 チャネル、デジタル入力、Class-D オーディオ アンプ
  • TAS6584-Q1 車載、電流センス機能搭載、45V、10A、デジタル入力、4 チャネル Class-D オーディオ アンプ
  • TAS6684-Q1 車載、電流センス機能搭載、45V、13A、デジタル入力、4 チャネル Class-D オーディオ アンプ
  • TAS6754-Q1 車載、1L 変調、19V、デジタル入力、4 チャネル Class-D オーディオ アンプ
  • TPA6304-Q1 車載、45W、2.1MHz、アナログ入力、4 チャネル Class-D Burr-Brown™ オーディオ アンプ
Speaker, TV & soundbar audio amplifiers
  • TAS2110 11V Class-H 昇圧機能内蔵、6.1W、モノラル、デジタル入力 Class-D スピーカ アンプ
  • TAS2764 I/V センス機能とスピーカ保護機能搭載、マルチレベル電源向け、13W、デジタル入力、2.3V ~ 16V スマート アンプ
  • TAS2780 スピーカ保護用 I/V センス機能搭載、25W、デジタル入力、4.5V ~ 24V、6A ピーク、スマート アンプ
  • TAS5729MD HP (ヘッドホン) 対応、12W ステレオ、24W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力、開ループ Class-D オーディオ アンプ
  • TAS5733L EQ (イコライザ) と AGL (オート ゲイン リミッタ) 搭載、10W ステレオ、20W モノラル、8 ~ 16.5V、デジタル入力、開ループ Class-D オーディオ アンプ
  • TAS5751M EQ (イコライザ) と AGL (オート ゲイン リミッタ) 搭載、25W ステレオ、40W モノラル、8 ~ 26.4V、デジタル入力、開ループ Class-D オーディオ アンプ
  • TAS5754M 40W ステレオ、61W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS5756M 30W ステレオ、40W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS5760L 21W ステレオ、42W モノラル、4.5 ~ 16.4V 電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS5760LD HP (ヘッドホン) 機能内蔵、21W ステレオ、42W モノラル、4.5 ~ 16.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS5760M 55W ステレオ、114W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS5780M 20W ステレオ、40W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS5782M 処理能力搭載、20W ステレオ、40W モノラル、4.5 ~ 26.4V、デジタル入力 Class-D スマート オーディオ アンプ
  • TAS5805M 処理能力搭載、23W ステレオ、45W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS5822M 96kHz のエンハンスド処理機能搭載、35W、インダクタレス、デジタル入力、ステレオ、閉ループ Class-D アンプ
  • TAS5825M 192kHz アーキテクチャ採用、38W ステレオ、65W モノラル、4.5 ~ 26V、デジタル入力 Class-D スマート オーディオ アンプ
  • TAS5825P 超低アイドル損失と優れた効率、4.5V ~ 26.4V、Class-H 制御、デジタル入力 Class-D オーディオ アンプ
Specialty audio amplifiers
  • TPA6166A2 アクセサリ検出機能搭載、43mW ステレオ、アナログ入力ヘッドホン アンプ
PC & notebook audio amplifiers
  • TAS2770 スピーカ保護用 I/V センス機能内蔵、20W、デジタル入力、4.5V ~ 18V、スマート アンプ
  • TAS2781 25W、4.5V ~ 23V、デジタル入力、オーディオ処理機能内蔵、スピーカ保護機能搭載、Class-D アンプ
  • TAS5766M 50W ステレオ、100W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力 Class-D スマート オーディオ アンプ
Mobile phone tablet wearable audio amplifiers
  • TAS2562 スピーカ保護向けの I/V センス機能搭載、11V の Class-H 昇圧機能内蔵、6.1W、デジタル入力スマート アンプ
  • TAS2564 スピーカ保護向けの I/V センス機能搭載、13V の Class-H 昇圧機能内蔵、7W、デジタル入力スマート アンプ
  • TAS2572 I/V センス機能搭載、13V の Class-H 昇圧機能内蔵、6.6W、デジタル入力スマート アンプ
Piezo drivers
  • DRV5825P スマート I/V 保護機能搭載、4.5 ~ 26.4V、7.5A ステレオ、15A モノラル、デジタル入力、ピエゾ ドライバ
ハードウェア開発
評価ボード
  • ADC3120EVM-PDK TLV320ADC3120 ステレオ チャネル、106dB SNR、768kHz、Burr-Brown™ オーディオ ADC の評価基板
  • ADC3120Q1EVM-PDK PCM3120-Q1 106dB の SNR、ステレオ、768kHz、オーディオ A/D コンバータの評価基板
  • ADC5120EVM-PDK TLV320ADC5120 ステレオ チャネル、120dB SNR、768kHz、Burr-Brown™ オーディオ ADC の評価基板
  • ADC5120Q1EVM-PDK PCM5120-Q1 120dB の SNR、ステレオ、768kHz、オーディオ A/D コンバータの評価基板
  • ADC6120EVM-PDK TLV320ADC6120 ステレオ チャネル、123dB SNR、768kHz、Burr-Brown™ オーディオ ADC の評価基板
  • ADC6120Q1EVM-PDK PCM6120-Q1 123dB の SNR、ステレオ、768kHz、オーディオ A/D コンバータの評価基板
  • PCM1809EVM PCM1809 評価基板
  • PCMD3140Q1EVM-PDK PCMD3140-Q1 4 チャネル PDM 入力から TDM または I²S 出力への変換を行うコンバータの評価基板
  • PP-SALB2-EVM PP-SALB2-EVM スマート アンプ スピーカ評価ボードの評価基板 (評価ボード 2)
  • TAA3040EVM-PDK TAA3040 評価基板
  • TAA5212EVM-K TAA5212 評価基板
  • TAC5112EVM-K TAC5112 評価基板
  • TAC5212EVM-K TAC5212 評価基板
  • TAD5212EVM-K TAD5212 評価基板
  • TAS2555YZEVM TAS2555:5.7W Class-D オーディオ・アンプの評価基板
  • TAS2557EVM TAS2557 Class-H 昇圧機能とスピーカ センス機能搭載、5.7W Class-D オーディオ アンプの評価基板
  • TAS2559EVM TAS2559 5.7W Class-D オーディオ アンプの評価基板
  • TAS2560EVM TAS2560:5.6W Class-D オーディオ アンプの評価基板
  • TAS2770EVM TAS2770EVM モノラル、デジタル入力、Class-D、IV センスオーディオアンプの評価基板、QFN パッケージ
  • TAS2781EVM デジタル入力およびスピーカ IV センス機能搭載、モノラル、Class-D オーディオ アンプ向け TAS2781 評価基板
  • TAS3251EVM TAS3251 175W ステレオ / 350W モノラル、Ultra-HD デジタル入力 Class-D 評価モジュール
  • TAS5721EVM TAS5721 評価モジュール
  • TAS5733LEVM TAS5733L デジタル入力、開ループ Class-D オーディオ アンプの評価基板
  • TAS5751MEVM TAS5751M デジタル入力、オープン ループ、Class-D オーディオ アンプ評価基板
  • TAS5754MDCAEVM TAS5754M I2S 入力、クローズド・ループのオーディオ・アンプ評価モジュール
  • TAS5756MDCAEVM TAS5756M I2S 入力、クローズド・ループのオーディオ・アンプ評価モジュール
  • TAS5760XXEVM TAS5760M/MD/L/LD 評価モジュール
  • TAS5782MEVM TAS5782M デジタル入力、閉ループ、96kHz、処理機能搭載、Class-D オーディオ アンプの評価基板
  • TAS5805MEVM TAS5805M 拡張処理機能搭載、デジタル入力、閉ループ ステレオ Class-D オーディオ アンプの評価基板 (EVM)
  • TAS5825MEVM 96kHz/192kHz 拡張処理機能搭載、デジタル入力、閉ループ、Class-D オーディオ アンプの評価基板
  • TAS5411Q1EVM TAS5411-Q1 EVM 1 チャネル、アナログ入力クラス-D オーディオ・アンプ、I2C 診断および保護付き、オートモーティブ用
  • TAS5421EVM TAS5421EVM オーディオ・アンプ評価ボード、eCall、テレマティック、計器群、および、インフォテイメント用
  • TAS5431Q1EVM TAS5431-Q1 8W車載用モノラル アナログ入力D級オーディオ アンプ評価基板
  • TAS5441Q1EVM eCall、テレマティクス、インストルメント クラスター、インフォテインメント用オーディオ アンプ評価基板
  • TAS6421Q1EVM TAS6421-Q1 I2C 診断機能搭載、2.1MHz、1 チャネル デジタル入力 Class-D オーディオ アンプの評価基板
  • TAS6422EQ1EVM I2C 診断機能搭載、2MHz、2 チャネル、デジタル入力 Class-D オーディオ アンプの評価基板
  • TAS6422Q1EVM TAS6422Q1 I2C 診断機能搭載、2.1MHz、2 チャネル デジタル入力 Class-D オーディオ アンプの評価基板
  • TAS6424EQ1EVM TAS6424E-Q1 75W、2MHz、クワッド チャネル、デジタル入力 Class-D オーディオ アンプの評価基板
  • TAS6424LQ1EVM TAS6424LQ1 I2C 診断機能搭載、2.1MHz、4 チャネル デジタル入力 Class-D オーディオ アンプの評価基板
  • TAS6424MSQ1EVM I2C 診断機能搭載、2.1MHz、4 チャネル、デジタル入力 Class-D オーディオ アンプの評価基板
  • TAS6511Q1EVM TAS6511-Q1 評価基板
  • TAS6584Q1EVM TAS6584-Q1 45V、10A、デジタル入力、4 チャネル Class-D オーディオ アンプの評価基板
  • TAS6684Q1EVM TAS6684-Q1 評価基板
  • TAS6754Q1EVM TAS6754-Q1 評価基板
  • TPA6304Q1EVM 車載、2.1MHz、アナログ入力、4 チャネル、Class-D オーディオ アンプの評価基板
  • TPA6404Q1EVM TPA6404-Q1 50W、2MHz アナログ入力 4 チャネル、車載 Class-D オーディオ アンプの評価基板
開発キット
サポート・ソフトウェア

TAS5751M-TAS5733L-SW TAS5751M and TAS5733L GUI and software for PurePath™ Console 3

TAS5751M and TAS5733L GUI and software for PurePath™ Console 3
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
Speaker, TV & soundbar audio amplifiers
  • TAS5733L EQ (イコライザ) と AGL (オート ゲイン リミッタ) 搭載、10W ステレオ、20W モノラル、8 ~ 16.5V、デジタル入力、開ループ Class-D オーディオ アンプ
  • TAS5751M EQ (イコライザ) と AGL (オート ゲイン リミッタ) 搭載、25W ステレオ、40W モノラル、8 ~ 26.4V、デジタル入力、開ループ Class-D オーディオ アンプ
ハードウェア開発
評価ボード
  • TAS5733LEVM TAS5733L デジタル入力、開ループ Class-D オーディオ アンプの評価基板
  • TAS5751MEVM TAS5751M デジタル入力、オープン ループ、Class-D オーディオ アンプ評価基板
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (DCA) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ