ホーム オーディオ、ハプティクス、およびピエゾ オーディオ アンプ 車載オーディオ アンプ

TAS6424M-Q1

アクティブ

車載、ロード ダンプ対応機能搭載、45W、2MHz、4 チャネル、4.5 ~ 18V、デジタル入力 Class-D オーディオ アンプ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TAS6424E-Q1 アクティブ 車載、75W、2MHz、クワッドチャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ Enhanced (unlatched clip detect and spread spectrum) amplifier

製品詳細

Output power (W) 45 Power stage supply (max) (V) 18 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.02 Switching frequency (max) (Hz) 2100000 Output noise voltage (µV) 42 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 125
Output power (W) 45 Power stage supply (max) (V) 18 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.02 Switching frequency (max) (Hz) 2100000 Output noise voltage (µV) 42 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 125
HSSOP (DKQ) 56 190.647 mm² 18.42 x 10.35
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1:
      –40°C to +125°C TA
  • Advanced Load Diagnostics
    • DC Diagnostics run without Input Clocks
    • AC Diagnostic for Tweeter Detection with Impedance and Phase Response
  • Easily meet CISPR25-L5 EMC Specification
  • Audio Inputs
    • 4 Channel I2S or 4/8-Channel TDM Input
    • Input Sample Rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input Formats: 16-bit to 32-bit I2S, and TDM
  • Audio Outputs
    • Four-Channel Bridge-Tied Load (BTL)
    • Two-Channel Parallel BTL (PBTL)
    • Up to 2.1 MHz Output Switching Frequency
    • 27 W, 10% THD Into 4 Ω at 14.4 V BTL
    • 45 W, 10% THD Into 2 Ω at 14.4 V BTL
    • 80 W, 10% THD Into 2 Ω at 18 V PBTL
  • Audio Performance Into 4 Ω at 14.4 V BTL
    • THD+N < 0.02% at 1 W
    • 42 µVRMS Output Noise
    • –90 dB Crosstalk
  • Load Diagnostics
    • Output Open and Shorted Load
    • Output-to-Battery or Ground Shorts
    • Line Output Detection Up to 6 kΩ
    • Host-Independent Operation
  • Protection
    • Output Current Limiting
    • Output Short Protection
    • 40 V Load Dump
    • Open Ground and Power Tolerant
    • DC Offset
    • Overtemperature
    • Undervoltage and Overvoltage
  • General Operation
    • 4.5 V to 18 V Supply voltage
    • I2C Control With 4 Address Options
    • Clip Detection and Thermal Warning
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1:
      –40°C to +125°C TA
  • Advanced Load Diagnostics
    • DC Diagnostics run without Input Clocks
    • AC Diagnostic for Tweeter Detection with Impedance and Phase Response
  • Easily meet CISPR25-L5 EMC Specification
  • Audio Inputs
    • 4 Channel I2S or 4/8-Channel TDM Input
    • Input Sample Rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input Formats: 16-bit to 32-bit I2S, and TDM
  • Audio Outputs
    • Four-Channel Bridge-Tied Load (BTL)
    • Two-Channel Parallel BTL (PBTL)
    • Up to 2.1 MHz Output Switching Frequency
    • 27 W, 10% THD Into 4 Ω at 14.4 V BTL
    • 45 W, 10% THD Into 2 Ω at 14.4 V BTL
    • 80 W, 10% THD Into 2 Ω at 18 V PBTL
  • Audio Performance Into 4 Ω at 14.4 V BTL
    • THD+N < 0.02% at 1 W
    • 42 µVRMS Output Noise
    • –90 dB Crosstalk
  • Load Diagnostics
    • Output Open and Shorted Load
    • Output-to-Battery or Ground Shorts
    • Line Output Detection Up to 6 kΩ
    • Host-Independent Operation
  • Protection
    • Output Current Limiting
    • Output Short Protection
    • 40 V Load Dump
    • Open Ground and Power Tolerant
    • DC Offset
    • Overtemperature
    • Undervoltage and Overvoltage
  • General Operation
    • 4.5 V to 18 V Supply voltage
    • I2C Control With 4 Address Options
    • Clip Detection and Thermal Warning

The TAS6424M-Q1 device is a four-channel digital-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency enabling a cost-optimized solution in a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth.

The output switching frequency can be set either above the AM band, which eliminates AM-band interferences and reduces output filtering and cost, or below the AM band to optimize efficiency.

The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection of AC-coupled tweeters to help to reduce test time during the manufacturing process.

The TAS6424M-Q1 Class-D audio amplifier is designed for use in automotive head units and external amplifier modules. The device provides four channels at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4 V supply.

For pin compatible one, two and four-channel devices see the TAS6421-Q1, TAS6422-Q1, TAS6424L-Q1 and TAS6424-Q1.

The TAS6424M-Q1 device is a four-channel digital-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency enabling a cost-optimized solution in a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth.

The output switching frequency can be set either above the AM band, which eliminates AM-band interferences and reduces output filtering and cost, or below the AM band to optimize efficiency.

The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection of AC-coupled tweeters to help to reduce test time during the manufacturing process.

The TAS6424M-Q1 Class-D audio amplifier is designed for use in automotive head units and external amplifier modules. The device provides four channels at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4 V supply.

For pin compatible one, two and four-channel devices see the TAS6421-Q1, TAS6422-Q1, TAS6424L-Q1 and TAS6424-Q1.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TAS6424MS-Q1 アクティブ 車載、45W、2MHz、4 チャネル、4.5 ~ 18V、デジタル入力 Class-D オーディオ アンプ TAS6424MS has unlatch clip detect feature, software dependent

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TAS6424M-Q1 45-W,​​​ 2-MHz digital input 4-channel automotive class-D audio amplifier with load dump protection and I2C diagnostics データシート PDF | HTML 2019年 1月 29日
アプリケーション概要 Diagnostics and Protections in Automotive Audio Systems (Rev. A) 2019年 9月 24日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

アプリケーション・ソフトウェアとフレームワーク

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ・コーデック
  • TAC5111 105dB のダイナミック レンジ ADC と 114dB のダイナミック レンジ DAC を搭載、低消費電力モノラル オーディオ コーデック
  • TAC5111-Q1 ダイナミック レンジが 105dB の ADC と 114dB の DAC 搭載、車載用低消費電力モノラル オーディオ コーデック
  • TAC5112 105dB のダイナミック レンジ ADC と 114dB のダイナミック レンジ DAC を搭載、低消費電力ステレオ オーディオ コーデック
  • TAC5112-Q1 ダイナミック レンジが 105dB の ADC と 114dB の DAC 搭載、車載用低消費電力ステレオ オーディオ コーデック
  • TAC5211 119dB のダイナミック レンジ ADC と 120dB のダイナミック レンジ DAC を搭載、車載用高性能モノラル オーディオ コーデック
  • TAC5212 119dB のダイナミック レンジ ADC と 120dB のダイナミック レンジ DAC を搭載、車載用高性能ステレオ オーディオ コーデック
  • TAC5311-Q1 104dB ADC、114dB DAC、高電圧入力、マイク バイアスと診断機能搭載、車載用モノラル オーディオ コーデック
  • TAC5312-Q1 104dB ADC、114dB DAC、高電圧入力、マイク バイアスと診断機能搭載、車載用ステレオ オーディオ コーデック
  • TAC5412-Q1 112dB ADC、120dB DAC、高電圧入力、マイク バイアスと診断機能搭載、車載用ステレオ オーディオ コーデック
  • TLV320AIC3268 TLV320AIC3268 超低消費電力ステレオ オーディオ コーデック
オーディオ DAC
  • PCM1690 差動出力搭載、、113dB SNR、8 チャネル、オーディオ DAC
  • PCM5242 4.2VRMS、DirectPath™、32 ビット、384kHz、114dB、オーディオ ステレオ DAC
  • TAD5112 110dB のダイナミック レンジ、ヘッドホン ドライバとライン ドライバ搭載、車載用低消費電力ステレオ オーディオ DAC
  • TAD5112-Q1 110dB のダイナミック レンジ、ヘッドホン ドライバとライン ドライバ搭載、車載用低消費電力ステレオ オーディオ DAC
  • TAD5212 120dB のダイナミック レンジ、ヘッドホン ドライバとライン ドライバ搭載、車高性能ステレオ オーディオ DAC
  • TAD5212-Q1 120dB のダイナミック レンジ、ヘッドホン ドライバとライン ドライバ搭載、車載用高性能ステレオ オーディオ DAC
オーディオ ADC
  • PCM1841-Q1 車載、クワッドチャネル、32 ビット、192kHz オーディオ A/D コンバータ (ADC)
  • PCM3120-Q1 車載、ステレオ、106dB SNR、768kHz、低消費電力、ソフトウェア制御のオーディオ ADC
  • PCM3140-Q1 車載、106dB の SNR、クワッドチャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • PCM5120-Q1 車載対応、ステレオ、120dB SNR、768kHz、低消費電力、ソフトウェア制御のオーディオ ADC
  • PCM5140-Q1 車載、120dB の SNR、クワッドチャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • PCM6020-Q1 車載対応、マイク バイアス内蔵、昇圧機能と入力診断機能搭載、2 チャネル オーディオ ADC
  • PCM6120-Q1 車載、ステレオ、123dB SNR、768kHz、低消費電力、ソフトウェア制御のオーディオ ADC
  • PCM6140-Q1 車載、122dB の SNR、クワッドチャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • PCM6260-Q1 車載対応、プログラマブル マイク バイアス内蔵、昇圧機能、入力診断機能搭載、6 チャネル オーディオ ADC
  • PCM6340-Q1 車載、マイク バイアス内蔵、入力診断機能搭載、4 チャネル オーディオ ADC
  • PCMD3140 4 チャネル PDM 入力から TDM または I²S 出力へのコンバータ
  • PCMD3140-Q1 車載対応、127dB SNR、768kHz、4 チャネル、PDM 入力から TDM 出力または I²S 出力への変換向けコンバータ
  • PCMD3180 8 チャネル、PDM (パルス密度変調) 入力から TDM (時分割多重) または I²S 出力へのコンバータ
  • PCMD3180-Q1 車載、8 チャネル、PDM (パルス密度変調) 入力から TDM (時分割多重) または I²S 出力へのコンバータ
  • TAA3020 104dB SNR、ステレオチャネル、768kHz オーディオ A/D コンバータ (ADC)
  • TAA3040 Quad-channel 768kHz audio analog-to-digital converter (ADC) with 104dB SNR
  • TAA5212 119dB のダイナミック レンジと構成可能なデジタル フィルタ搭載、高性能ステレオ オーディオ ADC
  • TAA5412-Q1 112dB のダイナミック レンジ、高電圧入力、マイク バイアスと診断機能搭載、車載用ステレオ オーディオ ADC
  • TLV320ADC3120 106dB SNR、ステレオ チャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • TLV320ADC3140 106dB SNR を実現した、クワッド チャネル、768kHz Burr-Brown™ オーディオ A/D コンバータ(ADC)
  • TLV320ADC5120 120dB SNR、ステレオ チャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • TLV320ADC5140 120dB SNR を実現した、クワッド チャネル、768kHz Burr-Brown™ オーディオ A/D コンバータ(ADC)
  • TLV320ADC6120 123dB SNR、ステレオ チャネル、768kHz、Burr-Brown™ オーディオ A/D コンバータ (ADC)
  • TLV320ADC6140 122dB SNR を実現した、クワッド チャネル、768kHz Burr-Brown™ オーディオ A/D コンバータ(ADC)
General-purpose audio amplifiers
  • TAS2552 スピーカ保護用 I/V センス機能内蔵、4W、デジタル / アナログ入力、スマート アンプ。8.5V 昇圧
  • TAS2555 スピーカ保護機能内蔵、高度な EQ と 8.5V の Class-H 昇圧機能搭載、5.7W デジタル入力スマート アンプ
  • TAS2557 スピーカ保護機能内蔵、高度な EQ と 8.5V の Class-H 昇圧機能搭載、5.7W デジタル入力スマート アンプ
  • TAS2559 ステレオ処理機能付き、スピーカ保護機能内蔵、5.7W、デジタル入力スマート アンプ
  • TAS2560 スピーカ保護向けの I/V センス機能搭載、8.5V の Class-H 昇圧機能内蔵、5.6W デジタル入力スマート アンプ
  • TAS2563 スピーカ保護機能内蔵、高度な EQ と 11V の Class-H 昇圧機能搭載、6.1W デジタル入力スマート アンプ
  • TAS5731 2.1 チャネル サポート、20W ステレオ、41W モノラル、8 ~ 21.5V、デジタル入力、開ループ Class-D オーディオ アンプ
  • TAS5760MD HP (ヘッドホン) 機能内蔵、55W ステレオ、114W モノラル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
Automotive audio amplifiers
  • TAS5760M-Q1 車載、25W、2 チャネル、4.5 ~ 26.4V の電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS6422-Q1 車載、ロード ダンプ対応機能搭載、75W、2MHz、2 チャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS6424-Q1 車載、75W、2MHz、4 チャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS6424E-Q1 車載、75W、2MHz、クワッドチャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS6424L-Q1 車載、ロード ダンプ対応機能搭載、27W、2MHz、4 チャネル、4.5 ~ 18V、デジタル入力 Class-D オーディオ アンプ
  • TPA6404-Q1 車載、ロード ダンプ対応機能搭載、45W、2MHz、4 チャネル、4.5 ~ 18V の電源電圧、アナログ入力 Class-D オーディオ アンプ
  • TAS5411-Q1 車載、8W、4.5V~18V、アナログ入力、モノラル Class-D オーディオ アンプ
  • TAS5421-Q1 車載、22W、4.5V~18V、アナログ入力、モノラル Class-D オーディオ アンプ
  • TAS5431-Q1 車載、8W、4.5V~18V アナログ入力、モノラル Class-D オーディオ アンプ
  • TAS5441-Q1 車載、22W、4.5V~18V アナログ入力、モノラル Class-D オーディオ アンプ
  • TAS6421-Q1 車載対応、ロード ダンプ対応機能搭載、75W、2MHz、1 チャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS6422E-Q1 車載、75W、2MHz、2 チャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS6424M-Q1 車載、ロード ダンプ対応機能搭載、45W、2MHz、4 チャネル、4.5 ~ 18V、デジタル入力 Class-D オーディオ アンプ
  • TAS6424MS-Q1 車載、45W、2MHz、4 チャネル、4.5 ~ 18V、デジタル入力 Class-D オーディオ アンプ
  • TAS6424R-Q1 車載、75W、2MHz、クワッドチャネル、4.5 ~ 26.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS6511-Q1 車載、電流センス機能搭載、45V、2MHz、1 チャネル、デジタル入力、Class-D オーディオ アンプ
  • TAS6584-Q1 車載、電流センス機能搭載、45V、10A、デジタル入力、4 チャネル Class-D オーディオ アンプ
  • TAS6684-Q1 車載、電流センス機能搭載、45V、13A、デジタル入力、4 チャネル Class-D オーディオ アンプ
  • TAS6754-Q1 車載、1L 変調、19V、デジタル入力、4 チャネル Class-D オーディオ アンプ
  • TPA6304-Q1 車載、45W、2.1MHz、アナログ入力、4 チャネル Class-D Burr-Brown™ オーディオ アンプ
Speaker, TV & soundbar audio amplifiers
  • TAS2110 11V Class-H 昇圧機能内蔵、6.1W、モノラル、デジタル入力 Class-D スピーカ アンプ
  • TAS2764 I/V センス機能とスピーカ保護機能搭載、マルチレベル電源向け、13W、デジタル入力、2.3V ~ 16V スマート アンプ
  • TAS2780 スピーカ保護用 I/V センス機能搭載、25W、デジタル入力、4.5V ~ 24V、6A ピーク、スマート アンプ
  • TAS5729MD HP (ヘッドホン) 対応、12W ステレオ、24W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力、開ループ Class-D オーディオ アンプ
  • TAS5733L EQ (イコライザ) と AGL (オート ゲイン リミッタ) 搭載、10W ステレオ、20W モノラル、8 ~ 16.5V、デジタル入力、開ループ Class-D オーディオ アンプ
  • TAS5751M EQ (イコライザ) と AGL (オート ゲイン リミッタ) 搭載、25W ステレオ、40W モノラル、8 ~ 26.4V、デジタル入力、開ループ Class-D オーディオ アンプ
  • TAS5754M 40W ステレオ、61W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS5756M 30W ステレオ、40W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS5760L 21W ステレオ、42W モノラル、4.5 ~ 16.4V 電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS5760LD HP (ヘッドホン) 機能内蔵、21W ステレオ、42W モノラル、4.5 ~ 16.4V、デジタル入力 Class-D オーディオ アンプ
  • TAS5760M 55W ステレオ、114W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS5780M 20W ステレオ、40W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS5782M 処理能力搭載、20W ステレオ、40W モノラル、4.5 ~ 26.4V、デジタル入力 Class-D スマート オーディオ アンプ
  • TAS5805M 処理能力搭載、23W ステレオ、45W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力 Class-D オーディオ アンプ
  • TAS5822M 96kHz のエンハンスド処理機能搭載、35W、インダクタレス、デジタル入力、ステレオ、閉ループ Class-D アンプ
  • TAS5825M 192kHz アーキテクチャ採用、38W ステレオ、65W モノラル、4.5 ~ 26V、デジタル入力 Class-D スマート オーディオ アンプ
  • TAS5825P 超低アイドル損失と優れた効率、4.5V ~ 26.4V、Class-H 制御、デジタル入力 Class-D オーディオ アンプ
Specialty audio amplifiers
  • TPA6166A2 アクセサリ検出機能搭載、43mW ステレオ、アナログ入力ヘッドホン アンプ
PC & notebook audio amplifiers
  • TAS2770 スピーカ保護用 I/V センス機能内蔵、20W、デジタル入力、4.5V ~ 18V、スマート アンプ
  • TAS2781 25W、4.5V ~ 23V、デジタル入力、オーディオ処理機能内蔵、スピーカ保護機能搭載、Class-D アンプ
  • TAS5766M 50W ステレオ、100W モノラル、4.5 ~ 26.4V 電源電圧、デジタル入力 Class-D スマート オーディオ アンプ
Mobile phone tablet wearable audio amplifiers
  • TAS2562 スピーカ保護向けの I/V センス機能搭載、11V の Class-H 昇圧機能内蔵、6.1W、デジタル入力スマート アンプ
  • TAS2564 スピーカ保護向けの I/V センス機能搭載、13V の Class-H 昇圧機能内蔵、7W、デジタル入力スマート アンプ
  • TAS2572 I/V センス機能搭載、13V の Class-H 昇圧機能内蔵、6.6W、デジタル入力スマート アンプ
Piezo drivers
  • DRV5825P スマート I/V 保護機能搭載、4.5 ~ 26.4V、7.5A ステレオ、15A モノラル、デジタル入力、ピエゾ ドライバ
ハードウェア開発
評価ボード
  • ADC3120EVM-PDK TLV320ADC3120 ステレオ チャネル、106dB SNR、768kHz、Burr-Brown™ オーディオ ADC の評価基板
  • ADC3120Q1EVM-PDK PCM3120-Q1 106dB の SNR、ステレオ、768kHz、オーディオ A/D コンバータの評価基板
  • ADC5120EVM-PDK TLV320ADC5120 ステレオ チャネル、120dB SNR、768kHz、Burr-Brown™ オーディオ ADC の評価基板
  • ADC5120Q1EVM-PDK PCM5120-Q1 120dB の SNR、ステレオ、768kHz、オーディオ A/D コンバータの評価基板
  • ADC6120EVM-PDK TLV320ADC6120 ステレオ チャネル、123dB SNR、768kHz、Burr-Brown™ オーディオ ADC の評価基板
  • ADC6120Q1EVM-PDK PCM6120-Q1 123dB の SNR、ステレオ、768kHz、オーディオ A/D コンバータの評価基板
  • PCM1809EVM PCM1809 評価基板
  • PCMD3140Q1EVM-PDK PCMD3140-Q1 4 チャネル PDM 入力から TDM または I²S 出力への変換を行うコンバータの評価基板
  • PP-SALB2-EVM PP-SALB2-EVM スマート アンプ スピーカ評価ボードの評価基板 (評価ボード 2)
  • TAA3040EVM-PDK TAA3040 評価基板
  • TAA5212EVM-K TAA5212 評価基板
  • TAC5112EVM-K TAC5112 評価基板
  • TAC5212EVM-K TAC5212 評価基板
  • TAD5212EVM-K TAD5212 評価基板
  • TAS2555YZEVM TAS2555:5.7W Class-D オーディオ・アンプの評価基板
  • TAS2557EVM TAS2557 Class-H 昇圧機能とスピーカ センス機能搭載、5.7W Class-D オーディオ アンプの評価基板
  • TAS2559EVM TAS2559 5.7W Class-D オーディオ アンプの評価基板
  • TAS2560EVM TAS2560:5.6W Class-D オーディオ アンプの評価基板
  • TAS2770EVM TAS2770EVM モノラル、デジタル入力、Class-D、IV センスオーディオアンプの評価基板、QFN パッケージ
  • TAS2781EVM デジタル入力およびスピーカ IV センス機能搭載、モノラル、Class-D オーディオ アンプ向け TAS2781 評価基板
  • TAS3251EVM TAS3251 175W ステレオ / 350W モノラル、Ultra-HD デジタル入力 Class-D 評価モジュール
  • TAS5721EVM TAS5721 評価モジュール
  • TAS5733LEVM TAS5733L デジタル入力、開ループ Class-D オーディオ アンプの評価基板
  • TAS5751MEVM TAS5751M デジタル入力、オープン ループ、Class-D オーディオ アンプ評価基板
  • TAS5754MDCAEVM TAS5754M I2S 入力、クローズド・ループのオーディオ・アンプ評価モジュール
  • TAS5756MDCAEVM TAS5756M I2S 入力、クローズド・ループのオーディオ・アンプ評価モジュール
  • TAS5760XXEVM TAS5760M/MD/L/LD 評価モジュール
  • TAS5782MEVM TAS5782M デジタル入力、閉ループ、96kHz、処理機能搭載、Class-D オーディオ アンプの評価基板
  • TAS5805MEVM TAS5805M 拡張処理機能搭載、デジタル入力、閉ループ ステレオ Class-D オーディオ アンプの評価基板 (EVM)
  • TAS5825MEVM 96kHz/192kHz 拡張処理機能搭載、デジタル入力、閉ループ、Class-D オーディオ アンプの評価基板
  • TAS5411Q1EVM TAS5411-Q1 EVM 1 チャネル、アナログ入力クラス-D オーディオ・アンプ、I2C 診断および保護付き、オートモーティブ用
  • TAS5421EVM TAS5421EVM オーディオ・アンプ評価ボード、eCall、テレマティック、計器群、および、インフォテイメント用
  • TAS5431Q1EVM TAS5431-Q1 8W車載用モノラル アナログ入力D級オーディオ アンプ評価基板
  • TAS5441Q1EVM eCall、テレマティクス、インストルメント クラスター、インフォテインメント用オーディオ アンプ評価基板
  • TAS6421Q1EVM TAS6421-Q1 I2C 診断機能搭載、2.1MHz、1 チャネル デジタル入力 Class-D オーディオ アンプの評価基板
  • TAS6422EQ1EVM I2C 診断機能搭載、2MHz、2 チャネル、デジタル入力 Class-D オーディオ アンプの評価基板
  • TAS6422Q1EVM TAS6422Q1 I2C 診断機能搭載、2.1MHz、2 チャネル デジタル入力 Class-D オーディオ アンプの評価基板
  • TAS6424EQ1EVM TAS6424E-Q1 75W、2MHz、クワッド チャネル、デジタル入力 Class-D オーディオ アンプの評価基板
  • TAS6424LQ1EVM TAS6424LQ1 I2C 診断機能搭載、2.1MHz、4 チャネル デジタル入力 Class-D オーディオ アンプの評価基板
  • TAS6424MSQ1EVM I2C 診断機能搭載、2.1MHz、4 チャネル、デジタル入力 Class-D オーディオ アンプの評価基板
  • TAS6511Q1EVM TAS6511-Q1 評価基板
  • TAS6584Q1EVM TAS6584-Q1 45V、10A、デジタル入力、4 チャネル Class-D オーディオ アンプの評価基板
  • TAS6684Q1EVM TAS6684-Q1 評価基板
  • TAS6754Q1EVM TAS6754-Q1 評価基板
  • TPA6304Q1EVM 車載、2.1MHz、アナログ入力、4 チャネル、Class-D オーディオ アンプの評価基板
  • TPA6404Q1EVM TPA6404-Q1 50W、2MHz アナログ入力 4 チャネル、車載 Class-D オーディオ アンプの評価基板
開発キット
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HSSOP (DKQ) 56 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ