TDC1011-Q1

アクティブ

車載向け超音波検出アナログ フロント エンド (AFE)、レベルおよび ID 検出用

製品詳細

Type Analog front-end (AFE) Features Direct drive Gain (min) (dB) 20 Gain (max) (dB) 20 Number of input channels 1 Supply voltage (min) (V) 0.61 Supply voltage (max) (V) 2.7 Operating temperature range (°C) -40 to 125 Interface type 41 Rating Automotive
Type Analog front-end (AFE) Features Direct drive Gain (min) (dB) 20 Gain (max) (dB) 20 Number of input channels 1 Supply voltage (min) (V) 0.61 Supply voltage (max) (V) 2.7 Operating temperature range (°C) -40 to 125 Interface type 41 Rating Automotive
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Automotive AEC-Q100 (TDC1011-Q1)
  • Measurement Range: Up to 8 ms
  • Operating Current: 1.8 µA (2 SPS)
  • Transmitter Channel TX
    • Supports Single Transducer Applications
    • Programmable Excitation: 31.25 kHz to 4 MHz,
      Up to 31 Pulses
  • Receiver Channel RX
    • STOP Cycle-to-Cycle Jitter: 50 psRMS
    • Low-Noise and Programmable Gain Amplifiers
    • Access to Signal Chain for External Filter
      Design
    • Programmable Threshold Comparator for Echo
      Qualification
    • Programmable Low Power Mode for Long TOF
      Measurements
  • Temperature Measurement
    • Interface to Two PT1000/500 RTDs
    • RTD-to-RTD Matching Accuracy 0.02°CRMS
  • Operating Temperature Range: –40°C to 125°C
  • Automotive AEC-Q100 (TDC1011-Q1)
  • Measurement Range: Up to 8 ms
  • Operating Current: 1.8 µA (2 SPS)
  • Transmitter Channel TX
    • Supports Single Transducer Applications
    • Programmable Excitation: 31.25 kHz to 4 MHz,
      Up to 31 Pulses
  • Receiver Channel RX
    • STOP Cycle-to-Cycle Jitter: 50 psRMS
    • Low-Noise and Programmable Gain Amplifiers
    • Access to Signal Chain for External Filter
      Design
    • Programmable Threshold Comparator for Echo
      Qualification
    • Programmable Low Power Mode for Long TOF
      Measurements
  • Temperature Measurement
    • Interface to Two PT1000/500 RTDs
    • RTD-to-RTD Matching Accuracy 0.02°CRMS
  • Operating Temperature Range: –40°C to 125°C

The TDC1011 is a fully integrated analog front-end (AFE) for ultrasonic sensing measurements of liquid level, fluid identification/concentration, and proximity/ distance applications common in automotive, industrial, medical, and consumer markets. When paired with an MSP430/C2000 MCU, power, wireless, and source code, TI provides the complete ultrasonic sensing solution.

TI's Ultrasonic AFE offers programmability and flexibility to accommodate a wide-range of applications and end equipment. The TDC1011 can be configured for multiple transmit pulses and frequencies, gain, and signal thresholds for use with a wide-range of transducer frequencies (31.25kHz to 4MHz) and Q-factors. Similarly, the programmability of the receive path allows ultrasonic waves to be detected over a wider range of distances/tank sizes and through various mediums.

Selecting different modes of operation, the TDC1011 can be optimized for low power consumption, making it ideal for battery powered applications. The low noise amplifiers and comparators provide extremely low jitter, enabling picosecond resolution and accuracy.

For all available packages, see the orderable addendum at the end of the data sheet.

The TDC1011 is a fully integrated analog front-end (AFE) for ultrasonic sensing measurements of liquid level, fluid identification/concentration, and proximity/ distance applications common in automotive, industrial, medical, and consumer markets. When paired with an MSP430/C2000 MCU, power, wireless, and source code, TI provides the complete ultrasonic sensing solution.

TI's Ultrasonic AFE offers programmability and flexibility to accommodate a wide-range of applications and end equipment. The TDC1011 can be configured for multiple transmit pulses and frequencies, gain, and signal thresholds for use with a wide-range of transducer frequencies (31.25kHz to 4MHz) and Q-factors. Similarly, the programmability of the receive path allows ultrasonic waves to be detected over a wider range of distances/tank sizes and through various mediums.

Selecting different modes of operation, the TDC1011 can be optimized for low power consumption, making it ideal for battery powered applications. The low noise amplifiers and comparators provide extremely low jitter, enabling picosecond resolution and accuracy.

For all available packages, see the orderable addendum at the end of the data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TDC1000-Q1 アクティブ 車載向け、液面 / 濃度 / 流量センシング用途、超音波センシング向けアナログ フロント エンド Dual-channel version of TDC1011-Q1, with two integrated TX/RX channels.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TDC1011-Q1 Single Channel Ultrasonic Sensing Analog Front End (AFE) for Level Sensing, Concentration Sensing Applications データシート PDF | HTML 2015年 7月 7日
アプリケーション・ノート Ultrasonic Sensing Basics (Rev. D) PDF | HTML 2021年 12月 2日
アプリケーション概要 TDC1000-Q1 in Automotive Ultrasonic Level Sensing Systems 2017年 7月 29日
アプリケーション・ノート How to Select and Mount Transducers in Ultrasonic Sensing for Level Sensing and (Rev. A) PDF | HTML 2015年 11月 25日
アプリケーション・ノート Using Ultrasonic Sensing to Monitor Level in Tanks 2015年 7月 25日
アプリケーション・ノート 液位計測、流量 計測、液体識別アプリケーション向けの超音波計測の基礎 (Rev. A) 2015年 6月 11日
アプリケーション・ノート Ultrasonic Sensing for Fluid Identification and Contamination 2015年 4月 30日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TDC1000-C2000EVM — TDC1000-C2000 評価モジュール、超音波アナログ・フロント・エンド用

The TDC1000-C2000EVM is an evaluation module (EVM) that allows users to evaluate the operation and performance of the TDC1000 ultrasonic analog-front-end with C2000.  The board can be used for many ultrasonic sensing applications such as automotive fluid level detection, concentration and (...)

ユーザー ガイド: PDF
ガーバー・ファイル

PGA460 Transducer and Transformer Listing

SLAC787.ZIP (21 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 28 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ