TLC7628

アクティブ

パラレル入力、DSP 向け高速制御信号伝達、、8 ビット、0.1μs、デュアル MDAC (乗算型 DAC)

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと類似の機能
DAC53202 アクティブ Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、10 ビット、2 チャネル、電圧 / 電流出力、スマート DAC Lower power, smaller 3mm × 3mm QFN package

製品詳細

Resolution (Bits) 8 Number of DAC channels 2 Interface type Parallel Output type Unbuffered Current Output voltage range (V) 0 to 20 INL (max) (±LSB) 0.5 Settling time (µs) 0.1 Reference type Ext Architecture Multiplying DAC Rating Catalog Sample/update rate (Msps) 10 Power consumption (typ) (mW) 20 Operating temperature range (°C) 0 to 70 Product type General-purpose DAC
Resolution (Bits) 8 Number of DAC channels 2 Interface type Parallel Output type Unbuffered Current Output voltage range (V) 0 to 20 INL (max) (±LSB) 0.5 Settling time (µs) 0.1 Reference type Ext Architecture Multiplying DAC Rating Catalog Sample/update rate (Msps) 10 Power consumption (typ) (mW) 20 Operating temperature range (°C) 0 to 70 Product type General-purpose DAC
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Easy Microprocessor Interface
  • On-Chip Data Latches
  • Digital Inputs Are TTL-Compatible With 10.8-V to 15.75-V Power Supply
  • Monotonic Over the Entire A/D Conversion Range
  • Fast Control Signaling for Digital Signal Processor (DSP) Applications Including Interface With TMS320
  • CMOS Technology
  • KEY PERFORMANCE SPECIFICATIONS
    • Resolution. . .8 bits
    • Linearity Error. . .1/2 LSB
    • Power Dissipation. . .20 mW
    • Settling Time. . .100 ns
    • Propagation Delay Time. . .80 ns

All trademarks are the property of their respective owners.

  • Easy Microprocessor Interface
  • On-Chip Data Latches
  • Digital Inputs Are TTL-Compatible With 10.8-V to 15.75-V Power Supply
  • Monotonic Over the Entire A/D Conversion Range
  • Fast Control Signaling for Digital Signal Processor (DSP) Applications Including Interface With TMS320
  • CMOS Technology
  • KEY PERFORMANCE SPECIFICATIONS
    • Resolution. . .8 bits
    • Linearity Error. . .1/2 LSB
    • Power Dissipation. . .20 mW
    • Settling Time. . .100 ns
    • Propagation Delay Time. . .80 ns

All trademarks are the property of their respective owners.

The TLC7628C is a dual, 8-bit, digital-to-analog converter (DAC) designed with separate on-chip data latches and featuring exceptionally close DAC-to-DAC matching. Data are transferred to either of the two DAC data latches through a common, 8-bit input port. Control input DACA/DACB determines which DAC is loaded. The load cycle of this device is similar to the write cycle of a random-access memory, allowing easy interface to most popular microprocessor buses and output ports. Segmenting the high-order bits minimizes glitches during changes in the most significant bits, where glitch impulse is typically the strongest.

The TLC7628C operates from a 10.8-V to 15.75-V power supply and is TTL-compatible over this range. 2- or 4-quadrant multiplying makes these devices a sound choice for many microprocessor-controlled gain-setting and signal-control applications.

The TLC7628C is characterized for operation from 0°C to 70°C.

The TLC7628C is a dual, 8-bit, digital-to-analog converter (DAC) designed with separate on-chip data latches and featuring exceptionally close DAC-to-DAC matching. Data are transferred to either of the two DAC data latches through a common, 8-bit input port. Control input DACA/DACB determines which DAC is loaded. The load cycle of this device is similar to the write cycle of a random-access memory, allowing easy interface to most popular microprocessor buses and output ports. Segmenting the high-order bits minimizes glitches during changes in the most significant bits, where glitch impulse is typically the strongest.

The TLC7628C operates from a 10.8-V to 15.75-V power supply and is TTL-compatible over this range. 2- or 4-quadrant multiplying makes these devices a sound choice for many microprocessor-controlled gain-setting and signal-control applications.

The TLC7628C is characterized for operation from 0°C to 70°C.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Dual 8-Bit Multiplying Digital-to-Analog Converter データシート (Rev. B) 2007年 3月 8日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​