TLV320DAC3100-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified with the Following Results:
- Device Temperature Grade 3: –40°C to 85°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C4B
- Device Temperature Grade 3: –40°C to 85°C
- Stereo Audio DAC with 95-dB SNR
- Supports 8-kHz to 192-kHz Sample Rates
- Mono Class-D BTL Speaker Driver
(2.5 W Into 4-Ω or 1.6 W Into 8-Ω) - Two Single-Ended Inputs With Mixing and Output
Level Control - Stereo Headphone/Lineout and Mono Class-D
Speaker Outputs Available - Microphone Bias
- Headphone Detection
- 25 Built-in Digital Audio Processing Blocks
(PRB_P1 – PRB_P25) Providing Biquad
and FIR Filters, DRC, and 3-D Structures - Digital Mixing Capability
- Pin Control or Register Control for Digital-Playback
Volume-Control Settings - Digital Sine-Wave Generator for Beeps and Key Clicks
(PRB_P25) - Programmable PLL for Flexible Clock Generation
- I2S, Left-Justified, Right-Justified,
DSP, and TDM Audio Interfaces - I2C Control With Register Auto-Increment
- Full Power-Down Control
- Power Supplies:
- Analog: 2.7 V–3.6 V
- Digital Core: 1.65 V–1.95 V
- Digital I/O: 1.1 V–3.6 V
- Class-D: 2.7 V–5.5 V (SPKVDD ≥ AVDD)
- 5-mm × 5-mm 32-QFN Package
The TLV320DAC3100-Q1 is a low-power, highly-integrated, high-performance stereo-audio DAC with 24-bit stereo playback and digital audio processing blocks.
The device integrates headphone drivers and speaker drivers. The mono speaker driver drives loads down to 4 Ω. The TLV320DAC3100-Q1 has a suite of built-in processing blocks for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left and right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ is supported by the programmable digital signal-processing block. An on-chip PLL provides the high-speed clock required by the digital signal-processing block. The volume level is controlled either by pin control or by register control. The audio functions are controlled using the I2C serial bus.
The TLV320DAC3100-Q1 has a programmable digital sine-wave generator and is available in a 32-pin QFN package.
This data manual is designed using PDF document-viewing features that allow quick access to information. For example, performing a global search on "page 0 / register 27" produces all references to this page and register in a list. This makes it easy to traverse the list and find all information related to a page and register. Note that the search string must be of the indicated format. Also, this document includes document hyperlinks to allow the user to find a document reference quickly. To come back to the original page, click the green left arrow near the PDF page number at the bottom of the file. The hot-key for this function is alt-left arrow on the keyboard. Another way to find information quickly is to use the PDF bookmarks.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | Low-Power Stereo Audio DAC With Audio Processing . データシート (Rev. A) | 2013年 8月 23日 | |||
| アプリケーション・ノート | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 2019年 8月 26日 | ||||
| アプリケーション・ノート | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 2019年 6月 27日 | ||||
| アプリケーション・ノート | Audio Serial Interface Configurations for Audio Codecs (Rev. A) | 2019年 6月 27日 | ||||
| 技術記事 | Instrument clusters: moving beyond chimes and dings (part 2) | PDF | HTML | 2015年 4月 17日 | |||
| アプリケーション・ノート | TLV320AIC31xx and TLV320DAC31xx Power Consumption Characterization (Rev. B) | 2014年 9月 3日 | ||||
| アプリケーション・ノート | TLV320DAC3100 Open Load Detection Test (Rev. B) | 2013年 7月 27日 | ||||
| アプリケーション・ノート | AN-1737 Managing EMI in Class D Audio Applications (Rev. A) | 2013年 5月 1日 | ||||
| アプリケーション・ノート | Coefficient RAM Access Mechanisms.. (Rev. D) | 2012年 1月 25日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
TLV320DAC3100EVM-U — TLV320DAC3100EVM-U 評価基板
TLV320DAC3100EVM-U (ACEV-1A) は、TLV320DAC3100 オーディオ コーデックの完全な評価モジュールです。
この評価基板 (EVM) は、TI のオーディオ コーデック用のブロック図ベースのグラフィカル ユーザーインターフェイスである TI の CodecControl ソフトウェアに対応しています。
TLV320DAC3100EVM-U は、PC の USB ポートに接続します。この USB インターフェイスにより EVM に対する給電、制御、オーディオ データ ストリーミングが可能になります。この評価基板 (EVM) (...)
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| VQFN (RHB) | 32 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。