TMS320DM641

アクティブ

ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ

製品詳細

CPU 32-/64-bit Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
CPU 32-/64-bit Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
OMFCBGA (ZNZ) 548 729 mm² 27 x 27
  • High-Performance Digital Media Processor (TMS320DM641/TMS320DM640)
    • 2.5-, 2-, 1.67-ns Instruction Cycle Time
    • 400-, 500-, 600-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 3200, 4000, 4800 MIPS
    • Fully Software-Compatible With C64x™
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 x 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2™ Increased Orthogonality
  • L1/L2 Memory Architecture
    • 128K-Bit (16K-Byte) L1P Program Cache (Direct Mapped)
    • 128K-Bit (16K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 1M-Bit (128K-Byte) L2 Unified Mapped RAM/Cache (Flexible RAM/Cache Allocation)
  • Endianess: Little Endian, Big Endian
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Asynchronous Memories (SRAM and EPROM) and Synchronous Memories (SDRAM, SBSRAM, ZBT SRAM, and FIFO)
    • 1024M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • 10/100 Mb/s Ethernet MAC (EMAC)
    • IEEE 802.3 Compliant
    • Media Independent Interface (MII)
    • 8 Independent Transmit (TX) and 1 Receive (RX) Channel
  • Management Data Input/Output (MDIO)
  • Two Configurable Video Ports (DM641)
  • One Configurable Video Port (DM640)
    • Providing a Glueless I/F to Common Video Decoder and Encoder Devices
    • Supports Multiple Resolutions and Video Standards
  • VCXO Interpolated Control Port (VIC)
    • Supports Audio/Video Synchronization
  • Host-Port Interface (HPI) [16-Bit] (DM641)
  • Multichannel Audio Serial Port (McASP)
    • Four Serial Data Pins
    • Wide Variety of I2S and Similar Bit Stream Format
    • Integrated Digital Audio I/F Transmitter Supports S/PDIF, IEC60958-1, AES-3, CP-430 Formats
  • Inter-Integrated Circuit (I2C) Bus
  • Two Multichannel Buffered Serial Ports
  • Three 32-Bit General-Purpose Timers
  • Eight General-Purpose I/O (GPIO) Pins
  • Flexible PLL Clock Generator
  • IEEE-1149.1 (JTAG†) Boundary-Scan-Compatible
  • 548-Pin Ball Grid Array (BGA) Package (GDK and ZDK Suffixes), 0.8-mm Ball Pitch
  • 548-Pin Ball Grid Array (BGA) Package (GNZ and ZNZ Suffixes), 1.0-mm Ball Pitch
  • 0.13-µm/6-Level Cu Metal Process (CMOS)
  • 3.3-V I/Os, 1.2-V Internal (-400, -500)
  • 3.3-V I/Os, 1.4-V Internal (-600)

C64x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
† IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000 and C6000 are trademarks of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.

  • High-Performance Digital Media Processor (TMS320DM641/TMS320DM640)
    • 2.5-, 2-, 1.67-ns Instruction Cycle Time
    • 400-, 500-, 600-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 3200, 4000, 4800 MIPS
    • Fully Software-Compatible With C64x™
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 x 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2™ Increased Orthogonality
  • L1/L2 Memory Architecture
    • 128K-Bit (16K-Byte) L1P Program Cache (Direct Mapped)
    • 128K-Bit (16K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 1M-Bit (128K-Byte) L2 Unified Mapped RAM/Cache (Flexible RAM/Cache Allocation)
  • Endianess: Little Endian, Big Endian
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Asynchronous Memories (SRAM and EPROM) and Synchronous Memories (SDRAM, SBSRAM, ZBT SRAM, and FIFO)
    • 1024M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • 10/100 Mb/s Ethernet MAC (EMAC)
    • IEEE 802.3 Compliant
    • Media Independent Interface (MII)
    • 8 Independent Transmit (TX) and 1 Receive (RX) Channel
  • Management Data Input/Output (MDIO)
  • Two Configurable Video Ports (DM641)
  • One Configurable Video Port (DM640)
    • Providing a Glueless I/F to Common Video Decoder and Encoder Devices
    • Supports Multiple Resolutions and Video Standards
  • VCXO Interpolated Control Port (VIC)
    • Supports Audio/Video Synchronization
  • Host-Port Interface (HPI) [16-Bit] (DM641)
  • Multichannel Audio Serial Port (McASP)
    • Four Serial Data Pins
    • Wide Variety of I2S and Similar Bit Stream Format
    • Integrated Digital Audio I/F Transmitter Supports S/PDIF, IEC60958-1, AES-3, CP-430 Formats
  • Inter-Integrated Circuit (I2C) Bus
  • Two Multichannel Buffered Serial Ports
  • Three 32-Bit General-Purpose Timers
  • Eight General-Purpose I/O (GPIO) Pins
  • Flexible PLL Clock Generator
  • IEEE-1149.1 (JTAG†) Boundary-Scan-Compatible
  • 548-Pin Ball Grid Array (BGA) Package (GDK and ZDK Suffixes), 0.8-mm Ball Pitch
  • 548-Pin Ball Grid Array (BGA) Package (GNZ and ZNZ Suffixes), 1.0-mm Ball Pitch
  • 0.13-µm/6-Level Cu Metal Process (CMOS)
  • 3.3-V I/Os, 1.2-V Internal (-400, -500)
  • 3.3-V I/Os, 1.4-V Internal (-600)

C64x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
† IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000 and C6000 are trademarks of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.

The TMS320C64x™ DSPs (including the TMS320DM641 and TMS320DM640 devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320DM641 (DM641) and TMS320DM640 (DM640) devices are based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x™ is a code-compatible member of the C6000™ DSP platform.

With performance of up to 4800 million instructions per second (MIPS) at a clock rate of 600 MHz, the DM641 device offers cost-effective solutions to high-performance DSP programming challenges.

With performance of up to 3200 million instructions per second (MIPS) at a clock rate of 400 MHz, the DM640 device offers cost-effective solutions to high-performance DSP programming challenges.

The DM641/DM640 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x™ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units-two multipliers for a 32-bit result and six arithmetic logic units (ALUs)-with VelociTI.2™ extensions. The VelociTI.2™ extensions in the eight functional units include new instructions to accelerate the performance in video and imaging applications and extend the parallelism of the VelociTI™ architecture. The DM641 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 2400 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 4800 MMACS. The DM640 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 1600 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 3200 MMACS. The DM641/DM640 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000™ DSP platform devices.

The DM641/DM640 uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 128-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 1-Mbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. The peripheral set includes: two configurable video ports (DM641); one configurable video port (DM640); a 10/100 Mb/s Ethernet MAC (EMAC); a management data input/output (MDIO) module; a VCXO interpolated control port (VIC); one 4-bit multichannel buffered audio serial port (McASP0); an inter-integrated circuit (I2C) Bus module; two multichannel buffered serial ports (McBSPs); three 32-bit general-purpose timers; a 16-bit host-port interface (HPI16); a 8-pin general-purpose input/output port (GP0) with programmable interrupt/event generation modes; and a 32-bit glueless external memory interface (EMIFA), which is capable of interfacing to synchronous and asynchronous memories and peripherals.

The DM641 device has two single-channel 8-bit configurable video port peripherals (VP0 and VP1). The DM640 device has one single-channel 8-bit configurable video port peripheral (VP0). These video port peripherals provide a glueless interface to common video decoder and encoder devices. The DM641/DM640 video port peripherals support multiple resolutions and video standards (e. g., CCIR601 and ITU-).

These video port peripherals are configurable and can support either video capture and/or video display modes.

For more details on the Video Port peripherals, see the TMS320C64x DSP Video Port/VCXO Interpolated Control (VIC) Port Reference Guide (literature number SPRU629).

The McASP0 port supports one transmit and one receive clock zone, with four serial data pins which can be individually allocated to any of the two zones. The serial port supports time-division multiplexing on each pin from 2 to 32 time slots. The DM641/DM640 has sufficient bandwidth to support all 4 serial data pins transmitting a 192-kHz stereo signal. Serial data in each zone may be transmitted and received on multiple serial data pins simultaneously and formatted in a multitude of variations on the Philips Inter-IC Sound (I2S) format.

In addition, the McASP0 transmitter may be programmed to output multiple S/PDIF, IEC60958, AES-3, CP-430 encoded data channels simultaneously, with a single RAM containing the full implementation of user data and channel status fields.

McASP0 also provides extensive error-checking and recovery features, such as the bad clock detection circuit for each high-frequency master clock which verifies that the master clock is within a programmed frequency range.

The VCXO interpolated control (VIC) port provides digital-to-analog conversion with resolution from 9-bits to up to 16-bits. The output of the VIC is a single bit interpolated D/A output. For more details on the VIC port, see the TMS320C64x DSP Video Port/VCXO Interpolated Control (VIC) Port Reference Guide (literature number SPRU629).

The ethernet media access controller (EMAC) provides an efficient interface between the DM641/DM640 DSP core processor and the network. The DM641/DM640 EMAC supports both 10Base-T and 100Base-TX, or 10 Mbits/second (Mbps) and 100 Mbps in either half- or full-duplex, with hardware flow control and quality of service (QOS) support. The DM641/DM640 EMAC makes use of a custom interface to the DSP core that allows efficient data transmission and reception. For more details on the EMAC, see the TMS320C6000 DSP Ethernet Media Access Controller (EMAC) / Management Data Input/Output (MDIO) Module Reference Guide (literature number SPRU628).

The management data input/output (MDIO) module continuously polls all 32 MDIO addresses in order to enumerate all PHY devices in the system. Once a PHY candidate has been selected by the DSP, the MDIO module transparently monitors its link state by reading the PHY status register. Link change events are stored in the MDIO module and can optionally interrupt the DSP, allowing the DSP to poll the link status of the device without continuously performing costly MDIO accesses. For more details on the MDIO, see the TMS320C6000 DSP Ethernet Media Access Controller (EMAC) / Management Data Input/Output (MDIO) Module Reference Guide (literature number SPRU628).

The I2C0 port on the TMS320DM641/DM640 allows the DSP to easily control peripheral devices and communicate with a host processor. In addition, the standard multichannel buffered serial port (McBSP) may be used to communicate with serial peripheral interface (SPI) mode peripheral devices.

The DM641/DM640 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code

The TMS320C64x™ DSPs (including the TMS320DM641 and TMS320DM640 devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320DM641 (DM641) and TMS320DM640 (DM640) devices are based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x™ is a code-compatible member of the C6000™ DSP platform.

With performance of up to 4800 million instructions per second (MIPS) at a clock rate of 600 MHz, the DM641 device offers cost-effective solutions to high-performance DSP programming challenges.

With performance of up to 3200 million instructions per second (MIPS) at a clock rate of 400 MHz, the DM640 device offers cost-effective solutions to high-performance DSP programming challenges.

The DM641/DM640 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x™ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units-two multipliers for a 32-bit result and six arithmetic logic units (ALUs)-with VelociTI.2™ extensions. The VelociTI.2™ extensions in the eight functional units include new instructions to accelerate the performance in video and imaging applications and extend the parallelism of the VelociTI™ architecture. The DM641 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 2400 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 4800 MMACS. The DM640 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 1600 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 3200 MMACS. The DM641/DM640 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000™ DSP platform devices.

The DM641/DM640 uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 128-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 1-Mbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. The peripheral set includes: two configurable video ports (DM641); one configurable video port (DM640); a 10/100 Mb/s Ethernet MAC (EMAC); a management data input/output (MDIO) module; a VCXO interpolated control port (VIC); one 4-bit multichannel buffered audio serial port (McASP0); an inter-integrated circuit (I2C) Bus module; two multichannel buffered serial ports (McBSPs); three 32-bit general-purpose timers; a 16-bit host-port interface (HPI16); a 8-pin general-purpose input/output port (GP0) with programmable interrupt/event generation modes; and a 32-bit glueless external memory interface (EMIFA), which is capable of interfacing to synchronous and asynchronous memories and peripherals.

The DM641 device has two single-channel 8-bit configurable video port peripherals (VP0 and VP1). The DM640 device has one single-channel 8-bit configurable video port peripheral (VP0). These video port peripherals provide a glueless interface to common video decoder and encoder devices. The DM641/DM640 video port peripherals support multiple resolutions and video standards (e. g., CCIR601 and ITU-).

These video port peripherals are configurable and can support either video capture and/or video display modes.

For more details on the Video Port peripherals, see the TMS320C64x DSP Video Port/VCXO Interpolated Control (VIC) Port Reference Guide (literature number SPRU629).

The McASP0 port supports one transmit and one receive clock zone, with four serial data pins which can be individually allocated to any of the two zones. The serial port supports time-division multiplexing on each pin from 2 to 32 time slots. The DM641/DM640 has sufficient bandwidth to support all 4 serial data pins transmitting a 192-kHz stereo signal. Serial data in each zone may be transmitted and received on multiple serial data pins simultaneously and formatted in a multitude of variations on the Philips Inter-IC Sound (I2S) format.

In addition, the McASP0 transmitter may be programmed to output multiple S/PDIF, IEC60958, AES-3, CP-430 encoded data channels simultaneously, with a single RAM containing the full implementation of user data and channel status fields.

McASP0 also provides extensive error-checking and recovery features, such as the bad clock detection circuit for each high-frequency master clock which verifies that the master clock is within a programmed frequency range.

The VCXO interpolated control (VIC) port provides digital-to-analog conversion with resolution from 9-bits to up to 16-bits. The output of the VIC is a single bit interpolated D/A output. For more details on the VIC port, see the TMS320C64x DSP Video Port/VCXO Interpolated Control (VIC) Port Reference Guide (literature number SPRU629).

The ethernet media access controller (EMAC) provides an efficient interface between the DM641/DM640 DSP core processor and the network. The DM641/DM640 EMAC supports both 10Base-T and 100Base-TX, or 10 Mbits/second (Mbps) and 100 Mbps in either half- or full-duplex, with hardware flow control and quality of service (QOS) support. The DM641/DM640 EMAC makes use of a custom interface to the DSP core that allows efficient data transmission and reception. For more details on the EMAC, see the TMS320C6000 DSP Ethernet Media Access Controller (EMAC) / Management Data Input/Output (MDIO) Module Reference Guide (literature number SPRU628).

The management data input/output (MDIO) module continuously polls all 32 MDIO addresses in order to enumerate all PHY devices in the system. Once a PHY candidate has been selected by the DSP, the MDIO module transparently monitors its link state by reading the PHY status register. Link change events are stored in the MDIO module and can optionally interrupt the DSP, allowing the DSP to poll the link status of the device without continuously performing costly MDIO accesses. For more details on the MDIO, see the TMS320C6000 DSP Ethernet Media Access Controller (EMAC) / Management Data Input/Output (MDIO) Module Reference Guide (literature number SPRU628).

The I2C0 port on the TMS320DM641/DM640 allows the DSP to easily control peripheral devices and communicate with a host processor. In addition, the standard multichannel buffered serial port (McBSP) may be used to communicate with serial peripheral interface (SPI) mode peripheral devices.

The DM641/DM640 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code

ダウンロード 字幕付きのビデオを表示 ビデオ
TI からの設計サポートは利用不可

この製品に関して、新しいコンテンツやソフトウェアの更新など、新規プロジェクトに対する TI からの継続的な設計サポートはありません。該当する場合は、関連する資料、ソフトウェア、ツールはプロダクト フォルダに掲載されています。TI E2ETM サポート フォーラムで、アーカイブ済みの情報を検索することもできます。

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
71 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TMS320DM641/TMS320DM640 Video/Imaging Fixed-Point Digital Signal Processors データシート (Rev. F) 2010年 10月 12日
* エラッタ TMS320DM641, TMS320DM640 DSPs Silicon Errata (Silicon Revisions 2.0,1.2,1.1,1.0) (Rev. G) 2005年 8月 31日
ユーザー・ガイド Emulation and Trace Headers Technical Reference Manual (Rev. I) 2012年 8月 9日
アプリケーション・ノート Introduction to TMS320C6000 DSP Optimization 2011年 10月 6日
ユーザー・ガイド TMS320C64x DSP Video Port/ VCXO Interpolated Control (VIC) Port Reference Guide (Rev. G) 2010年 11月 12日
ユーザー・ガイド TMS320C64x/C64x+ DSP CPU and Instruction Set Reference Guide (Rev. J) 2010年 7月 30日
ユーザー・ガイド TMS320C6000 DSP Peripherals Overview Reference Guide (Rev. Q) 2009年 7月 2日
ユーザー・ガイド TMS320C6000 DSP Multi-channel Audio Serial Port (McASP) Reference Guide (Rev. J) 2008年 11月 20日
製品概要 TMS320C6000 高性能 DSP シリーズ プロダクト・ブリテン (Rev. B 翻訳版) 2008年 11月 17日
アプリケーション・ノート TMS320DM64xx、TMS320DM64x、および TMS320C6000 デバイスにおける熱考察 英語版 2008年 5月 5日
アプリケーション・ノート TMS320C6000 EMIF-to-External SDRAM Interface (Rev. E) 2007年 9月 4日
アプリケーション・ノート Migrating from TMS320DM642/3/1/0 to the TMS320DM648/7 2007年 6月 7日
ユーザー・ガイド TMS320C6000 DSP External Memory Interface (EMIF) Reference Guide (Rev. E) 2007年 4月 11日
製品概要 TMS320C6000 DSP TCP/IP Stack Software (Rev. C) 2007年 4月 4日
ユーザー・ガイド TMS320C6000 DSP Inter-Integrated Circuit (I2C) Module Reference Guide (Rev. D) 2007年 3月 26日
ユーザー・ガイド TMS320C6000 DSP Multichannel Buffered Serial Port (McBSP) Reference Guide (Rev. G) 2006年 12月 14日
ユーザー・ガイド TMS320C6000 DSP Enhanced Direct Memory Access (EDMA) Controller Reference Guide (Rev. C) 2006年 11月 15日
ユーザー・ガイド TMS320C6000 DSP マルチチャネル・オーディオ・シリアル・ポート(McASP) リファレンス・ガイド (Rev. G 翻訳版) 最新英語版 (Rev.J) 2006年 11月 6日
ユーザー・ガイド TMS320C64x DSP ビデオ・ポート/ VCXO 補間制御(VIC)ポート リファレンス・ガイド (Rev. E 翻訳版) 最新英語版 (Rev.G) 2006年 11月 6日
ユーザー・ガイド TMS320C64x DSP 2 レベル 内部メモリ リファレンス・ガイド (Rev. B 翻訳版) 最新英語版 (Rev.C) 2006年 11月 6日
ユーザー・ガイド TMS320C6000 DSP HPI リファレンス・ガイド (Rev. B 翻訳版) 最新英語版 (Rev.C) 2006年 11月 6日
アプリケーション・ノート IBISモデルを使用したタイミング解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2006年 11月 6日
ユーザー・ガイド TMS320C6000 DSP エンハンスト・ダイレクト・メモリ・アクセス (EDMA) コントローラ (Rev. B 翻訳版) 最新英語版 (Rev.C) 2006年 11月 6日
ユーザー・ガイド TMS320C64x DSP Two-Level Internal Memory Reference Guide (Rev. C) 2006年 2月 28日
ユーザー・ガイド TMS320C6000 DSP Host-Post Interface (HPI) Reference Guide (Rev. C) 2006年 1月 1日
アプリケーション・ノート TMS320DM640/1 Hardware Designer's Resource Guide (Rev. A) 2005年 10月 24日
アプリケーション・ノート Migrating from TMS320C64x to TMS320C64x+ (Rev. A) 2005年 10月 20日
製品概要 TMS320DM64x Digital Media Processors - Product Bulletin (Rev. C) 2005年 8月 30日
ユーザー・ガイド TMS320C6000 DSP Power-Down Logic and Modes Reference Guide (Rev. C) 2005年 3月 1日
アプリケーション・ノート TMS320DM64x Power Consumption Summary (Rev. F) 2005年 2月 18日
ユーザー・ガイド TMS320C6000 DSP 32-bit Timer Reference Guide (Rev. B) 2005年 1月 25日
アプリケーション・ノート Use and Handling of Semiconductor Packages With ENIG Pad Finishes 2004年 8月 31日
ユーザー・ガイド TMS320C6000 Chip Support Library API Reference Guide (Rev. J) 2004年 8月 13日
アプリケーション・ノート High Resolution Video Using the DM642 DSP and the THS8200 Driver (Rev. A) 2004年 5月 3日
アプリケーション・ノート Interfacing an LCD Controller to a DM642 Video Port (Rev. B) 2004年 5月 3日
アプリケーション・ノート TMS320C6000 Tools: Vector Table and Boot ROM Creation (Rev. D) 2004年 4月 26日
アプリケーション・ノート TMS320C6000 Board Design: Considerations for Debug (Rev. C) 2004年 4月 21日
ユーザー・ガイド TMS320C6000 DSP EMAC/MDIO Module Reference Guide (Rev. A) 2004年 3月 26日
ユーザー・ガイド TMS320C6000 DSP General-Purpose Input/Output (GPIO) Reference Guide (Rev. A) 2004年 3月 25日
アプリケーション・ノート TMS320C6000 McBSP Initialization (Rev. C) 2004年 3月 8日
アプリケーション・ノート TMS320C6000 EDMA IO Scheduling and Performance 2004年 3月 5日
その他の技術資料 Video/Imaging Benchmarks (Rev. A) 2004年 3月 1日
製品概要 Video Security over IP (VSIP) Development Platform Product Bulletin 2003年 11月 5日
ユーザー・ガイド TMS320C6000 DSP Designing for JTAG Emulation Reference Guide 2003年 7月 31日
製品概要 TMS320DM64x Digital Media Development Tools Product Bulletin 2003年 7月 31日
ユーザー・ガイド TMS320C6000 DSP Cache User's Guide (Rev. A) 2003年 5月 5日
アプリケーション・ノート TMS320C6000 McBSP Interface to an ST-BUS Device (Rev. B) 2002年 6月 4日
アプリケーション・ノート TMS320C6000 HPI to PCI Interfacing Using the PLX PCI9050 (Rev. C) 2002年 4月 17日
アプリケーション・ノート TMS320C6000 Board Design for JTAG (Rev. C) 2002年 4月 2日
アプリケーション・ノート TMS320C6000 EMIF to External Flash Memory (Rev. A) 2002年 2月 13日
アプリケーション・ノート Cache Usage in High-Performance DSP Applications with the TMS320C64x 2001年 12月 13日
アプリケーション・ノート Using a TMS320C6000 McBSP for Data Packing (Rev. A) 2001年 10月 31日
アプリケーション・ノート TMS320C6000 Enhanced DMA: Example Applications (Rev. A) 2001年 10月 24日
アプリケーション・ノート Interfacing theTMS320C6000 EMIFto a PCI Bus Using the AMCC S5933 PCI Controller (Rev. A) 2001年 9月 30日
アプリケーション・ノート TMS320C6000 Host Port to MC68360 Interface (Rev. A) 2001年 9月 30日
アプリケーション・ノート TMS320C6000 EMIF to External Asynchronous SRAM Interface (Rev. A) 2001年 8月 31日
アプリケーション・ノート TMS320C6000 Host Port to the i80960 Microprocessors Interface (Rev. A) 2001年 8月 31日
アプリケーション・ノート Using the TMS320C6000 McBSP as a High Speed Communication Port (Rev. A) 2001年 8月 31日
アプリケーション・ノート TMS320C6000 System Clock Circuit Example (Rev. A) 2001年 8月 15日
アプリケーション・ノート TMS320C6000 McBSP to Voice Band Audio Processor (VBAP) Interface (Rev. A) 2001年 7月 23日
アプリケーション・ノート TMS320C6000 McBSP: AC'97 Codec Interface (TLV320AIC27) (Rev. A) 2001年 7月 10日
アプリケーション・ノート TMS320C6000 McBSP: Interface to SPI ROM (Rev. C) 2001年 6月 30日
アプリケーション・ノート TMS320C6000 Host Port to MPC860 Interface (Rev. A) 2001年 6月 21日
アプリケーション・ノート TMS320C6000 McBSP: IOM-2 Interface (Rev. A) 2001年 5月 21日
ユーザー・ガイド TMS320C64x Technical Overview (Rev. B) 2001年 1月 30日
アプリケーション・ノート Circular Buffering on TMS320C6000 (Rev. A) 2000年 9月 12日
アプリケーション・ノート TMS320C6000 McBSP as a TDM Highway (Rev. A) 2000年 9月 11日
アプリケーション・ノート TMS320C6000 u-Law and a-Law Companding with Software or the McBSP 2000年 2月 2日
アプリケーション・ノート General Guide to Implement Logarithmic and Exponential Operations on Fixed-Point 2000年 1月 31日
アプリケーション・ノート TMS320C6000 C Compiler: C Implementation of Intrinsics 1999年 12月 7日
アプリケーション・ノート TMS320C6000 McBSP: I2S Interface 1999年 9月 8日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

LB-3P-TRACE32-DSP — デジタル信号プロセッサ(DSP)用 Lauterbach TRACE32デバッグおよびトレースシステム

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

購入先:Lauterbach GmbH
ドライバまたはライブラリ

SPRC090 Download TMS320C6000 Chip Support Library

The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use, compatibility between various C6000 devices and hardware abstraction. This will shorten development time by providing standardization (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • TMS320C6412 C64x 固定小数点 DSP - 最大 720MHz、McBSP と McASP と I2cC とイーサネット搭載
  • TMS320C6414 C64x 固定小数点 DSP - 最大 720MHz、McBSP 搭載
  • TMS320C6414T McBSP 機能搭載、最大 1GHz、C64x 固定小数点 DSP
  • TMS320C6415 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI 搭載
  • TMS320C6415T C64x 固定小数点 DSP - 最大 850MHz、McBSP と PCI 搭載
  • TMS320C6416 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI と VCP/TCP 搭載
  • TMS320C6416T C64x 固定小数点 DSP - 最大 850MHz、McBSP と PCI と VCP/TCP 搭載
  • TMS320C6701 C67x 浮動小数点 DSP - 最大 167MHz、McBSP 搭載
マルチメディア / 産業用ネットワーク SoC
  • TMS320DM640 ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ
  • TMS320DM641 ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ
  • TMS320DM642 ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ
車載運転支援 SoC
  • TMS320DM642Q ビデオ / 画像処理向け、固定小数点デジタル信号プロセッサ
ドライバまたはライブラリ

SPRC122 C62x/C64x Fast Run-Time Support Library

The C62x/64x FastRTS Library is an optimized, floating-point function library for C programmers using either TMS320C62x or TMS320C64x devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By replacing the current (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • SM320C6201-EP エンハンスド製品、C6201 固定小数点 DSP
  • SM320C6455-EP エンハンスド製品、C6455 固定小数点 DSP
  • SMJ320C6201B ミリタリー、固定小数点デジタル シグナル プロセッサ
  • SMJ320C6203 ミリタリー グレード C62x 固定小数点 DSP - セラミック パッケージ
  • TMS320C6202B C62x 固定小数点 DSP - 最大 300MHz、384KB
  • TMS320C6203B C62x 固定小数点 DSP - 最大 300MHz、896KB
  • TMS320C6204 固定小数点デジタル シグナル プロセッサ
  • TMS320C6205 固定小数点デジタル シグナル プロセッサ
  • TMS320C6211B C62x 固定小数点 DSP - 最大 167MHz
  • TMS320C6412 C64x 固定小数点 DSP - 最大 720MHz、McBSP と McASP と I2cC とイーサネット搭載
  • TMS320C6414 C64x 固定小数点 DSP - 最大 720MHz、McBSP 搭載
  • TMS320C6414T McBSP 機能搭載、最大 1GHz、C64x 固定小数点 DSP
  • TMS320C6415 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI 搭載
  • TMS320C6415T C64x 固定小数点 DSP - 最大 850MHz、McBSP と PCI 搭載
  • TMS320C6416 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI と VCP/TCP 搭載
  • TMS320C6416T C64x 固定小数点 DSP - 最大 850MHz、McBSP と PCI と VCP/TCP 搭載
  • TMS320C6421 C64x+ 固定小数点 DSP - 最大 600MHz、8 ビット EMIFA (非同期 EMIF) と 16 ビット DDR2 SDRAM 搭載
  • TMS320C6421Q C64x+ 固定小数点 DSP - 最大 600MHz、8 ビット EMIFA (非同期 EMIF) と 16 ビット DDR2 搭載
  • TMS320C6424 C64x+ 固定小数点 DSP - 最大 600MHz、16/8 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 SDRAM 搭載
  • TMS320C6424Q C64x+ 固定小数点 DSP - 最大 600MHz、16/8 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 搭載
  • TMS320C6452 C64x+ 固定小数点 DSP:最大 900MHz、1Gbps イーサネット搭載
  • TMS320C6454 C64x+ 固定小数点 DSP - 最大 1GHz、64 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 と 1Gbps イーサネット搭載
  • TMS320C6455 C64x+ 固定小数点 DSP、最大 1.2GHz、64 ビット EMIFA、32 および 16 ビット DDR2、1Gbps イーサネット
  • TMS320C6457 通信インフラ デジタル シグナル プロセッサ
マルチメディア / 産業用ネットワーク SoC
  • TMS320C6474 マルチコア デジタル シグナル プロセッサ
  • TMS320DM640 ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ
  • TMS320DM641 ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ
  • TMS320DM642 ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ
  • TMS320DM6431 デジタル メディア プロセッサ
  • TMS320DM6433 デジタル メディア プロセッサ
  • TMS320DM6435 デジタル メディア プロセッサ
  • TMS320DM6437 デジタル メディア プロセッサ
  • TMS320DM6441 DaVinci デジタル メディア システムオンチップ
  • TMS320DM6443 DaVinci デジタル メディア システムオンチップ
  • TMS320DM6446 DaVinci デジタル メディア システムオンチップ
車載運転支援 SoC
  • TMS320DM642Q ビデオ / 画像処理向け、固定小数点デジタル信号プロセッサ
  • TMS320DM6431Q 最大 2400MIPS、300MHz クロック レート、デジタル メディア プロセッサ
  • TMS320DM6435Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、1 x McBSP 搭載、デジタル メディア プロセッサ
  • TMS320DM6437Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、2 x McBSP 搭載、デジタル メディア プロセッサ
ドライバまたはライブラリ

TELECOMLIB — テレコムおよびメディア向けライブラリ - FAXLIB、VoLIB および AEC/AER、TMS320C64x+ および TMS320C55x プロセッサ用

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)
シミュレーション・モデル

DM641 GDK BSDL Model

SPRM134.ZIP (9 KB) - BSDL Model
シミュレーション・モデル

DM641 GDK/GNZ IBIS Model

SPRM125.ZIP (106 KB) - IBIS Model
シミュレーション・モデル

DM641 GNZ BSDL Model

SPRM131.ZIP (9 KB) - BSDL Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
OMFCBGA (ZNZ) 548 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ