ADC-LD-BB

ADC-LD-BB

Order now

Overview

One ADC-LD-BB board is included in the hardware kit with the GSPS analog-to-digital converter (ADC) reference boards. Since the analog inputs to the ADC1xDxx00RB are differential and most signal sources are single ended, these balun boards are generally used to achieve single-ended-to-differential conversion. In case both I- and Q- inputs are simultaneously driven with a similar signal, an additional balun board of the same type may be desired.

Incidentally, this balun board may also be used to do differential-to-single-ended conversion. For example, this balun board may be used when observing the DCLK± or RCOut± signal on a single-ended scope when exploring the autosync feature on the GSPS ADC reference boards.

ADC-LD-BB uses the B0430J50100AHF from Anaren®, which is designed for high performance and low cost. Since the input impedance of the GSPS ADCs are 100 Ω and the impedance of most signal generators are 50 Ω, its 1:2 impedance ratio is very convenient. The 10-pF capacitor at the input is recommended by Anaren for best performance. This balun is also a very good choice for driving the GSPS ADC sampling clock (CLK±).

Features
  • Balun: B0430J50100AHF
  • Balun manufacturer: Anaren
  • Frequency range: 400 MHz, 3 GHz
  • Impedance ratio: 1:2
  • Multilayer construction, low insertion loss, low distortion
High-speed ADCs (≥10 MSPS)
ADC10D1000 10-Bit, Dual 1.0-GSPS or Single 2.0-GSPS Analog-to-Digital Converter (ADC) ADC10D1000QML-SP Radiation-hardened, 100krad, 10-bit dual 1GSPS or single 2GSPS ADC ADC10D1500 10-Bit, Dual 1.5-GSPS or Single 3.0-GSPS Analog-to-Digital Converter (ADC) ADC12D1600 12-bit, dual 1.6-GSPS or single 3.2-GSPS analog-to-digital converter (ADC) ADC12D1600RF 12-bit, dual 1.6-GSPS or single 3.2-GSPS, RF-sampling analog-to-digital converter (ADC) ADC12D1800 12-bit, dual 1.8GSPS or single 3.6GSPS analog-to-digital converter (ADC) ADC12D1800RF 12-Bit, Dual 1.8GSPS or Single 3.6GSPS, RF-Sampling Analog-to-Digital Converter (ADC) ADC12D800RF 12-Bit, Dual 800-MSPS or Single 1.6-GSPS, RF Sampling Analog-to-Digital Converter (ADC)
Download View video with transcript Video

Order & start development

Evaluation board

ADC-LD-BB/NOPB — ADC low-distortion balun board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADC-LD-BB/NOPB ADC low-distortion balun board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate ADC-LD-BB/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019
User guide ADC-WB-BB / ADC-LD-BB User’s Guide May 7, 2012

Related design resources

Hardware development

EVALUATION BOARD
ADC12D1600RB 12-bit, dual 1.6-/1.8-GSPS or single 3.2-/3.6-GSPS ADC reference board

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos