AMZN-3P-SIDEWALK-TOOLKIT

AMZN-3P-SIDEWALK-TOOLKIT

From: Amazon
Order now

Overview

Amazon Sidewalk is a secure and reliable community network that covers in-home, in-building, entire neighborhood and even entire city use cases using Amazon Sidewalk Bridges, such as compatible Amazon Echo and Ring devices, to provide cloud connectivity for IoT devices. Amazon Sidewalk enables low-bandwidth and long-range connectivity at home and beyond and uses Bluetooth® Low Energy for short-distance communication and Sub-1 GHz 915 MHz frequencies to cover longer distances. Amazon Sidewalk leverages small portions of internet bandwidth from millions of participating Sidewalk Bridges to provide widespread wireless connectivity. A best-in-class developer journey gives developers an unprecedented opportunity to build the intelligent apps, services, and devices needed to create the smart enterprises, homes, neighborhoods, cities and campuses of the future without worrying about enabling and maintaining cloud connectivity. The TI Amazon Sidewalk toolkit provides the fastest option to get started developing Amazon Sidewalk-enabled devices. The toolkit includes the TI tools necessary for the development (hardware, software and documentation) as well as a direct link to the AWS IoT Core for Amazon Sidewalk.

TI’s SimpleLink™ CC1312R7, CC1352P7, CC2652R7 and CC2652P7 wireless MCUs support the following Amazon Sidewalk protocols:

  • Sub-1 GHz FSK
  • Bluetooth Low Energy

The CC1312R7, CC1352P7, CC2652R7 and CC2652P7 are part of the SimpleLink microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4 and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. The TI LaunchPad™ development kits for the CC1352P7 and CC2652R7 support programming and debugging from Code Composer Studio™ and IAR Embedded Workbench® integrated development environments (IDEs). TI provides a seamless integration and setup of Amazon Sidewalk with the shortest path to an authenticated development environment.

Features
  • Broad band antenna support for Sub-1 GHz (including 915 MHz Sidewalk Band) and 2.4 GHz frequency bands 
  • On-board emulator gets you started with instant code development
  • All IOs accessible on pin headers compatible with the LaunchPad/BoosterPack ecosystem
  • Frustration-free commissioning with Bluetooth Low Energy
    • Low power standby current of 0.85 μA (RTC ON, 80-KB RAM and CPU retention) - (multiyear battery operation)
    • FSK long range connection with integrated power amplifiers for boosted range
    • For battery powered devices, low power performance (multiyear operation on AA)
  • Amazon Sidewalk network parameters:
    • Frequency: 915 MHz and 2.4 GHz
    • PHY throughput:
      • FSK – 50 kbps
      • Bluetooth Low Energy – 2 Mbps, 1 Mbps, 500 kbps and 125 kbps
    • Network type: Star
    • Frequency hopping: Yes
    • Multiple levels of encryption - see Amazon Sidewalk white paper
Low-power 2.4-GHz products
CC2642R — SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2652P7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash

 

Sub-1 GHz wireless MCUs
CC1312R — SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC1314R10 — SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1352P — SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 — SimpleLink™ Arm® Cortex®-M4F multiband sub-1GHz & 2.4GHz wireless MCU with EdgeAI support, +20dBm CC1352R — SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support
Download View video with transcript Video

Get started

  1. Order a LP-CC1352P7 (FSK and Bluetooth Low Energy)  or LP-CC2652R7 (Bluetooth Low Energy only) Launchpad development kit
  2. Order an Amazon Echo (4th Gen)
  3. Download  and install the TI free Amazon Sidewalk SDK
  4. Follow the instructions in the quick start guide
  5. In case of questions, please post them at our E2E forum

Order & start development

Development kit

AMZN-3P-SIDEWALK-TOOLKIT — Amazon developer site registration

Supported products & hardware

AMZN-3P-SIDEWALK-TOOLKIT — Amazon developer site registration

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Technical article How TI helps expand connectivity beyond the front door with Amazon Sidewalk PDF | HTML Sep 21, 2020
Application note Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML Jan 27, 2020

Related design resources

Hardware development

DEVELOPMENT KIT
LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 — CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
EVALUATION BOARD
LAUNCHXL-CC1352P — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LPSTK-CC1352R — SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio
SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13XX-CC26XX-SDK — SimpleLink™ CC13xx and CC26xx software development kit (SDK) SIMPLELINK-LOWPOWER-SDK — SimpleLink™ low-power software development kits (SDKs)

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Amazon.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.