SIMPLELINK-LOWPOWER-SDK

SIMPLELINK-LOWPOWER-SDK

Downloads

Overview

The SimpleLink™ low-power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, proprietary, and multiprotocol solutions on the SimpleLink CC13xx, CC23xx, CC26xx, and CC27xx wireless MCUs.

Features

The SimpleLink Low Power SDK family is designed to support families of devices including:

  • SIMPLELINK-LOWPOWER-F2-SDK - The CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices.
  • SIMPLELINK-LOWPOWER-F3-SDK - The CC27xx and CC23xx devices.

Support varies per SDK and device. Across this software family there is support for proprietary, Sub-1 GHz and 2.4 GHz applications including:

  • Basic RX and TX examples for proprietary RF
  • TI 15.4-Stack, an IEEE 802.15.4-based star topology networking solution for the Sub-1 GHz and 2.4 GHz bands
  • Wi-SUN® FAN 1.0 compliant Sub-1 GHz mesh stack
  • Bluetooth Low Energy software protocol stack supporting Bluetooth 5.2 and Bluetooth mesh
  • Matter 1.0 and Thread 1.3 networking protocol based on open-source Matter project and Openthread
  • Zigbee software protocol stack
  • Supports concurrent operation of BLE + Sub-1 GHz (TI 15.4-Stack or proprietary Sub-1 GHz) and BLE + Zigbee using the Dynamic Multi-Protocol 
  • Supports Amazon Sidewalk Sub-1 GHz FSK and Bluetooth Low Energy

Long-term and short-term support

TI now offers two types of SIMPLELINK-LOWPOWER-SDK release streams: long-term support (LTS) and short-term support (STS). 

  • Long-term support (LTS) releases are actively maintained for 3 years (with a release frequency of 2 years) with reported defects being repaired as follows:
    • Critical defects (S1/P1 severity) are addressed in the next maintenance release
    • Security defects (PSIRT) are addressed in the next maintenance release 
    • Up to 2 maintenance releases per year may be issued based on critical issues
    • Critical defect repairs are proactively backported from STS to active LTS streams 
  • Short-term support (STS) releases are only supported until the next release becomes available (up to 3 releases a year ), meaning that:
    • All prioritized defects are fixed forward in the next quarterly STS release 
    • Patch releases for STS releases are not planned
    • Defect repairs are not backported to previous STS releases (except S1/P1/PSIRT to active LTS) 

Both LTS and STS releases go through the same validation process and are fully supported by Texas Instruments Inc. The difference being the support duration and feature evolution (stable vs continuous innovation). For more information, please see our detailed explanation of LTS and STS SDK releases here.

Download View video with transcript Video

Get started

  1. Buy a LaunchPad™ development kit
  2. Download the associated SimpleLink low-power software development kit (SDK)
  3. Get started with the SimpleLink Academy

Downloads

Software development kit (SDK)

SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

Supported products & hardware

Supported products & hardware

Products
Automotive wireless connectivity products
CC2642R-Q1 — Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU
Low-power 2.4-GHz products
CC2642R — SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2651P3 — SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4 GHz wireless MCU with 352-kB Flash CC2651R3 — SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash CC2651R3SIPA — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated antenna CC2652P — SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652PSIP — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2674P10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier CC2674R10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
Sub-1 GHz wireless MCUs
CC1311P3 — SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp CC1311R3 — SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash CC1312PSIP — Sub-1 GHz system-in-package (SiP) module with integrated power amplifier CC1312R — SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC1314R10 — SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1352P — SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 — SimpleLink™ Arm® Cortex®-M4F multiband sub-1GHz & 2.4GHz wireless MCU with EdgeAI support, +20dBm CC1352R — SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support CC1354P10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with EdgeAI support, 1MB + 296KB, +20dBm CC1354R10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with edge AI support, 1MB flash, 296KB SRAM
Hardware development
Development kit
LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 — CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC1311P3 — CC1311P3 LaunchPad™ development kit for SimpleLink™ sub-1-GHz wireless MCU LP-CC1312R7 — CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RB — CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU LP-EM-CC1314R10 — CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU LP-EM-CC1354P10 — CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
Evaluation board
LAUNCHXL-CC1352P — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC1352P7 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC2651P3 — CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2651R3SIPA — CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652PSIP — CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652R7 — CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RSIP — CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU LP-EM-CC1312PSIP — CC1312PSIP LaunchPad™ development kit for SimpleLink™ Sub-1GHz wireless MCU LPSTK-CC1352R — SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit
Browse Download options
Software development kit (SDK)

SIMPLELINK-LOWPOWER-F3-SDK — SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx and CC27xx devices

Supported products & hardware

Supported products & hardware

Products
Automotive wireless connectivity products
CC2340R5-Q1 — Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash CC2744R7-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU CC2745P10-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD, +20dBm CC2745R10-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD CC2745R7-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU, CAN-FD
Low-power 2.4-GHz products
CC2340R2 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 256kB flash and +8dBm CC2340R5 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm CC2340R5MODA — Bluetooth wireless module with integrated antenna, 512kB flash and +8dBm CC2755P10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +20dBm CC2755P20 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 2MB flash and +20dBm CC2755R10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +10dBm CC2755R7 — Bluetooth, Zigbee, and Thread wireless MCU with Edge AI NPU, HSM, 864kB flash and +10dBm
Hardware development
Evaluation board
LP-EM-CC2340R53 — LaunchPad™ development kit for CC2340R SimpleLink™ family of 2.4GHz multi-standard wireless MCUs LP-EM-CC2745R10-Q1 — CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU LP-EM-CC2755P10 — CC2755P10 LaunchPad™ development kit
Browse Download options
Software development kit (SDK)

SIMPLELINK-LOWPOWER-FMNAP — Find My Network Accessory Protocol (FMNAP) Plugin for SimpleLink devices

Supported products & hardware

Supported products & hardware

Products
Automotive wireless connectivity products
CC2340R5-Q1 — Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash
Low-power 2.4-GHz products
CC2340R5 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm
Software development kit (SDK)

SIMPLELINK-LOWPOWER-ZEPHYR-SDK — Zephyr® Platform support for the SimpleLink™ Low Power family of devices

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2340R5 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm CC2340R5MODA — Bluetooth wireless module with integrated antenna, 512kB flash and +8dBm CC2755P10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +20dBm CC2755P20 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 2MB flash and +20dBm CC2755R10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +10dBm
View on GitHub Download options
Software development kit (SDK)

SIMPLELINK-MATTER — SimpleLink™ family of devices Matter software

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2674P10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier CC2674R10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash CC2755P10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +20dBm CC2755P20 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 2MB flash and +20dBm CC2755R10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +10dBm
Sub-1 GHz wireless MCUs
CC1354P10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with EdgeAI support, 1MB + 296KB, +20dBm
Software development kit (SDK)

SIMPLELINK-TI-OPENTHREAD-SDK — SimpleLink™ family of devices OpenThread software

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2340R5 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm CC2340R5MODA — Bluetooth wireless module with integrated antenna, 512kB flash and +8dBm CC2652P — SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652PSIP — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2674P10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier CC2674R10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash CC2755P20 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 2MB flash and +20dBm CC2755R10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +10dBm
Hardware development
Development kit
LAUNCHXL-CC1352R1 — CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC2652RB — CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU
Evaluation board
LAUNCHXL-CC1352P — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC1352P7 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC2652PSIP — CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652R7 — CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RSIP — CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU
Plug-in

SIMPLELINK-SDK-EDGEAI-PLUGIN — Edge AI Plugin and application support for SimpleLink™ family of devices

Supported products & hardware

Supported products & hardware

Products
Automotive wireless connectivity products
CC2745R10-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD
Low-power 2.4-GHz products
CC2755P10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +20dBm CC2755R10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +10dBm
Sub-1 GHz wireless MCUs
CC1312PSIP — Sub-1 GHz system-in-package (SiP) module with integrated power amplifier CC1312R — SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC1314R10 — SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1352P — SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 — SimpleLink™ Arm® Cortex®-M4F multiband sub-1GHz & 2.4GHz wireless MCU with EdgeAI support, +20dBm CC1352R — SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support CC1354P10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with EdgeAI support, 1MB + 296KB, +20dBm CC1354R10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with edge AI support, 1MB flash, 296KB SRAM
Wi-Fi products
CC3551E — SimpleLink™ wireless MCU with dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy
Hardware development
Development kit
LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 — CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC1312R7 — CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-EM-CC1354P10 — CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
Evaluation board
LAUNCHXL-CC1352P — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC1352P7 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-EM-CC1312PSIP — CC1312PSIP LaunchPad™ development kit for SimpleLink™ Sub-1GHz wireless MCU LP-EM-CC2745R10-Q1 — CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU LP-EM-CC35X1 — CC35xxE LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU
Launch Download options
Plug-in

SIMPLELINK-TRX-PLUGIN — Transceiver Plug-in for SimpleLink™ SDK

Supported products & hardware

Supported products & hardware

Products
Sub-1 GHz transceivers
CC1402P — SimpleLink™ general purpose FSK transceiver with integrated high-power amplifier CC1404P — SimpleLink™ high-performance Sub-1GHz O-QPSK and FSK transceiver CC1407P — SimpleLink™ high-performance Sub-1GHz OFDM O-QPSK and FSK transceiver
Browse Download options

Additional resources you might need

Application software & framework

SIMPLELINK-CONNECT — SimpleLink Connect App for the SimpleLink Low Power SDKs

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2340R5 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm CC2651P3 — SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4 GHz wireless MCU with 352-kB Flash CC2652R — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash
Sub-1 GHz wireless MCUs
CC1354P10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with EdgeAI support, 1MB + 296KB, +20dBm
Wi-Fi products
CC3301 — SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3301MOD — SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module CC3351 — SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3351MOD — SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion module
Hardware development
Development kit
LP-EM-CC1354P10 — CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
Evaluation board
BP-CC3301MOD — SimpleLink™ CC3301MOD Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3351 — SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC2651P3 — CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652R7 — CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU M2-CC3351 — SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
Download options
Online training

SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy

Supported products & hardware

Supported products & hardware

Products
Automotive wireless connectivity products
CC2642R-Q1 — Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2662R-Q1 — Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Low-power 2.4-GHz products
CC2642R — SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2652P — SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652PSIP — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2674P10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier CC2674R10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
Sub-1 GHz wireless MCUs
CC1312PSIP — Sub-1 GHz system-in-package (SiP) module with integrated power amplifier CC1312R — SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC1314R10 — SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1352P — SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 — SimpleLink™ Arm® Cortex®-M4F multiband sub-1GHz & 2.4GHz wireless MCU with EdgeAI support, +20dBm CC1352R — SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support CC1354P10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with EdgeAI support, 1MB + 296KB, +20dBm CC1354R10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with edge AI support, 1MB flash, 296KB SRAM
Hardware development
Development kit
LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 — CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC1312R7 — CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RB — CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU LP-EM-CC1314R10 — CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU LP-EM-CC1354P10 — CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
Evaluation board
LAUNCHXL-CC1352P — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC1352P7 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC2651P3 — CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2651R3SIPA — CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652PSIP — CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652R7 — CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RSIP — CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU LP-EM-CC1312PSIP — CC1312PSIP LaunchPad™ development kit for SimpleLink™ Sub-1GHz wireless MCU LPSTK-CC1352R — SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit
Online training

SIMPLELINK-ACADEMY-CC23XX — Simplelink™ CC23xx Academy

Supported products & hardware

Supported products & hardware

Products
Automotive wireless connectivity products
CC2340R5-Q1 — Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash
Low-power 2.4-GHz products
CC2340R2 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 256kB flash and +8dBm CC2340R5 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm CC2340R5MODA — Bluetooth wireless module with integrated antenna, 512kB flash and +8dBm CC2755R10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +10dBm
Hardware development
Evaluation board
LP-EM-CC2340R53 — LaunchPad™ development kit for CC2340R SimpleLink™ family of 2.4GHz multi-standard wireless MCUs

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
More literature SimpleLink™ Low Power F2 SDK Documentation Overview Dec 23, 2024
More literature SimpleLink™ Low Power F3 SDK Documentation Overview Dec 23, 2024
Cybersecurity advisory TI-PSIRT-2021-100118 Missing ECC Input Validations on CC1310 and CC1350 Devices PDF | HTML Jun 13, 2022
Cybersecurity advisory TI-PSIRT-2022-100125 Texas Instruments 802.15.4 Stack: Absence of Frame Counter PDF | HTML Jun 8, 2022
Cybersecurity advisory InjectaBLE: Injecting Malicious Traffic Into Established Bluetooth® Low Energy Jun 22, 2021
Cybersecurity advisory SimpleLink™ CC13XX, CC26XX, CC32XX and MSP432E4 Integer Overflow Issues Apr 29, 2021
Cybersecurity advisory Bluetooth® Low Energy – Updating Connection MTU Size During OAD Buffer Overflow Mar 1, 2021
Cybersecurity advisory Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML Jul 17, 2020
Cybersecurity advisory Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML Jun 5, 2020
Cybersecurity advisory Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML May 18, 2020

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
SIMPLELINK-CONNECT-SW-MOBILE-APP — SimpleLink Connect mobile app
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO — CCStudio™ IDE - AI-enabled development environment SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio
SOFTWARE PROGRAMMING TOOL
UNIFLASH — UniFlash flash programming tool

Design tools & simulation

CALCULATION TOOL
SMARTRFTM-STUDIO — SmartRF Studio

Hardware development

DEVELOPMENT KIT
LAUNCHXL-CC1352R1 — CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC1311P3 — CC1311P3 LaunchPad™ development kit for SimpleLink™ sub-1-GHz wireless MCU LP-CC1312R7 — CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RB — CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU
EVALUATION BOARD
LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC1352P7 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC2651P3 — CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652R7 — CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RSIP — CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU LPSTK-CC1352R — SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Video series

View all videos

Videos