BDE-3P-CC2755P10-MODULES
BDE CC2755P10 modules with PCB antenna, UFL connector, RF PIN and 105°C working temp
BDE-3P-CC2755P10-MODULES
Overview
BDE-MP2755P10 is a series of compact, cost-effective 2.4GHz multiprotocol wireless MCU modules powered by TI’s CC2755P10 single-chip MCU. Featuring an Arm Cortex-M33 processor and a qualified Bluetooth® 6.0 stack, it operates as a standalone unit without requiring an external MCU. It supports Bluetooth 6.0 Low Energy, Zigbee 3.0, Thread 1.3, Matter 1.2, and proprietary protocols.
Designed for rapid integration, the modules incorporate integrated antennas, filters, and dual clocks. They deliver robust RF performance with up to +20dBm transmit power and -103.5dBm sensitivity (125kbps BLE Coded PHY), alongside advanced BLE 6.0 features like Channel Sounding and high-precision distance ranging. Ultra-low standby current, RTC support, and full 162KB RAM retention maximize battery life for low-duty-cycle devices. Pre-certified (FCC, ISED, CE, Bluetooth SIG) with secure OAD updates, they are ideal for smart home, industrial automation, medical, and consumer electronics applications.
Features
- Bluetooth 6.0 qualified: Full support for Bluetooth 6.0 features, including long-range Coded PHYs, high-speed 2Mbit PHYs, advertising extensions, and up to 32 concurrent multirole connections.
- Hardware accelerated Channel Sounding: Features a dedicated Algorithm Processing Unit (APU) to execute signal processing (FFT, super-resolution algorithms like MUltiple SIgnal Classification (MUSIC), and neural networks).
- Multiprotocol wireless engine: Supports Bluetooth 6.0 Low Energy, Zigbee 3.0, Thread 1.3, Matter 1.2, and proprietary protocols.
- Robust RF power & sensitivity: TX output power up to +20dBm and receiver sensitivity up to -103.5dBm on 125kbps BLE Coded PHY.
- Ultra-low power management: Consumes an extremely low 0.9µA standby current with active Real-Time Clock (RTC) and full 162KB SRAM retention, dropping down to 160nA in complete shutdown.
- Lots of memory: Packed with 1MB of Flash and 162KB of RAM. Optional additional 32Mbit flash.
- Pre-certified: FCC, IC, CE and Bluetooth SIG certified. Enable fast time to market.
- Flexible antenna options: Supports integrated PCB trace antenna, U.FL connector and ANT pin.
- BDE-MP2755P10A32: PCB Trace Antenna, 32Mbit SPI Flash, up to +85°C operating
- BDE-MP2755P10U32: U.FL Connector, 32Mbit SPI Flash, up to +85°C operating
- BDE-MP2755P10N32: ANT Pin, 32Mbit SPI Flash, up to +85°C operating
- BDE-MP2755P10A0: PCB Trace Antenna, up to +85°C operating
- BDE-MP2755P10U0: U.FL Connector, up to +85°C operating
- BDE-MP2755P10N0: ANT Pin, up to +85°C operating
- BDE-MP2755P10A32-IN: PCB Trace Antenna, 32Mbit SPI Flash, up to +105°C operating
- BDE-MP2755P10U32-IN: U.FL Connector, 32Mbit SPI Flash, up to +105°C operating
- BDE-MP2755P10N32-IN: ANT Pin, 32Mbit SPI Flash, up to +105°C operating
- BDE-MP2755P10A0-IN: PCB Trace Antenna, up to +105°C operating
- BDE-MP2755P10U0-IN: U.FL Connector, up to +105°C operating
- BDE-MP2755P10N0-IN: ANT Pin, up to +105°C operating
Low-power 2.4-GHz products
Order & start development
BDE-MP2755P10 — BDE CC2755P10 module with PCB antenna (A), UFL connector (U), RF PIN (N), 105°C working temp (-IN)
BDE-MP2755P10 — BDE CC2755P10 module with PCB antenna (A), UFL connector (U), RF PIN (N), 105°C working temp (-IN)
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.