BDE-3P-LE2340

BDE-3P-LE2340

Order now

Overview

BDE-3P-LE2340 modules are Bluetooth® 5.3 Low Energy wireless modules based on the CC2340R. With their low cost and exceptional RF and power consumption performance, these modules are ideal for applications that are cost-sensitive and require extended battery life. Multiple variants are available to meet diverse integration needs, offering three antenna options: an ANT pin for an external antenna, a U.FL connector for an external antenna, and an integrated PCB trace antenna. The operating temperature range is -40℃ to +85℃, with an extended range of -40℃ to +105℃ for the '-IN' (extended industrial) variants. The modules come with different memory options: 512KB or 256KB for flash, 12KB or 26KB for RAM, and variants with embedded 32Mbit SPI flash memory for additional storage requirements. Depending on the variant, users can access up to 26 or 12 GPIOs.

Features
  • Bluetooth® Low Energy 5.3
  • Integrated 48-MHz Arm Cortex-M0+ processor supporting BLE 5.3, ZigBee, SimpleLink TI 15.4-stack and Proprietary systems
  • 256 KB of in-system programmable flash
  • Backwards compatibility and support for key features from Bluetooth 4.2 and earlier LE specifications
  • Antenna options:
    • External antenna
    • U.FL Connector
    • Integrated PCB
  • Operating Temperature:
    • -40 to 85°C
    • -40 to 105°C
Low-power 2.4-GHz products
CC2340R2 Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 256kB flash and +8dBm CC2340R5 Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm
Download View video with transcript Video
Photos courtesy of BDE Technology Inc.

Order & start development

Daughter card

BDE-LE2340R21GE — CC2340R2 Bluetooth 2.4GHz module with 12 GPIOs

Supported products & hardware

BDE-LE2340R21GE CC2340R2 Bluetooth 2.4GHz module with 12 GPIOs

close
Version: null
Release date:
Daughter card

BDE-LE2340R22KP — CC2340R2 Bluetooth 2.4GHz module with 26 GPIOs

Supported products & hardware

BDE-LE2340R22KP CC2340R2 Bluetooth 2.4GHz module with 26 GPIOs

close
Version: null
Release date:
Daughter card

BDE-LE2340R52GE — CC2340R5 Bluetooth 2.4GHz module

Supported products & hardware

BDE-LE2340R52GE CC2340R5 Bluetooth 2.4GHz module

close
Version: null
Release date:
Daughter card

BDE-LE2340R52KP — CC2340R5 Bluetooth 2.4GHz module

Supported products & hardware

BDE-LE2340R52KP CC2340R5 Bluetooth 2.4GHz module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact BDE Technology Inc..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.