BOOSTXL-DRV8305EVM

BOOSTXL-DRV8305EVM

Order now

Overview

The BOOSTXL-DRV8305EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8305 motor gate driver and CSD18540Q5B NexFET™ power MOSFET. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt sense for sensorless BLDC algorithms. The module supplies MCU 3.3V power with the LMR16006 0.6A step down buck regulator. The drive stage is fully protected with short circuit, thermal, shoot-through, and under voltage protection and easily configurable via a SPI interface.

The module is ideal for evaluating and rapidly developing with the DRV8305. It is designed to work with compatible XL LaunchPads. The BoosterPack can be combined with LAUNCHXL-F28207F for InstaSPIN-FOC or up to two BoosterPacks can be combined with LAUNCHXL-F28069M for InstaSPIN-FOC or InstaSPIN-MOTION. InstaSPIN solutions are supported through MotorWare.
 

MathWorks MATLAB & Simulink example models include the following:

 

 

Features
  • 4.4V to 45V voltage supply input
  • Supports up to 20A peak, 15A continuous current ouput
  • Provides phase voltage and current feedback for sensorless BLDC control solutions
  • Complete brushless DC drive stage in ultra compact form factor (2.0" x 2.2")
  • Full protected drive stage including short circuit, thermal, shoot-through, and under-voltage protection

Get started

Automotive body & lighting MCUs
TMS320F28022-Q1 — Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023-Q1 — Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28069F-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

 

Automotive powertrain, zonal & chassis control MCUs
TMS320F28026-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28027-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC

 

BLDC drivers
DRV8305 — 45-V max 3-phase smart gate driver with current shunt amplifiers & SPI DRV8305-Q1 — Automotive 12-V battery 3-phase smart gate driver (grade 0 & grade 1)

 

DC/DC converters
LMR16006 — SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq

 

MOSFETs
CSD18540Q5B — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm

 

Real-time digital power MCUs
TMS320F28020 — C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 8 PWM TMS320F28021 — C2000™ 32-bit MCU with 40 MHz, 64 KB flash TMS320F28022 — C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023 — C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026 — C2000™ 32-bit MCU with 60-MHz, 32-kb flash TMS320F28027 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash

 

Real-time motor control & automation MCUs
TMS320F28026F — C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027F — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28069F — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION
Download View video with transcript Video

Get started

  1. Order the BOOSTXL-DRV8305EVM and 1) LAUNCHXL-F28207F or 2) LAUNCHXL-F28069M
  2. Follow the instructions in the BOOSTXL-DRV8305EVM User's Guide (Rev. A)

Order & start development

Evaluation board

BOOSTXL-DRV8305EVM — DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00916 — Sensorless High-Speed FOC Reference Design for Drone ESC
Evaluation board
LAUNCHXL-F28027F — C2000 Piccolo MCU F28027F LaunchPad™ development kit
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOSTXL-DRV8305EVM — DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module

close
Version: null
Release date:
Hardware development
Reference design
TIDA-00916 — Sensorless High-Speed FOC Reference Design for Drone ESC
Evaluation board
LAUNCHXL-F28027F — C2000 Piccolo MCU F28027F LaunchPad™ development kit
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* EVM User's guide BOOSTXL-DRV8305EVM User's Guide (Rev. A) May 31, 2017
User guide InstaSPIN-FOC and InstaSPIN-MOTION User's Guide (Rev. I) PDF | HTML Oct 14, 2021
White paper Piccolo™ C2000™ MCUs enable the next generation of low-cost, dual-axis servo dri (Rev. A) Jul 13, 2020
Certificate BOOSTXL-DRV8305EVM EC Declaration of Conformity (DoC) (Rev. A) Jan 2, 2019
Application note Sensorless-FOC With Flux-Weakening and MTPA for IPMSM Motor Drives Apr 17, 2018
Technical article Tools to simplify brushless motor development PDF | HTML Sep 11, 2015

Related design resources

Hardware development

EVALUATION BOARD
LP-AM261 — AM261x Arm®-based MCU general-purpose LaunchPad™ development kit

Software development

APPLICATION SOFTWARE & FRAMEWORK
MOTORWARE — MotorWare™ Software
SOFTWARE PROGRAMMING TOOL
INSTASPINUNIVERSALGUI — GUI Composer Runtime Installation and Webapp for MotorWare Universal GUI

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos