TMS320F28069M

ACTIVE

TMS320F28069M

ACTIVE

Product details

CPU 1 C28, 1 CLA Frequency (MHz) 90 Flash memory (kByte) 256 RAM (kByte) 100 ADC type 1 12-bit SAR Total processing (MIPS) 180 Features FPU32 UART 2 CAN (#) 1 Sigma-delta filter 0 PWM (Ch) 14, 16 Security Secure storage TI functional safety category Functional Safety Quality-Managed Number of ADC channels 12, 16 Direct memory access (Ch) 6 SPI 2 QEP 1, 2 USB Yes Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface CAN, I2C, SPI, UART Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Hardware accelerators Control law accelerator, Floating point unit Edge AI enabled Yes Nonvolatile memory (kByte) 256 Number of GPIOs 54
CPU 1 C28, 1 CLA Frequency (MHz) 90 Flash memory (kByte) 256 RAM (kByte) 100 ADC type 1 12-bit SAR Total processing (MIPS) 180 Features FPU32 UART 2 CAN (#) 1 Sigma-delta filter 0 PWM (Ch) 14, 16 Security Secure storage TI functional safety category Functional Safety Quality-Managed Number of ADC channels 12, 16 Direct memory access (Ch) 6 SPI 2 QEP 1, 2 USB Yes Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface CAN, I2C, SPI, UART Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Hardware accelerators Control law accelerator, Floating point unit Edge AI enabled Yes Nonvolatile memory (kByte) 256 Number of GPIOs 54
LQFP (PZ) 100 256 mm² (16 mm × 16 mm) LQFP (PN) 80 196 mm² (14 mm × 14 mm)
  • High-efficiency 32-bit CPU (TMS320C28x)
    • 90 MHz (11.11-ns cycle time)
    • 16 × 16 and 32 × 32 Multiply and Accumulate (MAC) operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • Floating-Point Unit (FPU)
    • Native single-precision floating-point operations
  • Programmable Control Law Accelerator (CLA)
    • 32-bit floating-point math accelerator
    • Executes code independently of the main CPU
  • Viterbi, Complex Math, CRC Unit (VCU)
    • Extends C28x instruction set to support complex multiply, Viterbi operations, and Cyclic Redundency Check (CRC)
  • Embedded memory
    • Up to 256KB of flash
    • Up to 100KB of RAM
    • 2KB of One-Time Programmable (OTP) ROM
  • 6-channel Direct Memory Access (DMA)
  • Low device and system cost
    • Single 3.3-V supply
    • No power sequencing requirement
    • Integrated power-on reset and brownout reset
    • Low-power operating modes
    • No analog support pin
  • Endianness: Little endian
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • Clocking
    • Two internal zero-pin oscillators
    • On-chip crystal oscillator/external clock input
    • Watchdog timer module
    • Missing clock detection circuitry
  • Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
  • Three 32-bit CPU timers
  • Advanced control peripherals
  • Up to 8 Enhanced Pulse-Width Modulator (ePWM) modules
    • 16 PWM channels total (8 HRPWM-capable)
    • Independent 16-bit timer in each module
  • Three input Enhanced Capture (eCAP) modules
  • Up to 4 High-Resolution Capture (HRCAP) modules
  • Up to 2 Enhanced Quadrature Encoder Pulse (eQEP) modules
  • 12-bit Analog-to-Digital Converter (ADC), dual Sample-and-Hold (S/H)
    • Up to 3.46 MSPS
    • Up to 16 channels
  • On-chip temperature sensor
  • 128-bit security key and lock
    • Protects secure memory blocks
    • Prevents reverse-engineering of firmware
  • Serial port peripherals
    • Two Serial Communications Interface (SCI) [UART] modules
    • Two Serial Peripheral Interface (SPI) modules
    • One Inter-Integrated-Circuit (I2C) bus
    • One Multichannel Buffered Serial Port (McBSP) bus
    • One Enhanced Controller Area Network (eCAN)
    • Universal Serial Bus (USB) 2.0 (see Device Comparison for availability)
      • Full-speed device mode
      • Full-speed or low-speed host mode
  • Up to 54 individually programmable, multiplexed General-Purpose Input/Output (GPIO) pins with input filtering
  • Advanced debug features
    • Analysis and breakpoint functions
    • Real-time debug through hardware
  • Package options
    • 80-pin PFP and 100-pin PZP PowerPAD™ Thermally Enhanced Thin Quad Flatpacks (HTQFPs)
    • 80-pin PN and 100-pin PZ Low-Profile Quad Flatpacks (LQFPs)
  • Temperature options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C (AEC Q100 qualification for automotive applications)
  • High-efficiency 32-bit CPU (TMS320C28x)
    • 90 MHz (11.11-ns cycle time)
    • 16 × 16 and 32 × 32 Multiply and Accumulate (MAC) operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • Floating-Point Unit (FPU)
    • Native single-precision floating-point operations
  • Programmable Control Law Accelerator (CLA)
    • 32-bit floating-point math accelerator
    • Executes code independently of the main CPU
  • Viterbi, Complex Math, CRC Unit (VCU)
    • Extends C28x instruction set to support complex multiply, Viterbi operations, and Cyclic Redundency Check (CRC)
  • Embedded memory
    • Up to 256KB of flash
    • Up to 100KB of RAM
    • 2KB of One-Time Programmable (OTP) ROM
  • 6-channel Direct Memory Access (DMA)
  • Low device and system cost
    • Single 3.3-V supply
    • No power sequencing requirement
    • Integrated power-on reset and brownout reset
    • Low-power operating modes
    • No analog support pin
  • Endianness: Little endian
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • Clocking
    • Two internal zero-pin oscillators
    • On-chip crystal oscillator/external clock input
    • Watchdog timer module
    • Missing clock detection circuitry
  • Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
  • Three 32-bit CPU timers
  • Advanced control peripherals
  • Up to 8 Enhanced Pulse-Width Modulator (ePWM) modules
    • 16 PWM channels total (8 HRPWM-capable)
    • Independent 16-bit timer in each module
  • Three input Enhanced Capture (eCAP) modules
  • Up to 4 High-Resolution Capture (HRCAP) modules
  • Up to 2 Enhanced Quadrature Encoder Pulse (eQEP) modules
  • 12-bit Analog-to-Digital Converter (ADC), dual Sample-and-Hold (S/H)
    • Up to 3.46 MSPS
    • Up to 16 channels
  • On-chip temperature sensor
  • 128-bit security key and lock
    • Protects secure memory blocks
    • Prevents reverse-engineering of firmware
  • Serial port peripherals
    • Two Serial Communications Interface (SCI) [UART] modules
    • Two Serial Peripheral Interface (SPI) modules
    • One Inter-Integrated-Circuit (I2C) bus
    • One Multichannel Buffered Serial Port (McBSP) bus
    • One Enhanced Controller Area Network (eCAN)
    • Universal Serial Bus (USB) 2.0 (see Device Comparison for availability)
      • Full-speed device mode
      • Full-speed or low-speed host mode
  • Up to 54 individually programmable, multiplexed General-Purpose Input/Output (GPIO) pins with input filtering
  • Advanced debug features
    • Analysis and breakpoint functions
    • Real-time debug through hardware
  • Package options
    • 80-pin PFP and 100-pin PZP PowerPAD™ Thermally Enhanced Thin Quad Flatpacks (HTQFPs)
    • 80-pin PN and 100-pin PZ Low-Profile Quad Flatpacks (LQFPs)
  • Temperature options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C (AEC Q100 qualification for automotive applications)

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The F2806x family of microcontrollers (MCUs) provides the power of the C28x core and CLA coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM module to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the ePWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The F2806x family of microcontrollers (MCUs) provides the power of the C28x core and CLA coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM module to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the ePWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TMS320F280049C ACTIVE C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM This product is from the latest generation of real-time controllers with similar attributes.

Technical documentation

No results found. Please clear your search and try again.
View all 63
Top documentation Type Title Format options Date
* Data sheet TMS320F2806x Real-Time Microcontrollers datasheet (Rev. J) PDF | HTML Sep 16, 2021
* User guide TMS320x2806x Microcontrollers Technical Reference Manual (Rev. I) PDF | HTML Jun 10, 2022
* User guide TMS320C28x Extended Instruction Sets Technical Reference Manual (Rev. C) Oct 29, 2019
* Errata TMS320F2806x Real-Time MCUs Silicon Errata (Rev. O) PDF | HTML Apr 9, 2021
User guide C2000 Real-Time Control Peripheral Reference Guide (Rev. V) PDF | HTML Jul 6, 2026
Application note C2000™ MCU JTAG Connectivity Debug (Rev. D) PDF | HTML Apr 29, 2026
Application note Serial Flash Programming of C2000 Microcontrollers (Rev. I) PDF | HTML Aug 14, 2025
Product overview Safety Package for Automotive and Industrial Real-Time Microcontrollers (Rev. E) PDF | HTML Jun 23, 2025
Application note Development Tool Versions for C2000™ Support (Rev. A) PDF | HTML Jun 26, 2024
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML Mar 25, 2024
Product overview C2000™ Safety Mechanisms (Rev. B) Nov 9, 2023
Application note Migrating Software From 8-Bit (Byte) Addressable CPU’s to C28x CPU (Rev. A) PDF | HTML Apr 19, 2023
Application note Software Examples to Showcase Unique Capabilities of TI’s C2000™ CLA (Rev. A) PDF | HTML Nov 17, 2022
User guide InstaSPIN-FOC and InstaSPIN-MOTION User's Guide (Rev. I) PDF | HTML Oct 14, 2021
User guide TMS320F2806xM InstaSPIN-MOTION Software User's Guide (Rev. C) PDF | HTML Oct 8, 2021
Application note EEPROM Emulation for Gen 2 C2000 Real-Time MCUs (Rev. A) PDF | HTML Jul 23, 2020
User guide SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) Jun 1, 2020
Application note Migrating From TMS320F2802x/2803x to TMS320F2806x (Rev. A) Mar 17, 2020
Application note Configurable Error Generator for Controller Area Network PDF | HTML Dec 19, 2019
Application note C2000 ADC (Type-3) Performance Versus ACQPS PDF | HTML Oct 7, 2019
E-book InstaSPIN™ solutions for designing three-phase motor control applications Jul 22, 2019
Functional safety information C2000™ MCU SafeTI™ control solutions: An introduction to ASIL decomposition Apr 10, 2019
User guide LAUNCHXL-F28069M overview (Rev. B) PDF | HTML Mar 21, 2019
Application note MSL Ratings and Reflow Profiles (Rev. A) Dec 13, 2018
Certificate Certificate of Compliance Jul 6, 2018
Certificate Certificate of Compliance E352502-20130316 Jul 6, 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) Jul 6, 2018
Functional safety information IEC60730 Safety Library for TMS320F2802x Jul 6, 2018
Functional safety information IEC60730 Safety Library for TMS320F2803x Jul 6, 2018
Functional safety information VDE Safety Certification Document Jun 22, 2018
Application note Sensorless-FOC With Flux-Weakening and MTPA for IPMSM Motor Drives Apr 17, 2018
User guide Fast Current Loop (C28x) Library Mar 6, 2018
Application note Performance Analysis of Fast Current Loop (FCL) in Servo Mar 6, 2018
Application note The TMS320F28004x MCU: A Comparison to the TMS320F2806x and TMS320F2803x MCUs (Rev. A) Jan 17, 2018
Application note Programming TMS320x28xx and 28xxx Peripherals in C/C++ (Rev. E) PDF | HTML Dec 19, 2017
Application note Programming Examples for the TMS320x28xx eCAN (Rev. B) PDF | HTML Sep 12, 2017
Application note Copying Compiler Sections from Flash to RAM on the TMS320F28xxx DSCs (Rev. A) PDF | HTML Aug 18, 2017
Technical article TI resolver interface offers integration benefits in industrial drives and HEV/EV PDF | HTML Apr 10, 2017
Technical article Increase the reliability of industrial drives with an EMC-compliant resolver senso PDF | HTML Nov 2, 2016
Application note Calculator for CAN Bit Timing Parameters PDF | HTML Mar 22, 2016
Technical article Designing an EMC-compliant interface to motor position encoders – Part 5 PDF | HTML Nov 10, 2015
Application note Using the CAN Piccolo Bootloader at High Temperature Jun 29, 2015
User guide TMS320C28x DSP CPU and Instruction Set (Rev. F) Apr 10, 2015
Application note Calculating FIT for a Mission Profile Mar 24, 2015
More literature controlSUITE Getting Started Guide (Rev. C) Feb 9, 2015
Application note Calculating Useful Lifetimes of Embedded Processors (Rev. C) PDF | HTML Nov 11, 2014
User guide TMS320C28x Floating Point Unit and Instruction Set Reference Guide (Rev. B) Jan 23, 2014
User guide TMS320F2806xF InstaSPIN-FOC Software Technical Reference Manual (Rev. A) Jan 14, 2014
Functional safety information Safety Manual for C2000 MCUs in IEC60730 Safety Applications (Rev. A) Aug 21, 2013
Application note Running an Application from Internal Flash Memory on the TMS320F28xxx DSP (Rev. L) Feb 28, 2013
Product overview Breakthrough InstaSPIN™-FOC motor control technology is here Oct 17, 2012
White paper Developing a multi-channel wireless inductive charger Aug 24, 2012
Application note InstaSPIN(tm) BLDC Lab Nov 15, 2011
Application note Software Implementation of PMBus over I2C for TMS320F2803x Mar 14, 2011
Application note Oscillator Compensation Guide (Rev. A) Jun 18, 2010
White paper HVAC Dual AC Motor Control with Active PFC Implementation Using Piccolo™ MCUs Apr 15, 2010
Application note Programming External Nonvolatile Memory Using SDFlash for TMS320C28x Devices Nov 16, 2009
Application note TMS320C28x FPU Primer (Rev. A) Jul 20, 2009
Application note Common Object File Format (COFF) Apr 15, 2009
Application note Using PWM Output as a Digital-to-Analog Converter on a TMS320F280x (Rev. A) Sep 9, 2008
Application note Flash Programming Solutions for the TMS320F28xxx DSCs Aug 19, 2008
Application note Configuring Source of Multiple ePWM Trip-Zone Events Oct 25, 2007
Application note Online Stack Overflow Detection on the TMS320C28x DSP May 2, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-DRV8301 — Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs

The BOOSTXL-DRV8301 is 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NexFET™ power MOSFET. The module has 3x low side current sense amps (2 internal to DRV8301, 1 external). The module also has a 1.5A step down buck converter, is fully protected with (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

BOOSTXL-DRV8305EVM — DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module

The BOOSTXL-DRV8305EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8305 motor gate driver and CSD18540Q5B NexFET™ power MOSFET. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt sense for sensorless BLDC algorithms. The module (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

BOOSTXL-DRV8323RH — DRV8323RH Three-Phase Smart Gate Driver With Buck, Shunt Amps (Hardware Interface) Evaluation Module

The BOOSTXL-DRV8323RH is a 15A, 3-phase brushless DC drive stage based on the DRV8323RH gate driver and CSD88599Q5DC NexFETTM power blocks.  The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this EVM ideal for sensorless (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

BOOSTXL-DRV8323RS — DRV8323RS three-phase smart gate driver with buck, shunt amps (SPI interface) evaluation module

The BOOSTXL-DRV8323RS is a 15A, 3-phase brushless DC drive stage based on the DRV8323RH gate driver and CSD88599Q5DC NexFETTM power blocks. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this evaluation module ideal for (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LAUNCHXL-F28069M — F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU

LAUNCHXL-F28069M is a low cost evaluation and development tool for the F2806x series as well as the InstaSPIN-FOC and InstaSPIN-MOTION enabled F2806x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks (suggested under the Recommended (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMDSHVMTRINSPIN — High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU

TMDSHVMTRINSPIN is a DIMM100 controlCARD based motherboard evaluation module.  The High Voltage Motor Control Kit with InstaSPIN™ technology provides a great reference platform to learn and experiment with digital control of high voltage motors, utilizing the revolutionary InstaSPIN-FOC (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

XDS110ISO-EVM — XDS110 isolated plug-in evaluation module for C2000 and Sitara™ controlSOMs

The XDS110 isolated plug-in board is a real-time debug and flash programming evaluation module for C2000 and Sitara controlSOMs. It can connect to C2000 and Sitara controlSOMs through a non-isolated 120-pin connector or through an electrically isolated 16-pin connector. Both connectors feature (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Supported products & hardware
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Supported products & hardware
Hardware programming tool

SEGGR-3P-FLASHER — SEGGER Flasher for high-volume mass-production and gang programming

SEGGER Flashers are a professional line of in-circuit programmers (ICP) designed for use in service environments, prototype programming, and mass production. They are capable of programming non-volatile flash memory in microcontrollers, Systems-on-Chip (SoCs), and external SPI-style flash memory, (...)

From: SEGGER
Supported products & hardware
Software development kit (SDK)

C2000WARE — C2000Ware for C2000 Microcontrollers

C2000Ware is a cohesive set of software and documentation created to minimize development time. It includes device-specific drivers, libraries, and peripheral examples.

  • Hardware design schematics, BOM, gerber files, and documentation for C2000 controlCARDS, Experimenter Kits, and LaunchPads.
  • (...)
Supported products & hardware
IDE, configuration, compiler or debugger

C2000_CLA_SAFETI_CQKIT_RV — C28x™ and CLA Safety Compiler Qualification Kit

The TI Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM®, C28/CLA, C29, C6000™ or C7000™ C/C++ compilers to functional safety and cybersecurity standards. 

Two qualification kit types are available:

  • The Safety Compiler Qualification Kit (CQKIT) (...)
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Operating system (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Pre-certified safety RTOS

SAFERTOS® is a unique real time operating system designed for embedded processors. It is precertified to IEC 61508 SIL3 and ISO 26262 ASILD standards by TÜV SÜD. SAFERTOS® was crafted specifically for safety by WHIS' team of experts and is used globally in safety critical applications. WHIS and (...)

Supported products & hardware
Application software & framework

MOTORKITSCNCD69MISO — Motor Kit Application Software for TMDSCNCD28069MISO controlCARDs

Latest USB Stick contents for all InstaSPIN-FOC and InstaSPIN-MOTION motor kits: DRV8312-69M-KIT, DRV8301-69M-KIT, TMDSHVMTRINSPIN, which include the InstaSPIN-FOC and InstaSPIN-MOTION technologies

Supported products & hardware
Application software & framework

MOTORWARE — MotorWare™ Software

MotorWare™ is the software and documentation package for developing InstaSPIN-FOC™ and InstaSPIN-MOTION™ based applications for F2802x, F2805x, and F2806x series. No further revisions to MotorWare are expected.

For newer F28x series support see C200Ware MotorControl SDK.

lock = Requires export approval (1 minute)
Supported products & hardware
Driver or library

C2000-DIGITAL-CONTROL-LIBRARY — C2000 Digital Control Library

The C2000 Digital Control Library (DCL) provides a suite of robust software functions for developers of digital control applications using the Texas Instruments C2000 MCU platform. All the functions in the library are supplied in the form of C or assembly source code. Version 3.0 of the DCL (...)
Supported products & hardware
Driver or library

IEC60730SWPACKAGES — C2000 SafeTI™ 60730 SW Packages

The C2000 MCU SafeTI-60730 Software package includes UL-certified, as recognized components, SafeTI™ software packages that help make designing for functional safety consumer applications with C2000™ real-time control microcontrollers (MCUs) easier and faster. The software in these SafeTI software (...)

Supported products & hardware
Driver or library

EMO-3P-CANOPEN — CANopen Protocol Stack from Emotas

The emotas CANopen stack supports multiple TI MCU platforms including: MSPM0, various TMS3200, Hercules and Sitara.  Multiple editions of the CANopen stack are available for different application needs. All CANopen features, according to CiA 301 and CiA 305, are supported. Optional extension (...)

Supported products & hardware
Software programming tool

INSTASPINUNIVERSALGUI — GUI Composer Runtime Installation and Webapp for MotorWare Universal GUI

GUI Composer Runtime Installation and GUI source (Webapp) for MotorWare Universal GUI. This GUI instruments the existing variables in any MotorWare InstaSPIN-FOC or InstaSPIN-MOTION project, meaning you can recompile the .out to add your own settings and other system code.

lock = Requires export approval (1 minute)
Supported products & hardware
Software programming tool

PLEXIM-3P-PLECS-CODER — Plexim PLECS Coder with TI C2000 Target Support Package

The PLECS Coder With TI C2000 Target Support Package streamlines the process of programming C2000 microcontrollers for power electronics and electrical drive applications. Designed to make embedded software development accessible and efficient, the PLECS Coder bridges the gap between control design (...)

From: Plexim GmbH
Supported products & hardware
Supported products & hardware
Supported products & hardware
Simulation model

F28069, F28068, F28067, F28066, F28065, F28064, F28063, F28062 PZP IBIS Model

SPRM655.ZIP (184 KB) - IBIS model
Supported products & hardware
Design tool

C2000-3P-SEARCH — C2000 Third-party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your (...)

Supported products & hardware
Reference design

TIDA-00916 — Sensorless High-Speed FOC Reference Design for Drone ESC

ESC modules are important subsystems for non-military drones and users demanding more efficient models that provide longer flight times and higher dynamic behavior with smoother and more stable performance. This design implements an Electronic Speed Controller (ESC) commonly used for unmanned (...)

Supported products & hardware
Reference design

TIDA-01527 — Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy

This reference design is an excitation amplifier and analog front end for resolver sensors. The design implements only discrete components and standard operational amplifiers on a 1-in2 printed circuit board (PCB). The provided algorithm and code example uses a 2000™ microcontroller (MCU) (...)
Supported products & hardware
Reference design

TIDA-01636 — Power Rail Noise Analyzer Reference Design

This reference design is an active pass-band filter connected to the analog-to-digital converter (ADC) in a C2000™ microcontroller (MCU). The system senses ripple and noise on the power rail in the band of interest. The Fast-Fourier Transformation (FFT) algorithm analyzes harmonic content of (...)
Supported products & hardware
Reference design

TIDM-THREEPHASE-BLDC-LC-INST — Three-Phase Brushless/PMSM Low Current Motor Control Solution with InstaSPIN Software

This reference design demonstrates a motor control solution for spinning medium voltage three-phase brushless DC (BLDC) and brushless AC (BLAC) motors- often referred to as permanent magnet synchronous motors (PMSM) - featuring the C2000™ InstaSPIN™ TMS320F28069M microcontroller and the DRV8312 (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LQFP (PZ) 100 Ultra Librarian
LQFP (PN) 80 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos