CC2564MODNEM

CC2564MODNEM

Order now

Overview

The CC2564MODNEM evaluation board contains the CC2564MODN device and is intended for evaluation and design purposes.

For a complete evaluation solution, the CC2564MODNEM board plugs directly into our hardware development kits: MSP-EXP430F5529, MSP-EXP430F5438, DK-TM4C129X and kits for our other MCUs. A certified and royalty-free TI Bluetooth® Stack is available for MSP430™ MCUs (CC256XMSPBTBLESW), TM4C12x MCUs (CC256XM4BTBLESW) and other MCUs (CC256XSTBTBLESW).

The CC2564MODNEM hardware design files (schematics, layout and BOM) are provided as a reference to help with the implementation of the CC2564MODN device.

The CC2564MODN device is a complete Bluetooth BR/EDR and LE HCI solution based on our CC2564B dual-mode Bluetooth single-chip device, which reduces design effort and enables fast time to market. The CC2564MODN device includes our seventh-generation Bluetooth core and provides a product-proven solution that is Bluetooth 4.1 compliant. The CC2564MDON device provides best-in-class RF performance with a transmit power and receive sensitivity that provides twice the range compared to other Bluetooth LE-only solutions. Our power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR and LE modes of operation.

Features
  • CC2564MODN device in the QFM (MOE) package
  • Bluetooth Specification v4.1
  • Dual mode: Bluetooth and Bluetooth Low Energy
  • FCC, IC, CE certified
  • Class 1.5 Transmit Power (10 dBm)
  • High sensitivity (-93 dBm typical)
  • UART interface: control and data
  • PCM/I2S interface: voice and audio
  • 4-layer PCB design
  • 1.8-V LDO regulator (LP2985-18)
  • 3 voltage level translators (SN74AVC4T774)
  • Chip antenna (LTA-5320-2G4S3-A1) and RF connector (U.FL-R-SMT-1)
  • EM connectors that plug directly into our hardware development kits:
  • COM connector
  • Certified and royalty-free TI Bluetooth Stack

  • CC2564MODNEM board with TI CC2564 module
  • Jumper for MSP-EXP430F5438 board
  • 4 Jumpers for MSP-EXP430F5529 board

Wi-Fi products
CC2560 Bluetooth® 4.0 with enhanced data rate (EDR) CC2564 Bluetooth® Dual Mode transceiver qualified against Bluetooth Core 4.0 CC2564MODA Bluetooth® Dual-Mode transceiver module with integrated antenna CC2564MODN Bluetooth® Dual-Mode transceiver module
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started and develop with BT classic and BLE v4.1

View package

Get started and develop with BT classic and BLE v4.1

close
See required hardware, software, tools, and documentation to add Bluetooth v4.1 to your application.
Evaluation board

CC2564MODNEM — Dual-mode Bluetooth® CC2564 module evaluation board

Required
Why do I need this? The CC2564MODNEM plug-in module lets you easily develop with TIs dual-mode BT v4.1 controller.
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
BT-MSPAUDSOURCE-RD Bluetooth and MSP MCU Audio Source Reference Design CC256XEM-RD CC256x Bluetooth® Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC2564MODNEM Dual-mode Bluetooth® CC2564 module evaluation board

close
Version: null
Release date:
Hardware development
Reference design
BT-MSPAUDSOURCE-RD Bluetooth and MSP MCU Audio Source Reference Design CC256XEM-RD CC256x Bluetooth® Reference Design
Evaluation board

EK-TM4C1294XL — ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit

Required
Why do I need this? The TM4C1294 Connected LaunchPad Evaluation Kit is a low-cost development platform for ARM® Cortex-M4F-based microcontrollers that can run TI's Bluetopia BT stack.
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-MINI-DC Data Concentrator Reference Design for Smaller AMI Networks Reduces Infrastructure Cost TIDM-TM4C123XSUB1GHZ Sub-1 GHz–Enabled IoT Node on High-Performance Microcontroller Reference Design TIDM-TM4C129SDRAMNVM Execute from SDRAM with code storage in NVM for high performance MCU TIDM-TM4C129XBLE BLE Enabled IoT Node With High Performance MCU Reference Design TIDM-TM4C129XS2E RTOS-Based Configurable Serial-to-Ethernet Converter on High Performance MCUs Reference Design TIDM-TM4C129XWIFI Wi-Fi Enabled IoT Node with High Performance MCU Reference Design TIDM-TM4CFLASHSRAM Concurrent Parallel XIP Flash and SRAM Design for code download & execution on High Performance MCUs
Evaluation board
BOOSTXL-ADS7841-Q1 ADS7841-Q1 12-bit 4-channel serial output sampling ADC BoosterPack™ plug-in module BOOSTXL-TLC2543 TLC2543-Q1 12-Bit ADC With Serial Control and 11 Analog Inputs BoosterPack™ Plug-in Module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

EK-TM4C1294XL ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit

close
Version: null
Release date:
Hardware development
Reference design
TIDM-MINI-DC Data Concentrator Reference Design for Smaller AMI Networks Reduces Infrastructure Cost TIDM-TM4C123XSUB1GHZ Sub-1 GHz–Enabled IoT Node on High-Performance Microcontroller Reference Design TIDM-TM4C129SDRAMNVM Execute from SDRAM with code storage in NVM for high performance MCU TIDM-TM4C129XBLE BLE Enabled IoT Node With High Performance MCU Reference Design TIDM-TM4C129XS2E RTOS-Based Configurable Serial-to-Ethernet Converter on High Performance MCUs Reference Design TIDM-TM4C129XWIFI Wi-Fi Enabled IoT Node with High Performance MCU Reference Design TIDM-TM4CFLASHSRAM Concurrent Parallel XIP Flash and SRAM Design for code download & execution on High Performance MCUs
Evaluation board
BOOSTXL-ADS7841-Q1 ADS7841-Q1 12-bit 4-channel serial output sampling ADC BoosterPack™ plug-in module BOOSTXL-TLC2543 TLC2543-Q1 12-Bit ADC With Serial Control and 11 Analog Inputs BoosterPack™ Plug-in Module
Interface adapter

BOOST-CCEMADAPTER — EM Adapter BoosterPack

Required
Why do I need this? The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the wide variety of TI RF evaluation modules (EM).
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-MULTIBAND-WMBUS Multiband (169, 433 and 868MHz) wM-Bus RF sub-system with Segmented LCD Reference Design TIDM-LPBP-EMADAPTER Evaluation Module (EM) Adaptor TIDM-LPBP-SPIPOTENTIOMETER 256 Wiper Positions Linear-Taper Digital Potentiometer TIDM-TM4C123XSUB1GHZ Sub-1 GHz–Enabled IoT Node on High-Performance Microcontroller Reference Design TIDM-TM4C129XBLE BLE Enabled IoT Node With High Performance MCU Reference Design TIDM-TM4C129XGATEWAY Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOST-CCEMADAPTER EM Adapter BoosterPack

close
Version: null
Release date:
Hardware development
Reference design
TIDC-MULTIBAND-WMBUS Multiband (169, 433 and 868MHz) wM-Bus RF sub-system with Segmented LCD Reference Design TIDM-LPBP-EMADAPTER Evaluation Module (EM) Adaptor TIDM-LPBP-SPIPOTENTIOMETER 256 Wiper Positions Linear-Taper Digital Potentiometer TIDM-TM4C123XSUB1GHZ Sub-1 GHz–Enabled IoT Node on High-Performance Microcontroller Reference Design TIDM-TM4C129XBLE BLE Enabled IoT Node With High Performance MCU Reference Design TIDM-TM4C129XGATEWAY Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes
Driver or library

CC256XM4BTBLESW — TI dual-mode Bluetooth® stack on TM4C MCUs

lock = Requires export approval (1 minute)
Required
Why do I need this? TI’s Dual-mode Bluetooth v4.1 stack for TM4C MCUs.
Supported products & hardware

CC256XM4BTBLESW TI dual-mode Bluetooth® stack on TM4C MCUs

close
Version: null
Release date: Aug 23, 2024
Application software & framework

WILINK-BT_WIFI-WIRELESS_TOOLS — WiLink™ Wireless Tools for WL18XX modules

lock = Requires export approval (1 minute)
Required If
Performing HCI tests or collecting logs to debug issues..
Why do I need this? Includes the HCI Tester and BT logger tool for developing with TI's CC2564x BT controllers.
Supported products & hardware
Documentation & related resources

Order this hardware only

Evaluation board

CC2564MODNEM — Dual-mode Bluetooth® CC2564 module evaluation board

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
BT-MSPAUDSOURCE-RD Bluetooth and MSP MCU Audio Source Reference Design CC256XEM-RD CC256x Bluetooth® Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC2564MODNEM Dual-mode Bluetooth® CC2564 module evaluation board

close
Version: null
Release date:
Hardware development
Reference design
BT-MSPAUDSOURCE-RD Bluetooth and MSP MCU Audio Source Reference Design CC256XEM-RD CC256x Bluetooth® Reference Design
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* EVM User's guide Dual-Mode Bluetooth CC2564 Module Evaluation Board User's Guide (Rev. A) Aug 31, 2021
* EVM User's guide Dual-Mode Bluetooth CC2564 Module Evaluation Board Quick Start Guide Jul 24, 2015
Application note DN035 -- Antenna Quick Guide (Rev. B) Feb 9, 2022
Certificate CC2564MODNEM EC Declaration of Conformity (DoC) (Rev. C) Mar 3, 2021
White paper Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) Oct 16, 2017
Certificate CC2564MODN CE Certification (Rev. A) Feb 25, 2016
More literature Dual-mode Bluetooth CC256x solutions (Rev. C) Feb 3, 2016
User guide TI Dual-mode Bluetooth Stack on STM32F4 MCUs User Guide PDF | HTML Jul 8, 2015
User guide CC256xEM Bluetooth Adapter Kit Quick Start Guide May 21, 2015
User guide CC256xEM Bluetooth Adapter Kit User Guide May 19, 2015
White paper Three Flavors of Bluetooth: Which One to Choose? Mar 25, 2014
Application note AN058 -- Antenna Selection Guide (Rev. B) Oct 6, 2010

Related design resources

Hardware development

INTERFACE ADAPTER
CC256XSTBTBLESW TI Dual-mode Bluetooth® Stack on STM32F4 MCUs

Software development

DRIVER OR LIBRARY
CC256XM4BTBLESW TI dual-mode Bluetooth® stack on TM4C MCUs CC256XMSPBTBLESW TI Dual-mode Bluetooth® stack on MSP430™ MCUs
SOFTWARE DEVELOPMENT KIT (SDK)
TIBLUETOOTHSTACK-SDK TI Dual-Mode Bluetooth® Stack

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos