TIDM-MINI-DC

TIDM-MINI-DC

Design files

Overview

The TIDM-MINI-DC reference design implements a light-weight powerline communication (PLC) data concentrator (DC) solution integrated with an Ethernet repeater feature. A power grid network is static, which means that once end-nodes are installed the number of nodes to be supported by a DC is fixed. Electric utilities often have many feeder lines with only a small number of end consumers. It is not cost-effective to install a high-performance DC solution capable of supporting a large number of end nodes for these feeders. This design offers a low-cost PLC DC solution to support smaller networks with an Ethernet repeater (or edge router) feature to interconnect the local PLC network to an Ethernet-based backbone network so that a control center can control the PLC end-nodes directly.

Features
  • Supports a network up to 32 nodes with a light-weight data concentrator solution using the same platform as PLC service nodes
  • Extends network coverage with PLC/ethernet repeater (or edge router) feature interconnecting ethernet and PLC networks
  • TM4C1294 is a single-chip MCU device integrated with ethernet MAC/PHY
  • Supports both CENELEC-A and FCC frequency bands with the mini-DC solution based on TMS320F28375S and AFE032
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC77.PDF (4697 KB)

Reference design overview and verified performance test data

TIDRNM3.ZIP (1251 KB)

Detailed overview of design layout for component placement

TIDRNM2.PDF (163 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNM5.ZIP (357 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCN1.ZIP (940 KB)

Design file that contains information on physical board layer of design PCB

TIDRNM4.ZIP (1115 KB)

PCB layer plot file used for generating PCB design layout

TIDRNM1.PDF (499 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive powertrain, zonal & chassis control MCUs

TMS320F28375S-Q1 — Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Configurable gates

SN74LVC1G57 — Configurable Multiple-Function Gate

Data sheet: PDF | HTML
DC/DC converters

TPS62080 — 1.2A High Efficient Step Down Converter in 2x2mm SON Package, with Adjustable Vout

Data sheet: PDF | HTML
ESD protection diodes

TPD2E001 — Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
ESD protection diodes

TPD4S012 — Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
General-purpose MCUs

TM4C123GH6PM — 32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin

Data sheet: PDF
General-purpose MCUs

TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS737 — 1A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Load switches

TPS2052B — 2-ch, 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

Data sheet: PDF | HTML
NAND gates

SN74HC03 — 4-ch, 2-input, 2-V to 6-V 5.2 mA drive strength NAND gate with open-drain outputs

Data sheet: PDF | HTML
Power modules (integrated inductor)

PTH08080W — 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module

Data sheet: PDF
Power op amps

AFE032 — Low-cost, integrated, powerline communications (PLC) analog front-end for driving low-impedance line

Data sheet: PDF
Real-time digital power MCUs

TMS320F28375S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3897 — Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

EK-TM4C1294XL — ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit

The TIDM-MINI-DC reference design implements a light-weight powerline communication (PLC) data concentrator (DC) solution integrated with an Ethernet repeater feature. A power grid network is static, which means that once end-nodes are installed the number of nodes to be supported by a DC is (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-MINI-DC — Data Concentrator Reference Design for Smaller AMI Networks Reduces Infrastructure Cost TIDM-TM4C123XSUB1GHZ — Sub-1 GHz–Enabled IoT Node on High-Performance Microcontroller Reference Design TIDM-TM4C129SDRAMNVM — Execute from SDRAM with code storage in NVM for high performance MCU TIDM-TM4C129XBLE — BLE Enabled IoT Node With High Performance MCU Reference Design TIDM-TM4C129XS2E — RTOS-Based Configurable Serial-to-Ethernet Converter on High Performance MCUs Reference Design TIDM-TM4C129XWIFI — Wi-Fi Enabled IoT Node with High Performance MCU Reference Design TIDM-TM4CFLASHSRAM — Concurrent Parallel XIP Flash and SRAM Design for code download & execution on High Performance MCUs
Evaluation board
BOOSTXL-ADS7841-Q1 — ADS7841-Q1 12-bit 4-channel serial output sampling ADC BoosterPack™ plug-in module BOOSTXL-TLC2543 — TLC2543-Q1 12-Bit ADC With Serial Control and 11 Analog Inputs BoosterPack™ Plug-in Module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

EK-TM4C1294XL — ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-MINI-DC — Data Concentrator Reference Design for Smaller AMI Networks Reduces Infrastructure Cost TIDM-TM4C123XSUB1GHZ — Sub-1 GHz–Enabled IoT Node on High-Performance Microcontroller Reference Design TIDM-TM4C129SDRAMNVM — Execute from SDRAM with code storage in NVM for high performance MCU TIDM-TM4C129XBLE — BLE Enabled IoT Node With High Performance MCU Reference Design TIDM-TM4C129XS2E — RTOS-Based Configurable Serial-to-Ethernet Converter on High Performance MCUs Reference Design TIDM-TM4C129XWIFI — Wi-Fi Enabled IoT Node with High Performance MCU Reference Design TIDM-TM4CFLASHSRAM — Concurrent Parallel XIP Flash and SRAM Design for code download & execution on High Performance MCUs
Evaluation board
BOOSTXL-ADS7841-Q1 — ADS7841-Q1 12-bit 4-channel serial output sampling ADC BoosterPack™ plug-in module BOOSTXL-TLC2543 — TLC2543-Q1 12-Bit ADC With Serial Control and 11 Analog Inputs BoosterPack™ Plug-in Module

Software development

Support software

TIDCCN2 — TIDM-MINI-DC Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-MINI-DC — Data Concentrator Reference Design for Smaller AMI Networks Reduces Infrastructure Cost

TIDCCN2 — TIDM-MINI-DC Software

close
Latest version
Version: 01.00.00.00
Release date: Sep 22, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDM-MINI-DC — Data Concentrator Reference Design for Smaller AMI Networks Reduces Infrastructure Cost

Release Information

The design resource accessed as www.ti.com/lit/zip/tidccn2 or www.ti.com/lit/xx/tidccn2/tidccn2.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCN2. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Data Concentrator Smaller AMI Networks Reduces Infrastructure Cost Design Guide Sep 20, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos