CC2650EM-MURBAL-RD

CC2650EM-MURBAL-RD

Design files

Overview

The CC2650EM-MurBal reference design contains schematics and layout files for the CC2650 evauation module with the 5x5 mm package and integrated 0603 balun from Murata. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the reference design, both schematic and layout, should be copied accurately.

There are several reference designs to choose from for the CC26xx device family, including designs with the various package types and also the different RF front-end options. All of the reference designs are with 2-layer PCB and has on-board PCB antenna.

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SWRC303.ZIP (1479 KB)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Automotive wireless connectivity products

CC2640R2F-Q1SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2630SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2640SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2640R2FSimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Other wireless products

CC2620SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos