A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
CC2340R5 ACTIVE Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm Newer part, superset in terms of performance and lower price
CC2340R2 ACTIVE Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 256kB flash and +8dBm Newer part, superset in terms of performance and lower price

Product details

CPU Arm® Cortex®-M3 Technology 2.4 GHz, Bluetooth® LE Protocols Bluetooth® Low Energy Flash memory (kByte) 128 RAM (kByte) 28 Peripherals 1 UART, 12-bit ADC 8-channel, 2 SPI, 4 timers, I2C, I2S, Sensor controller Number of GPIOs 10, 14, 15, 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Operating system TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 85 Edge AI enabled No
CPU Arm® Cortex®-M3 Technology 2.4 GHz, Bluetooth® LE Protocols Bluetooth® Low Energy Flash memory (kByte) 128 RAM (kByte) 28 Peripherals 1 UART, 12-bit ADC 8-channel, 2 SPI, 4 timers, I2C, I2S, Sensor controller Number of GPIOs 10, 14, 15, 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Operating system TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 85 Edge AI enabled No
VQFN (RSM) 32 16 mm² (4 mm × 4 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm) DSBGA (YFV) 34 6.7081 mm² (0 mm × 0 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Microcontroller
    • Powerful Arm Cortex-M3
    • EEMBC CoreMark score: 142
    • Up to 48-MHz clock speed
    • 275KB of nonvolatile memory including 128KB of in-system Programmable Flash
    • Up to 28KB of system SRAM, of which 20KB is ultra-low leakage SRAM
    • 8KB of SRAM for cache or system RAM use
    • 2-Pin cJTAG and JTAG debugging
    • Supports over-the-air upgrade (OTA)
  • Ultra-low power sensor controller
    • Can run autonomous from the rest of the system
    • 16-bit architecture
    • 2KB of ultra-low leakage SRAM for code and data
  • Efficient code size architecture, placing drivers, TI-RTOS, and Bluetooth software in ROM to make more Flash available for the application
  • RoHS-compliant package s
    • 2.7-mm × 2.7-mm YFV DSBGA34 (14 GPIOs)
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All digital peripheral pins can be routed to any GPIO
    • Four general-purpose timer modules (eight 16-bit or four 32-bit timers, PWM each)
    • 12-bit ADC, 200-ksamples/s, 8-channel analog MUX
    • Continuous time comparator
    • Ultra-low power analog comparator
    • Programmable current source
    • UART, I2C, and I2S
    • 2× SSI (SPI, MICROWIRE, TI)
    • Real-Time Clock (RTC)
    • AES-128 security module
    • True Random Number Generator (TRNG)
    • Support for eight capacitive-sensing buttons
    • Integrated temperature sensor
  • External system
    • On-chip internal DC/DC converter
    • Seamless integration with CC2590 and CC2592 range extenders
    • Very few external components
    • Pin compatible with the SimpleLink™ CC2640 and CC2650 devices in all VQFN packages
    • Pin compatible with the SimpleLink™ CC2642R and CC2652R devices in 7-mm x 7-mm VQFN packages
    • Pin compatible with the SimpleLink™ CC1350 device in 4-mm × 4-mm and 5-mm × 5-mm VQFN packages
  • Low power
    • Wide supply voltage range
      • Normal operation: 1.8 to 3.8 V
      • External regulator mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode sensor controller: 0.4mA + 8.2 µA/MHz
    • Standby: 1.1 µA (RTC running and RAM/CPU retention)
    • Shutdown: 100 nA (wake up on external events)
  • RF section
    • 2.4-GHz RF transceiver compatible with Bluetooth® Low Energy 5.1 and earlier LE specifications
    • Excellent receiver sensitivity (–97 dBm for BLE), selectivity, and blocking performance
    • Link budget of 102 dB for BLE
    • Programmable output power up to +5 dBm
    • Single-ended or differential RF interface
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • ETSI EN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Development Tools and Software
  • Microcontroller
    • Powerful Arm Cortex-M3
    • EEMBC CoreMark score: 142
    • Up to 48-MHz clock speed
    • 275KB of nonvolatile memory including 128KB of in-system Programmable Flash
    • Up to 28KB of system SRAM, of which 20KB is ultra-low leakage SRAM
    • 8KB of SRAM for cache or system RAM use
    • 2-Pin cJTAG and JTAG debugging
    • Supports over-the-air upgrade (OTA)
  • Ultra-low power sensor controller
    • Can run autonomous from the rest of the system
    • 16-bit architecture
    • 2KB of ultra-low leakage SRAM for code and data
  • Efficient code size architecture, placing drivers, TI-RTOS, and Bluetooth software in ROM to make more Flash available for the application
  • RoHS-compliant package s
    • 2.7-mm × 2.7-mm YFV DSBGA34 (14 GPIOs)
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All digital peripheral pins can be routed to any GPIO
    • Four general-purpose timer modules (eight 16-bit or four 32-bit timers, PWM each)
    • 12-bit ADC, 200-ksamples/s, 8-channel analog MUX
    • Continuous time comparator
    • Ultra-low power analog comparator
    • Programmable current source
    • UART, I2C, and I2S
    • 2× SSI (SPI, MICROWIRE, TI)
    • Real-Time Clock (RTC)
    • AES-128 security module
    • True Random Number Generator (TRNG)
    • Support for eight capacitive-sensing buttons
    • Integrated temperature sensor
  • External system
    • On-chip internal DC/DC converter
    • Seamless integration with CC2590 and CC2592 range extenders
    • Very few external components
    • Pin compatible with the SimpleLink™ CC2640 and CC2650 devices in all VQFN packages
    • Pin compatible with the SimpleLink™ CC2642R and CC2652R devices in 7-mm x 7-mm VQFN packages
    • Pin compatible with the SimpleLink™ CC1350 device in 4-mm × 4-mm and 5-mm × 5-mm VQFN packages
  • Low power
    • Wide supply voltage range
      • Normal operation: 1.8 to 3.8 V
      • External regulator mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode sensor controller: 0.4mA + 8.2 µA/MHz
    • Standby: 1.1 µA (RTC running and RAM/CPU retention)
    • Shutdown: 100 nA (wake up on external events)
  • RF section
    • 2.4-GHz RF transceiver compatible with Bluetooth® Low Energy 5.1 and earlier LE specifications
    • Excellent receiver sensitivity (–97 dBm for BLE), selectivity, and blocking performance
    • Link budget of 102 dB for BLE
    • Programmable output power up to +5 dBm
    • Single-ended or differential RF interface
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • ETSI EN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Development Tools and Software

The CC2640R2F device is a 2.4 GHz wireless microcontroller (MCU) supporting Bluetooth ® 5.1 Low Energy and Proprietary 2.4 GHz applications. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, asset tracking, and medical markets, and applications where industrial performance is required. The highlighted features of this device include:

  • Support for Bluetooth ® 5.1 features: LE Coded PHYs (Long Range), LE 2-Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, as well as backwards compatibility and support for key features from the Bluetooth ® 5.0 and earlier Low Energy specifications.
  • Fully-qualified Bluetooth ® 5.1 software protocol stack included with the SimpleLink™ CC2640R2F Software Development Kit (SDK) for developing applications on the powerful Arm® Cortex®-M3 processor.
  • Longer battery life wireless applications with low standby current of 1.1 µA with full RAM retention.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1 µA system current.
  • Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-103 dBm for 125-kbps LE Coded PHY).

The CC2640R2F device is part of the SimpleLink™ microcontroller (MCU) platform, which consists of Wi-Fi, Bluetooth ® Low Energy, Thread, ZigBee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

The CC2640R2F device is a 2.4 GHz wireless microcontroller (MCU) supporting Bluetooth ® 5.1 Low Energy and Proprietary 2.4 GHz applications. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, asset tracking, and medical markets, and applications where industrial performance is required. The highlighted features of this device include:

  • Support for Bluetooth ® 5.1 features: LE Coded PHYs (Long Range), LE 2-Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, as well as backwards compatibility and support for key features from the Bluetooth ® 5.0 and earlier Low Energy specifications.
  • Fully-qualified Bluetooth ® 5.1 software protocol stack included with the SimpleLink™ CC2640R2F Software Development Kit (SDK) for developing applications on the powerful Arm® Cortex®-M3 processor.
  • Longer battery life wireless applications with low standby current of 1.1 µA with full RAM retention.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1 µA system current.
  • Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-103 dBm for 125-kbps LE Coded PHY).

The CC2640R2F device is part of the SimpleLink™ microcontroller (MCU) platform, which consists of Wi-Fi, Bluetooth ® Low Energy, Thread, ZigBee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 84
Top documentation Type Title Format options Date
* Data sheet CC2640R2F SimpleLink™ Bluetooth® low energy Wireless MCU datasheet (Rev. C) PDF | HTML Sep 21, 2020
* User guide CC13x0, CC26x0 SimpleLink™ Wireless MCU Technical Reference Manual (Rev. I) PDF | HTML Jun 23, 2020
* Errata CC2640R2F SimpleLink™ Bluetooth® Low Energy Wireless MCU Errata (Rev. A) PDF | HTML Dec 3, 2019
Cybersecurity advisory Invalid Bluetooth® LE Data Length Extension (DLE) Parameter Leading to DoS PDF | HTML May 28, 2026
Cybersecurity advisory Denial of Service during Bluetooth LE authentication and connection PDF | HTML May 28, 2026
Application note How to Certify Your Bluetooth Product (Rev. N) PDF | HTML Nov 18, 2025
Application note Crystal Oscillator and Crystal Selection for the CC13xx, CC26xx, and CC23xx Family of Wireless MCUs (Rev. L) PDF | HTML Apr 21, 2025
Design guide Bluetooth®-Enabled High-Accuracy Skin Temperature Measurement Flex PCB Patch Reference Design (Rev. B) PDF | HTML Dec 31, 2024
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML Aug 6, 2024
Application note CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML May 2, 2024
Application note How to Do RF Radio Test With Your Bluetooth Product (Rev. A) PDF | HTML Aug 4, 2022
Technical article Designing signal chains for portable diagnostics PDF | HTML May 18, 2022
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML Feb 25, 2022
Selection guide Wireless Connectivity Technology Selection Guide (Rev. B) Feb 14, 2022
Application note Hardware Migration From CC26x0 to CC26x2R (Rev. D) Aug 23, 2021
Technical article Seamlessly connect your world with 16 new wireless MCUs for the 2.4-GHz and Sub-1- PDF | HTML Jun 4, 2021
More literature Building your application with security in mind (Rev. E) Oct 28, 2020
White paper Evolving Semiconductor Technologies for Modern Telehealth Applications Oct 26, 2020
Cybersecurity advisory Bluetooth® Low Energy – Missing Length Check for UNPI Packets Over SPI Oct 8, 2020
Technical article How to design a wireless social distancing and contact tracing solution with Bluet PDF | HTML Sep 2, 2020
Technical article Back to basics: Exploring the benefits of affordable Bluetooth® Low Energy PDF | HTML Aug 20, 2020
Cybersecurity advisory Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML Jul 17, 2020
Technical article Personalizing human body temperature with wearable temperature sensors PDF | HTML Jun 29, 2020
Cybersecurity advisory Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML Jun 5, 2020
Cybersecurity advisory Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML May 18, 2020
Technical article How to design an infrared thermometer quickly PDF | HTML Apr 7, 2020
User guide CC2540/41 Bluetooth Low Energy Software Developer’s Guide (Rev. I) PDF | HTML Jan 27, 2020
White paper Simple and efficient software development with the SimpleLink™ MCU platform (Rev. E) Dec 6, 2019
White paper Deep dive into the tools and development kits of the SimpleLink™ MCU platform (Rev. B) Sep 25, 2019
Application note Running Bluetooth® Low Energy on CC13x2/CC26xx Without a 32 kHz Crystal (Rev. C) PDF | HTML Sep 23, 2019
Technical article Going beyond traditional SpO2 measurement with multiwavelength optical measurement PDF | HTML Feb 12, 2019
Product overview Out-of-box star-network solution: TI 15.4-Stack Jan 14, 2019
Application note Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML Jan 10, 2019
Application note RF PCB Simulation Cookbook Jan 9, 2019
Product overview Meet the SimpleLink™ Sensor Controller Jan 4, 2019
Technical article 5 ways TI’s tiny devices deliver huge innovations to engineers PDF | HTML Nov 8, 2018
White paper Migrating your proprietary solution to the SimpleLink™ WMCU Nov 7, 2018
Product overview Electronic Smart Locks: Ultra-low power and Multi-Standard operation Nov 5, 2018
Technical article Experience seamless shopping thanks to electronic shelf labels PDF | HTML Oct 10, 2018
Technical article Unlock every door with the SimpleLink™ platform PDF | HTML Sep 19, 2018
Application note Increase RAM Size on the CC2640R2F Bluetooth low energy Wireless MCU (Rev. A) Jul 26, 2018
Technical article SimpleLink™ MCU SDK expands multiprotocol support PDF | HTML Jul 18, 2018
Technical article No strings attached: Creating next-generation wireless patient monitors PDF | HTML Jun 29, 2018
Technical article With smart devices, bigger isn’t always better PDF | HTML Jun 20, 2018
Application note Smart Door Lock With SimpleLink Platform Jun 8, 2018
Technical article SimpleLink™ Bluetooth® low energy wireless MCUs now support Ali Cloud Link IoT pla PDF | HTML Jun 6, 2018
Technical article Connectivity helps integrate intelligent motor control on a single MCU PDF | HTML Jun 6, 2018
Technical article SimpleLink MCU SDKs: Expand the foundation PDF | HTML May 3, 2018
Application brief Ultra-Low Power Designs With the CC13x2 and CC26x2 Sensor Controller PDF | HTML Feb 27, 2018
Product overview SimpleLink™ Wired and Wireless Microcontroller Platform (Rev. B) Jan 11, 2018
White paper Connected microcontrollers essential to automation in buildings (Rev. A) Jan 10, 2018
Application note Integrating Sensor Controller Studio Examples Into ProjectZero Jan 8, 2018
Technical article SimpleLink™ MCU SDKs: What is an SDK plug-in? PDF | HTML Nov 21, 2017
White paper Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) Oct 16, 2017
Technical article Bluetooth® low energy makes automotive systems more automatic PDF | HTML Oct 4, 2017
White paper SimpleLink™ MSP432™ MCU for electronic lock and intrusion HMI keypad Sep 18, 2017
Technical article Embrace IoT living through the gateway of electronic door locks PDF | HTML Sep 14, 2017
White paper Enabling Wireless Firmware Update for Bluetooth® low energy Applications Aug 28, 2017
Application note Design Considerations for High Temperature Applications Using the CC2640R2F-Q1 Aug 15, 2017
Application note Johanson Balun for the CC26xx Device Family Aug 7, 2017
White paper IoT provokes change in ultra-low-power MCUs Jul 19, 2017
User guide Getting started with SimpleLink Bluetooth low energy CC2640R2F for CCS users Jul 11, 2017
Technical article Step 5 to build a smart thermostat using an MCU – adding network connectivity PDF | HTML Jun 16, 2017
More literature SimpleLink™ Bluetooth® low energy CC2640R2 MCU Security (Rev. A) May 26, 2017
White paper RTOS Power Management Emerges as a Key for MCU-based IoT Nodes (Rev. A) May 11, 2017
White paper Charging stations: Toward an EV support infrastructure May 9, 2017
Technical article The secret to moving faster with Bluetooth® 5 PDF | HTML May 8, 2017
White paper Which TI Bluetooth® solution should I choose? May 5, 2017
Technical article Simplified software development with TI’s CC2640R2F wireless MCU PDF | HTML Apr 19, 2017
Technical article SimpleLink™ MCU SDKs: Breaking down TI Drivers PDF | HTML Apr 12, 2017
Technical article Rapidly scale your connected solutions with the new SimpleLink™ MCU platform PDF | HTML Mar 15, 2017
Technical article Packing more performance into space-constrained embedded applications PDF | HTML Feb 15, 2017
Application note ETSI EN 300 328 Blocking Test for Bluetooth Low Energy PDF | HTML Feb 8, 2017
Application note Hardware Migration From CC2640F128 to CC2640R2F Jan 31, 2017
Technical article How does Bluetooth® 5 increase the achievable range of a Bluetooth low energy conn PDF | HTML Jan 30, 2017
Technical article 5 need to know facts about the new SimpleLink™ Bluetooth low energy CC2640R2F wire PDF | HTML Jan 19, 2017
Technical article Bluetooth® low energy multi-role demystified PDF | HTML Nov 30, 2016
Application note Implementing Eddystone Bluetooth Smart Beacons Using the TI BLE-Stack (Rev. A) PDF | HTML Oct 19, 2016
Technical article Bluetooth® 5 will unlock the power of the SimpleLink™ CC2640R2F wireless MCU PDF | HTML Jun 22, 2016
User guide TI-RTOS 2.20 for CC13xx/CC26xx SimpleLink Getting Started Guide (Rev. D) Jun 17, 2016
Application note Voice Over Remote Control May 19, 2016
Application note Using the Wireless SimpleLink CC26xx in Ext Regulator Mode With the TPS62740 Nov 19, 2015
Application note CC2640 Wireless MCU DC Supply Evaluation Oct 5, 2015
Application note Using GCC/GDB With SimpleLink CC26xx PDF | HTML Feb 23, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LAUNCHXL-CC2640R2 — CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU

This LaunchPad™ speeds development with a Bluetooth® Low Energy (BLE) connection using the CC2640R2F or CC2640R2L devices. The compatible SDK offers a fully qualified Bluetooth 5 protocol stack for single-mode BLE applications supporting high speed mode and example Bluetooth 5 coded (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Supported products & hardware
Development kit

RFSTAR-3P-CC2640R2-BLE-MOD — RF-STAR BLE module based on CC2640R2F with UART serial communication protocol

RF-star, as a 3P IDH of TI for wireless connectivity modules for over a decade, is dedicated to supplying a wide range of wireless modules and solutions based on TI products, such as BLE, Matter, ZigBee, Thread, Wi-Fi, Sub-1G, and Wi-SUN.
RF-BM-4044Bx are Bluetooth® 5.1 Low Energy modules based on (...)

Supported products & hardware
Daughter card

FEASY-3P-BT616-BT618V — FEASYCOM BT616 & BT618V Bluetooth modules for CC2640

FSC-BT616 is a Bluetooth Low Energy 5.1 module based on the TI CC2640R2F chipset. It supports GAP, ATT/GATT, SMP, and L2CAP profiles. This module integrates a baseband controller in a small package (integrated PCB antenna), so that designers can have better flexibility for product shapes.

Supported products & hardware
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-WIRELESS — Lauterbach TRACE32® Debug System for Wireless Connectivity

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify many of TI's Wireless Connectivity chips. The globally renowned debug solutions for embedded systems are the perfect solution for all development phases (...)

Supported products & hardware
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Supported products & hardware
Software development kit (SDK)

SIMPLELINK-CC2640R2-SDK — SimpleLink™ CC2640R2 software development kit

Supported products & hardware
Software development kit (SDK)

SIMPLELINK-CC2640R2-SDK — SimpleLink™ CC2640R2 SDK - Bluetooth® low energy

Important Note: The SimpleLink SDKs are updated regularly, to get the latest release updates click Alert Me above.

This SDK includes TI’s royalty-free Bluetooth® Low Energy (BLE) software stacks with all necessary software, example applications and documentation to quickly get started with the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

ARM-CGT — ARM Code Generation Tools - Compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

ARM-CGT-CLANG — Arm® code generation tools - compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Online training

SIMPLELINK-ACADEMY-CC2640R2 — SimpleLink™ C2640R2 Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Driver or library

BLE-STACK — Bluetooth Low Energy software stack

This royalty-free BLE-Stack for TI’s SimpleLink™ Bluetooth® Low Energy family of ARM® Cortex®-M3 based wireless microcontrollers (MCUs) includes full-featured Bluetooth 4.2 and Bluetooth 5 certified stacks with all necessary software, sample applications and documentation to (...)

Supported products & hardware
Plug-in

SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN — Sensor and Actuator Plug-in for SimpleLink™ MCU SDKs

Supported products & hardware
Plug-in

SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN — Sensor and Actuator Plug-ins for SimpleLink™ MCU SDKs

The Sensor and Actuator Plugin for SimpleLink™ MCU SDKs provides support for a variety of related components including optical and temperature and humidity sensors, allowing customers to easily add new features to their SimpleLink MCU-based design. API user guides are provided for each (...)

Supported products & hardware
Software programming tool

FLASH-PROGRAMMER-2 — SmartRF Flash Programmer v2

SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. Check the list of supported products for compatibility. Uniflash can also be used to program any SimpleLink product.

SmartRF Flash (...)

Supported products & hardware
Support software

PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

Supported products & hardware
Support software

RF-RANGE-ESTIMATOR — RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
Supported products & hardware
Calculation tool

BT-POWER-CALC — Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
Supported products & hardware
Calculation tool

SMARTRF-STUDIO-7 — SmartRF Studio 7 application software

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware
Design tool

3P-WIRELESS-MODULES — Third party wireless module search tool

The third party wireless module search tool helps developers to identify products that meet their end equipment specifications and procure production ready wireless modules. The third party module vendors included in the search tool are independent third party companies with expertise in designing (...)

Supported products & hardware
Design tool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW — Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

Supported products & hardware

Many TI reference designs include the CC2640R2F

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian
DSBGA (YFV) 34 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos