A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
CC2340R5-Q1 ACTIVE Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash This product offers an ARM Cortex M0+, more Flash, more RAM
CC2745R10-Q1 ACTIVE Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD This product offers an ARM Cortex-M33, more Flash, more RAM, integrated HSM and CAN-FD

CC2640R2F-Q1

ACTIVE

Product details

Type Wireless MCU Technology 2.4 GHz, Bluetooth® LE Protocols Qualified against Bluetooth® Core 5.1 CPU Arm Cortex-M3 Flash memory (kByte) 128 RAM (kByte) 28 Number of GPIOs 31 TX power (max) (dBm) 5 Features AEC-Q100 Grade 2, LE 1M PHY, LE Coded PHY (long range), OAD, Over-the-air upgrade Peripherals 1 UART, 12-bit ADC 8-channel, 2 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug Cryptographic accelerators AES, TRNG Rating Automotive Operating temperature range (°C) -40 to 105
Type Wireless MCU Technology 2.4 GHz, Bluetooth® LE Protocols Qualified against Bluetooth® Core 5.1 CPU Arm Cortex-M3 Flash memory (kByte) 128 RAM (kByte) 28 Number of GPIOs 31 TX power (max) (dBm) 5 Features AEC-Q100 Grade 2, LE 1M PHY, LE Coded PHY (long range), OAD, Over-the-air upgrade Peripherals 1 UART, 12-bit ADC 8-channel, 2 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug Cryptographic accelerators AES, TRNG Rating Automotive Operating temperature range (°C) -40 to 105
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C3
  • Microcontroller
    • Powerful Arm Cortex-M3
    • EEMBC CoreMark Score: 142
    • Up to 48MHz clock speed
    • 275KB nonvolatile memory, including 128KB in-system Programmable Flash
    • Up to 28KB system SRAM, of which 20KB is ultra-low leakage SRAM
    • 8KB SRAM for Cache or system RAM use
    • 2-pin cJTAG and JTAG debugging
    • Supports Over-the-Air (OTA) upgrade
  • Ultra-low power sensor controller
    • Can run autonomously from the rest of the system
    • 16-bit architecture
    • 2-KB ultra-low leakage SRAM for code and data
  • Efficient code size architecture, placing drivers, Bluetooth Low Energy Controller, and bootloader in ROM to make more flash available for the application
  • RoHS-compliant automotive grade package
    • 7mm × 7mm RGZ VQFN48 with wettable flanks>
  • Peripherals
    • 31 GPIOs, all digital peripheral pins can be routed to any GPIO
    • Four general-purpose timer modules (eight 16-bit or four 32-bit timers, PWM each)
    • 12-bit ADC, 200-ksamples/s, 8-channel analog MUX
    • Continuous time comparator
    • Ultra-low power analog comparator
    • Programmable current source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C, I2S
    • Real-time clock (RTC)
    • AES-128 security module
    • True random number generator (TRNG)
    • Support for eight capacitive-sensing buttons
    • Integrated temperature sensor
  • External system
    • On-chip internal DC/DC converter
    • Very few external components
    • Seamless integration with the SimpleLink™ CC2590 and CC2592 range extenders
  • Low power
    • Wide supply voltage range: 1.8V to 3.8V
    • Active mode RX: 6.1mA
    • Active mode TX at 0dBm: 7.0mA
    • Active mode TX at +5dBm: 9.3mA
    • Active mode MCU: 61µA/MHz
    • Active mode MCU: 48.5 CoreMark/mA
    • Active mode sensor controller: 0.4mA + 8.2µA/MHz
    • Standby: 1.3µA (RTC running and RAM/CPU retention)
    • Shutdown: 150nA (wake up on external events)
  • RF section
    • 2.4GHz RF transceiver compatible with Bluetooth Low Energy (BLE) 4.2 and 5 specifications
    • Excellent receiver sensitivity (–97dBm for Bluetooth Low Energy 1Mbps), selectivity, and blocking performance
    • Programmable output power up to +5dBm
    • Link budget of 102dB for Bluetooth Low Energy 1Mbps
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • ETSI EN 300 328 and EN 300 440 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Development Tools and Software
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C3
  • Microcontroller
    • Powerful Arm Cortex-M3
    • EEMBC CoreMark Score: 142
    • Up to 48MHz clock speed
    • 275KB nonvolatile memory, including 128KB in-system Programmable Flash
    • Up to 28KB system SRAM, of which 20KB is ultra-low leakage SRAM
    • 8KB SRAM for Cache or system RAM use
    • 2-pin cJTAG and JTAG debugging
    • Supports Over-the-Air (OTA) upgrade
  • Ultra-low power sensor controller
    • Can run autonomously from the rest of the system
    • 16-bit architecture
    • 2-KB ultra-low leakage SRAM for code and data
  • Efficient code size architecture, placing drivers, Bluetooth Low Energy Controller, and bootloader in ROM to make more flash available for the application
  • RoHS-compliant automotive grade package
    • 7mm × 7mm RGZ VQFN48 with wettable flanks>
  • Peripherals
    • 31 GPIOs, all digital peripheral pins can be routed to any GPIO
    • Four general-purpose timer modules (eight 16-bit or four 32-bit timers, PWM each)
    • 12-bit ADC, 200-ksamples/s, 8-channel analog MUX
    • Continuous time comparator
    • Ultra-low power analog comparator
    • Programmable current source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C, I2S
    • Real-time clock (RTC)
    • AES-128 security module
    • True random number generator (TRNG)
    • Support for eight capacitive-sensing buttons
    • Integrated temperature sensor
  • External system
    • On-chip internal DC/DC converter
    • Very few external components
    • Seamless integration with the SimpleLink™ CC2590 and CC2592 range extenders
  • Low power
    • Wide supply voltage range: 1.8V to 3.8V
    • Active mode RX: 6.1mA
    • Active mode TX at 0dBm: 7.0mA
    • Active mode TX at +5dBm: 9.3mA
    • Active mode MCU: 61µA/MHz
    • Active mode MCU: 48.5 CoreMark/mA
    • Active mode sensor controller: 0.4mA + 8.2µA/MHz
    • Standby: 1.3µA (RTC running and RAM/CPU retention)
    • Shutdown: 150nA (wake up on external events)
  • RF section
    • 2.4GHz RF transceiver compatible with Bluetooth Low Energy (BLE) 4.2 and 5 specifications
    • Excellent receiver sensitivity (–97dBm for Bluetooth Low Energy 1Mbps), selectivity, and blocking performance
    • Programmable output power up to +5dBm
    • Link budget of 102dB for Bluetooth Low Energy 1Mbps
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • ETSI EN 300 328 and EN 300 440 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Development Tools and Software

The SimpleLink™ Bluetooth® low energy CC2640R2F-Q1 device is an AEC-Q100 compliant wireless microcontroller (MCU) targeting Bluetooth® 4.2 and Bluetooth® 5 low energy automotive applications such as Passive Entry/Passive Start (PEPS), remote keyless entry (RKE), car sharing, piloted parking, cable replacement, and smartphone connectivity.

The CC2640R2F-Q1 device is part of the SimpleLink™ MCU platform from Texas Instruments™. The platform consists of Wi-Fi®, Bluetooth® low energy, Sub-1GHz, Ethernet, Zigbee, Thread, and host MCUs. These devices all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables users to add any combination of the portfolio’s devices into their design, allowing 100 percent code reuse when design requirements change. For more information, visit http://www.ti.com/wireless-connectivity/simplelink-solutions/overview/overview.html.

With very low active RF and MCU current consumption, in addition to flexible low power modes, the CC2640R2F-Q1 provides excellent battery life and allows long-range operation on small coin-cell batteries and a low power-consumption footprint for nodes connected to the car battery. Excellent receiver sensitivity and programmable output power provide industry-leading RF performance that is required for the demanding automotive RF environment.

The CC2640R2F-Q1 wireless MCU contains a 32-bit Arm® Cortex®-M3 processor that runs at 48MHz as the main application processor and includes the Bluetooth® 4.2 low energy controller and host libraries embedded in ROM. This architecture improves overall system performance and power consumption and frees up significant amounts of flash memory for the application.

Additionally, the device is AEC-Q100 Qualified at the Grade 2 temperature range (–40°C to +105°C) and is offered in a 7mm × 7mm VQFN packagewith wettable flanks.The wettable flanks help reduce production-line cost and increase the reliability enabled by optical inspection of solder points.

The Bluetooth Low Energy Software Stack is available free of charge from ti.com.

The SimpleLink™ Bluetooth® low energy CC2640R2F-Q1 device is an AEC-Q100 compliant wireless microcontroller (MCU) targeting Bluetooth® 4.2 and Bluetooth® 5 low energy automotive applications such as Passive Entry/Passive Start (PEPS), remote keyless entry (RKE), car sharing, piloted parking, cable replacement, and smartphone connectivity.

The CC2640R2F-Q1 device is part of the SimpleLink™ MCU platform from Texas Instruments™. The platform consists of Wi-Fi®, Bluetooth® low energy, Sub-1GHz, Ethernet, Zigbee, Thread, and host MCUs. These devices all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables users to add any combination of the portfolio’s devices into their design, allowing 100 percent code reuse when design requirements change. For more information, visit http://www.ti.com/wireless-connectivity/simplelink-solutions/overview/overview.html.

With very low active RF and MCU current consumption, in addition to flexible low power modes, the CC2640R2F-Q1 provides excellent battery life and allows long-range operation on small coin-cell batteries and a low power-consumption footprint for nodes connected to the car battery. Excellent receiver sensitivity and programmable output power provide industry-leading RF performance that is required for the demanding automotive RF environment.

The CC2640R2F-Q1 wireless MCU contains a 32-bit Arm® Cortex®-M3 processor that runs at 48MHz as the main application processor and includes the Bluetooth® 4.2 low energy controller and host libraries embedded in ROM. This architecture improves overall system performance and power consumption and frees up significant amounts of flash memory for the application.

Additionally, the device is AEC-Q100 Qualified at the Grade 2 temperature range (–40°C to +105°C) and is offered in a 7mm × 7mm VQFN packagewith wettable flanks.The wettable flanks help reduce production-line cost and increase the reliability enabled by optical inspection of solder points.

The Bluetooth Low Energy Software Stack is available free of charge from ti.com.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 41
Top documentation Type Title Format options Date
* Data sheet CC2640R2F-Q1 SimpleLink™ Bluetooth® Low Energy Wireless MCU for Automotive datasheet (Rev. C) PDF | HTML Mar 25, 2025
* User guide CC13x0, CC26x0 SimpleLink™ Wireless MCU Technical Reference Manual (Rev. I) PDF | HTML Jun 23, 2020
* Errata CC2640R2F-Q1 SimpleLink™ Bluetooth® Low Energy Wireless MCU Silicon Errata (Rev. B) PDF | HTML Aug 24, 2018
Cybersecurity advisory Invalid Bluetooth® LE Data Length Extension (DLE) Parameter Leading to DoS PDF | HTML May 28, 2026
Cybersecurity advisory Denial of Service during Bluetooth LE authentication and connection PDF | HTML May 28, 2026
Application note AN103 -- Basic RF Testing of CCxxxx Devices (Rev. A) PDF | HTML Dec 11, 2025
Application note How to Certify Your Bluetooth Product (Rev. N) PDF | HTML Nov 18, 2025
Application note Crystal Oscillator and Crystal Selection for the CC13xx, CC26xx, and CC23xx Family of Wireless MCUs (Rev. L) PDF | HTML Apr 21, 2025
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML Aug 6, 2024
Application note CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML May 2, 2024
Application note Bluetooth® Angle of Arrival (AoA) Antenna Design (Rev. A) PDF | HTML Jun 7, 2023
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML Feb 25, 2022
Cybersecurity advisory Bluetooth® Low Energy – Missing Length Check for UNPI Packets Over SPI Oct 8, 2020
Cybersecurity advisory Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML Jul 17, 2020
Cybersecurity advisory Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML Jun 5, 2020
Cybersecurity advisory Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML May 18, 2020
Technical article Exploring connectivity trends for Bluetooth® Low Energy in the car PDF | HTML Feb 19, 2020
Application note Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML Jan 27, 2020
Technical article Bluetooth® Low Energy shifts gears for car access PDF | HTML Jul 15, 2019
Technical article Adding CAN nodes in Bluetooth® Low Energy PEPS systems PDF | HTML Jun 11, 2019
Application note Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML Jan 10, 2019
Application note Increase RAM Size on the CC2640R2F Bluetooth low energy Wireless MCU (Rev. A) Jul 26, 2018
Application brief Ultra-Low Power Designs With the CC13x2 and CC26x2 Sensor Controller PDF | HTML Feb 27, 2018
White paper Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) Oct 16, 2017
Technical article Bluetooth® low energy makes automotive systems more automatic PDF | HTML Oct 4, 2017
Application note CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) PDF | HTML Oct 2, 2017
White paper Bluetooth® low energy and the automotive transformation Sep 25, 2017
White paper Enabling Wireless Firmware Update for Bluetooth® low energy Applications Aug 28, 2017
Application note Design Considerations for High Temperature Applications Using the CC2640R2F-Q1 Aug 15, 2017
Application note Johanson Balun for the CC26xx Device Family Aug 7, 2017
White paper IoT provokes change in ultra-low-power MCUs Jul 19, 2017
More literature SimpleLink™ Bluetooth® low energy CC2640R2 MCU Security (Rev. A) May 26, 2017
White paper RTOS Power Management Emerges as a Key for MCU-based IoT Nodes (Rev. A) May 11, 2017
User guide CC26x0/CC13x0 SimpleLink™ Wireless MCU Power Management Software Development Ref (Rev. A) PDF | HTML Apr 17, 2017
Application note ETSI EN 300 328 Blocking Test for Bluetooth Low Energy PDF | HTML Feb 8, 2017
Application note Hardware Migration From CC2640F128 to CC2640R2F Jan 31, 2017
Technical article 5 need to know facts about the new SimpleLink™ Bluetooth low energy CC2640R2F wire PDF | HTML Jan 19, 2017
User guide TI-RTOS 2.20 for CC13xx/CC26xx SimpleLink Getting Started Guide (Rev. D) Jun 17, 2016
Application note Using the Wireless SimpleLink CC26xx in Ext Regulator Mode With the TPS62740 Nov 19, 2015
Application note CC2640 Wireless MCU DC Supply Evaluation Oct 5, 2015
Application note Using GCC/GDB With SimpleLink CC26xx PDF | HTML Feb 23, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LAUNCHXL-CC2640R2 — CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU

This LaunchPad™ speeds development with a Bluetooth® Low Energy (BLE) connection using the CC2640R2F or CC2640R2L devices. The compatible SDK offers a fully qualified Bluetooth 5 protocol stack for single-mode BLE applications supporting high speed mode and example Bluetooth 5 coded (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-WIRELESS — Lauterbach TRACE32® Debug System for Wireless Connectivity

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify many of TI's Wireless Connectivity chips. The globally renowned debug solutions for embedded systems are the perfect solution for all development phases (...)

Supported products & hardware
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Software development kit (SDK)

SIMPLELINK-CC2640R2-SDK — SimpleLink™ CC2640R2 software development kit

Supported products & hardware
Software development kit (SDK)

SIMPLELINK-CC2640R2-SDK — SimpleLink™ CC2640R2 SDK - Bluetooth® low energy

Important Note: The SimpleLink SDKs are updated regularly, to get the latest release updates click Alert Me above.

This SDK includes TI’s royalty-free Bluetooth® Low Energy (BLE) software stacks with all necessary software, example applications and documentation to quickly get started with (...)

Supported products & hardware
IDE, configuration, compiler or debugger

ARM-CGT — ARM Code Generation Tools - Compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

ARM-CGT-CLANG — Arm® code generation tools - compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

SIMPLELINK-ACADEMY-CC2640R2 — SimpleLink™ C2640R2 Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Driver or library

BLE-STACK — Bluetooth Low Energy software stack

This royalty-free BLE-Stack for TI’s SimpleLink™ Bluetooth® Low Energy family of ARM® Cortex®-M3 based wireless microcontrollers (MCUs) includes full-featured Bluetooth 4.2 and Bluetooth 5 certified stacks with all necessary software, sample applications and documentation to (...)

Supported products & hardware
Software programming tool

FLASH-PROGRAMMER-2 — SmartRF Flash Programmer v2

SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. Check the list of supported products for compatibility. Uniflash can also be used to program any SimpleLink product.

SmartRF Flash (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

Supported products & hardware
Calculation tool

BT-POWER-CALC — Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
Supported products & hardware
Calculation tool

SMARTRF-STUDIO-7 — SmartRF Studio 7 application software

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware
Design tool

3P-WIRELESS-MODULES — Third party wireless module search tool

The third party wireless module search tool helps developers to identify products that meet their end equipment specifications and procure production ready wireless modules. The third party module vendors included in the search tool are independent third party companies with expertise in designing (...)

Supported products & hardware
Design tool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW — Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

Supported products & hardware
Reference design

CC2650EM-4XD-RD — CC2650EM-4XD Reference Design

The CC2650EM-4XD reference design contains schematics and layout files for the CC2650 evauation module with the 4x4 mm package and differential RF output with external biasing. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)

Supported products & hardware
Reference design

CC2650EM-4XS-EXT-REG-RD — CC2650EM-4XS-EXT-REG Reference Design

The CC2650EM-4XS_Ext_Reg reference design contains schematics and layout files for the CC2650 configured for external regulator operation using the TPS62740 DCDC converter. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)

Supported products & hardware
Reference design

CC2650EM-4XS-RD — CC2650EM-4XS Reference Design

The CC2650EM-4XS reference design contains schematics and layout files for the CC2650 Evauation Module with the 4x4 mm package and single-ended RF output with external biasing. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)

Supported products & hardware
Reference design

CC2650EM-5XD-RD — CC2650EM-5XD Reference Design

The CC2650EM-5XD reference design contains schematics and layout files for the CC2650 evauation module with the 5x5 mm package and differential RF output with external biasing. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)

Supported products & hardware
Reference design

CC2650EM-7ID-RD — CC2650EM-7ID Reference Design

The CC2650EM-7ID reference design contains schematics and layout files for the CC2650 evauation module with the 7x7 mm package and differential RF output. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the reference design, both (...)

Supported products & hardware
Reference design

CC2650EM-MURBAL-RD — CC2650EM-MurBal Reference Design

The CC2650EM-MurBal reference design contains schematics and layout files for the CC2650 evauation module with the 5x5 mm package and integrated 0603 balun from Murata. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the reference (...)

Supported products & hardware
Reference design

TIDA-01632 — Automotive Bluetooth® Low Energy car access satellite node reference design

This reference design is intended for Passive Entry Passive Start (PEPS) car access systems that utilize Bluetooth® Low Energy (BLE) technology to determine the location of a key fob. The design exhibits how a vehicle BLE satellite node can be implemented to calculate the angle of arrival (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos