LMH730216

LMH730216

Order now

Overview

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amps that are offered in the 5-/6-pin SOT-23 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The performance can then be evaluated under the test conditions of your choice. Power supplies, analog signal source, and other measurement equipment shall be provided by the user.

Features
  • Accommodates various high-speed Op Amp
  • Allows quick and easy evaluation
  • Serves as reference design to aid in high-speed PCB layout
  • Utilizes surface-mount components
Comparators
LMV7219 — 7 nsec, 2.7V to 5V Comparator with Rail-to- Rail Output

 

General-purpose op amps
LM7301 — Single, 30-V, 4-MHz operational amplifier LM8261 — Single 30-V 21-MHz operational amplifier

 

High-speed op amps (GBW ≥ 50 MHz)
LMH6559 — 1750MHz, High-Speed, Closed-Loop Buffer LMH6611 — Single Supply 345 MHz Rail-to-Rail Output Amplifier LMH6618 — Single 130 MHz, 1.25 mA RRIO Operational Amplifiers LMH6624 — Single/ Dual Ultra Low Noise Wideband Operational Amplifier LMH6639 — 190MHz Rail-to-Rail Output Amplifier with Disable LMH6640 — TFT-LCD Single, 16V, Rail-to-Rail High Output Operational Amplifier LMH6642 — Single Channel, Low Power, 130MHz, 75mA Rail-to-Rail Output Amplifier LMH6645 — Single Channel, 2.7V, 650µA, 55MHz, Rail-to-Rail Input and Output Amplifier LMH6647 — Single Channel, 2.7V, 650µA, 55MHz, Rail-to-Rail Input and Output Amplifier with Shutdown LMH6654 — Single Channel, Low Power, 250 MHz, Low Noise Amplifiers LMH6657 — 270MHz Single Supply, Single & Dual Operational Amplifiers LMH6732 — High Speed Op Amp with Adjustable Bandwidth
Download View video with transcript Video

Order & start development

Evaluation board

LMH730216/NOPB — Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMH730216/NOPB — Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMH730227/LMH730216/LMH730165 Evaluation Board User’s Guide May 6, 2012
Certificate LMH730216/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos