OPTECKS-3P-SPARKNIR

OPTECKS-3P-SPARKNIR

From: Optecks, LLC
Order now

Overview

The SPARK NIR telecentric optical engine is designed for the 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP650LNIR. All optical components have a high-quality anti-reflection (AR) coating within 600 - 1050 nm spectrum. The SPARK optical engine has the capability of interchangeable projection lens that allows for the use of any f-mount camera lens available in the market. The SPARK optical engine includes powerful homogenizer for improved uniformity when used in laser applications.

Features
  • Interchangeable f-mount projection lens
  • 600 - 1050 nm near-infrared (NIR) wavelengths
  • Compatible with Optecks DLP650LNIR EVM
  • Powerful homogenizer for laser applications
  • LED, fiber optic, or fiber light guide cables mounting capabilities
  • High power light or laser
DLP controllers & drivers
DLPA200 — Driver for DLP® digital micromirror device (DMD) DLPC410 — DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)

 

NIR (>700nm) DMDs
DLP650LNIR — 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)
Download View video with transcript Video

Order & start development

Optical module

OPTECKS-3P-SPARKNIR — SPARK NIR Telecentric DLP650NIR Optical Engine

Supported products & hardware

OPTECKS-3P-SPARKNIR — SPARK NIR Telecentric DLP650NIR Optical Engine

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
DLPLCR65NEVM — DLP650LNIR DMD evaluation module DLPLCRC410EVM — DLPLCRC410 Evaluation Module

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Optecks, LLC.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.