Product details

Illumination wavelength (min) (nm) 800 Illumination wavelength (max) (nm) 2000 Display resolution (max) WXGA (1280x800) Array diagonal (in) 0.65 Micromirror array size 1280 x 800 Micromirror array orientation Orthogonal Micromirror pitch (mm) 0.0108 Pattern rate, binary (max) (Hz) 12500 Pattern rate, 8-bit (max) (Hz) 1563 Chipset family DLP650LNIR, DLPA200, DLPC410, DLPLCR65NEVM, DLPLCRC410EVM, DLPR410 Rating Catalog Operating temperature range (°C) 0 to 70
Illumination wavelength (min) (nm) 800 Illumination wavelength (max) (nm) 2000 Display resolution (max) WXGA (1280x800) Array diagonal (in) 0.65 Micromirror array size 1280 x 800 Micromirror array orientation Orthogonal Micromirror pitch (mm) 0.0108 Pattern rate, binary (max) (Hz) 12500 Pattern rate, 8-bit (max) (Hz) 1563 Chipset family DLP650LNIR, DLPA200, DLPC410, DLPLCR65NEVM, DLPLCRC410EVM, DLPR410 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S450 (FYL) 149 718.06 mm² (22.3 mm × 32.2 mm)
  • 1280 × 800 (WXGA) Array with >1 Million Micromirrors
    • 10.8 µm Micromirror Pitch
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • 0.65-Inch Diagonal Array Designed for Corner Illumination
    • 0.5 °C/W Thermal Resistance High Efficiency Package
  • Efficient Steering of NIR Light ( 800 nm to 2000 nm)
    • Up to 160-W Incident on DMD
    • Window Transmission Efficiency >98% (950 nm to 1150 nm, Single Pass, Two Window Surfaces)
    • Window Transmission Efficiency >93% (850 nm to 2000 nm, Single Pass, Two Window Surfaces)
    • Polarization Independent Aluminum Micromirrors
  • 16-Bit, 2xLVDS, 400-MHz Input Data Bus
  • Dedicated DLPC410 Controller, DLPR410 PROM, and DLPA200 Micromirror Driver for Reliable High Speed Operation
    • Binary Pattern Rates up to 12,500 Hz
    • Global, Single, Dual, and Quad Block Mirror Clocking Pulse (Reset) Operational Modes
  • 1280 × 800 (WXGA) Array with >1 Million Micromirrors
    • 10.8 µm Micromirror Pitch
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • 0.65-Inch Diagonal Array Designed for Corner Illumination
    • 0.5 °C/W Thermal Resistance High Efficiency Package
  • Efficient Steering of NIR Light ( 800 nm to 2000 nm)
    • Up to 160-W Incident on DMD
    • Window Transmission Efficiency >98% (950 nm to 1150 nm, Single Pass, Two Window Surfaces)
    • Window Transmission Efficiency >93% (850 nm to 2000 nm, Single Pass, Two Window Surfaces)
    • Polarization Independent Aluminum Micromirrors
  • 16-Bit, 2xLVDS, 400-MHz Input Data Bus
  • Dedicated DLPC410 Controller, DLPR410 PROM, and DLPA200 Micromirror Driver for Reliable High Speed Operation
    • Binary Pattern Rates up to 12,500 Hz
    • Global, Single, Dual, and Quad Block Mirror Clocking Pulse (Reset) Operational Modes

The DLP650LNIR digital micromirror device (DMD) operates as a spatial light modulator (SLM) to steer near-infrared (NIR) light and generate high speed patterns for advanced imaging in industrial equipment. The thermally efficient package allows customers to combine the DMD with high-power NIR laser illumination for dynamic digital printing, sintering and marking solutions. The DLP650LNIR, DLPC410, DLPR410 and DLPA200 chipset provides 1-bit pattern rates up to 12,500 Hz with pixel-accurate control so engineers can design more innovative and precise optical systems than traditional steering lasers allow.

The DLP650LNIR digital micromirror device (DMD) operates as a spatial light modulator (SLM) to steer near-infrared (NIR) light and generate high speed patterns for advanced imaging in industrial equipment. The thermally efficient package allows customers to combine the DMD with high-power NIR laser illumination for dynamic digital printing, sintering and marking solutions. The DLP650LNIR, DLPC410, DLPR410 and DLPA200 chipset provides 1-bit pattern rates up to 12,500 Hz with pixel-accurate control so engineers can design more innovative and precise optical systems than traditional steering lasers allow.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DLP2010NIR ACTIVE 0.2-inch WVGA NIR DLP® digital micromirror device (DMD) Lower price
DLP4500NIR ACTIVE 0.45-inch WXGA NIR DLP® digital micromirror device (DMD) Lower price

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet DLP650LNIR 0.65 NIR WXGA S450 DMD datasheet PDF | HTML Nov 28, 2018
* Errata DLP® Products Advisory for the DLPR410 and DLPR910 Devices PDF | HTML Feb 16, 2023
Application brief DLP Optical Networking PDF | HTML Aug 7, 2026
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML Jan 9, 2026
White paper Using Lasers With DLP DMD Technology (Rev. A) PDF | HTML Aug 25, 2025
Application note Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources (Rev. B) PDF | HTML Apr 4, 2024
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML Apr 10, 2023
Application note Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) Dec 17, 2019
Technical article 3 ways TI DLP® technology is revolutionizing industrial printing and production PDF | HTML Mar 21, 2019
White paper High-power NIR laser system benefits with TI’s DLP® technology Dec 12, 2018
Application note Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) PDF | HTML Nov 27, 2018
Application note DLP High Power NIR Thermal Design Guide Oct 1, 2018
Application note DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) Feb 23, 2018
Application note Geometric Optics for DLP® Dec 5, 2013
Application note DLP® Series-450 DMD and System Mounting Concepts Jun 18, 2010
Application note Series 4xx DMD Cleaning Procedure Jun 18, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR65NEVM — DLP650LNIR DMD evaluation module

This DLP evaluation module (EVM) houses DLP650LNIR, a 0.65 NIR WXGA Series 450 DMD intended for use in applications using 850-2000 nm near-infrared (NIR) illumination sources. DLPLCR65NEVM is an advanced imaging option for laser sintering, ablation, marking, coding, printing and other applications (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DLPLCRC410EVM — DLPLCRC410 Evaluation Module

The DLPLCRC410EVM, paired with one of five other DMD-based EVMs, is an evaluation platform exhibiting advanced light control for applications like lithography, 3D Printing (SLS and SLA), Machine Vision, and Marking and Coding. This EVM enables evaluations of new customer illumination sources, (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

OPTECKS-3P-DLP650LNIR-EVM — Optecks DLP650LNIR DMD evaluation module

The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)

Supported products & hardware
Evaluation board

VISI-3P-LRS-MCX-WX-NIR — Visitech LUXBEAM Rapid System NIR

As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)

From: VISITECH
Supported products & hardware
Development kit

VIALUX-3P-SUPER-SPEED — ViALUX SuperSpeed V-Modules for performance DLP® products

SuperSpeed V‑Modules combine maximum on-board data rates with an efficient and easy to use USB interface. Equipped with DDR3 on-board memory and USB 3.0 interface, SuperSpeed V‑Modules deliver exceptional speed and extended functionalities. Compared to on-board SSD memory DDR3 technology offers (...)

Supported products & hardware
Development kit

VIALUX-3P-ULTRA-SPEED — ViALUX UltraSpeed V-Modules for performance DLP® products

UltraSpeed V‑Modules deliver unmatched performance by combining DDR4 on-board memory with a high-performance PCIe Gen3 interface for ultra-fast image upload and real-time streaming. Designed to achieve maximum PC transfer rates, UltraSpeed V‑Modules enable ultra-low latency streaming from virtually (...)

Supported products & hardware
Development kit

VIALUX-3P-V-MODULES-410 — ViALUX V-Modules for DLPC410

ViALUX V-Modules are complete subsystems that include a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV) and the proven ALP Controller Suite software. The industrial-grade modules support high-performance pixel-level control that is (...)
From: ViALUX
Supported products & hardware
Optical module

OPTECKS-3P-SPARKNIR — Optecks Telecentric NIR optical engine

The SPARK NIR telecentric optical engine is designed for the 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP650LNIR. All optical components have a high-quality anti-reflection (AR) coating within 600 - 1050 nm spectrum. The SPARK optical engine has the capability of (...)

From: Optecks, LLC
Supported products & hardware
Optical module

VIALUX-3P-DLP650LNIR-I — ViALUX GmbH optical modules for industrial using DLP650LNIR

ViALUX GmbH is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP650LNIR. The optical (...)
From: ViALUX
Supported products & hardware
Optical module

WDST-3P-PRO650NIR — Wintech PRO650NIR high power photo head

The PRO650NIR photo head incorporates our DLP650LNIR 0.65" WXGA DMD and the DLPC410 chipset. This chipset is used for selective layer sintering (including nylon applications), dynamic laser marking and industrial printing applications. The PRO650LNIR provides more than 100-W output using a (...)

Supported products & hardware
Application software & framework

VIALUX-3P-ALP-4 — ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module

ViALUX’ ALP-4.1 is an accessory software package compatible with the DLPLCRC410 evaluation module from Texas Instruments. It supports the built-in hardware components and contains the corresponding driver and controller firmware as well as ViALUX’ FPGA logic design for the EVM board. (...)
From: ViALUX
Supported products & hardware
Simulation model

DLP650LNIR IBIS Model

DLPM021.ZIP (32 KB) - IBIS model
Supported products & hardware
Simulation tool

DLPR410-IBIS — DLPR410 IBIS Model

IBIS file for the DLPR410 PROM device which supports the DLPC410, DLP650LNIR, DLP7000, DLP7000UV, DLP9500 and DLP9500UV.

From: Xilinx
Supported products & hardware
3D DMD mechanical geometry

DLPM047 — DLP650LE/DLP650LNIR DMD With FYL Package (Series 450) 3D-CAD Geometry

Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLP-SERIES-450-MOUNTING — Series 450 DMD mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Series 450 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Supported products & hardware
DMD mounting design

DLPC132 — Series 450 DMD Mounting & Electrical Interconnect Information

Supported products & hardware
DMD mounting design

DLPR046 — Series 450 DMD Mounting and Electrical Interconnect Information

Supported products & hardware
Optical design

DLPR105 — DLP650LNIR Optical Design Files

Optical design files include reference designs and guidelines for the DLP650LNIR
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S450 (FYL) 149 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos