Optecks, LLC

DLP optical, electronic & software solution provider

Optecks is a Texas Instruments Authorized Design House based in Tulsa, Oklahoma, USA that is dedicated to providing both standard and customized solutions for DLP-based systems and products in a wide variety of applications. DLP technology is being employed in a continually growing variety of important and high profile applications, including a variety of displays, 3D printing, DLP-based spectroscopy, 3D machine vision, Lithography, and the manipulation and control of lasers. Optecks is uniquely positioned to provide the technical expertise and resources needed to develop Optical, Electronic and Software solutions to your application.

DLP controllers & drivers
DLPA200 — Driver for DLP® digital micromirror device (DMD) DLPC350 — DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs) DLPC410 — DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs) DLPC900 — DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)

 

NIR (>700nm) DMDs
DLP2010NIR — 0.2-inch WVGA NIR DLP® digital micromirror device (DMD) DLP650LNIR — 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)

 

Visible (420 to 700nm) DMDs
DLP4500 — 0.45-inch WXGA DLP® digital micromirror device (DMD) DLP6500FYE — 0.65-inch 1080p s600 DLP® digital micromirror device (DMD) DLP7000 — 0.7-inch XGA DLP® digital micromirror device (DMD)
Contact
Resources offered
  • Application software & framework
  • Evaluation board
  • Optical module
Supported regions
  • North America
Headquarters
  • 4502 E. 41st Street
  • 4W138
  • Tulsa, Oklahoma, 74135
  • United States of America

Resources

Application software & framework

OPTECKS-3P-LIGHT-ANIMATOR — Optecks Light Animator Software for DLP Advanced Light Control Products

Optecks’ Light Animator is a software package with a visual interface that allows scientists and engineers to quickly design pattern sequences and triggering for light control applications using DLP® technology. Light Animator supports the DLP LightCrafter 6500, DLP Discovery 4100 and DLP (...)
Evaluation board

OPTECKS-3P-TNIR — DLP(R) NIRscan Nano Transmissive EVM (Evaluation Modules & Boards)

The DLP NIRscan nano transmissive EVM is designed for performing spectroscopic measurements on samples in the near infrared spectrum. The high performance transmissive module positions a sample between the illuminating source and the input of the NIRscan Nano to allow spectroscopic measurements (...)

Optical module

OPTECKS-3P-RAY65 — Optecks RAY 65S, Optical Module for DLP LightCrafter 6500

Optecks’ RAY 65S series of optical modules are designed specifically for 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP6500FYE. All optical components have a high-quality anti-reflection (AR) coating. The RAY 65S LED Monochromatic and full featured RGB systems (...)
Optical module

OPTECKS-3P-RAY70 — Optecks RAY 70A, Optical Module for DLP7000

Optecks’ ray 70A optical module is designed for optimal image quality using a 0.7” diagonal  digital micro-mirror device with a 4:3 aspect ratio such as the DLP7000. The monochromatic system combines the high resolution, high quality ray optical module with a high-power, (...)
Optical module

OPTECKS-3P-SPARKNIR — Optecks Telecentric NIR optical engine

The SPARK NIR telecentric optical engine is designed for the 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP650LNIR. All optical components have a high-quality anti-reflection (AR) coating within 600 - 1050 nm spectrum. The SPARK optical engine has the capability of (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.