PMP11282

PMP11282

Design files

Overview

PMP11282 is a high-efficiency AC/DC power supply reference design with universal AC input and 24V/17A output. Interleaved transition mode PFC and LLC series resonant converter is applied for 24V/17A main power. A PSR Flyback with MOSFET integrated controller is applied as the auxiliary supply. 91.98% efficiency is achieved at low line and full load. 94.61% efficiency is achieved at high line and full load.

Features
  • 410W PSU with interleaved transition mode PFC and LLC-SRC
  • 91.98% efficiency at 120VAC/60Hz and full load
  • 94.61% efficiency at 230VAC/50Hz and full load
  • 125mm x 225mm board dimension
  • Test report is available
  • Conduction EMI test results included
Output voltage options PMP11282.1 PMP11282.2
Vin (Min) (V) 85 85
Vin (Max) (V) 265 265
Vout (Nom) (V) 24 14
Iout (Max) (A) 17 .1
Output Power (W) 408 1.4
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Boost- PFC^Half Bridge- LLC Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBD4.PDF (2338 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRK30.PDF (193 KB)

Detailed overview of design layout for component placement

TIDRK29.PDF (262 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRK31.ZIP (1493 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBQ0.ZIP (841 KB)

Design file that contains information on physical board layer of design PCB

TIDRK28.PDF (341 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24610Secondary side synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC256008-pin high-performance resonant mode LLC controller

Data sheet: PDF | HTML
AC/DC controllers

UCC28063Natural Interleaving transition-mode PFC controller with improved audible noise immunity

Data sheet: PDF | HTML
AC/DC converters

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA21326V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML
Half-bridge drivers

UCC27714700V 4A/4A half-bridge gate driver with 9V UVLO and enable option

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS71550mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Low-side drivers

UCC2752420V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO and -5V input capability

Data sheet: PDF | HTML
MOSFETs

CSD18532KCS60-V, N channel NexFET™ power MOSFET, single TO-220, 4.2 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP11282 Test Results Dec 21, 2015
Technical article How to achieve higher system efficiency- part one: high-current gate drivers PDF | HTML Nov 16, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos