PMP11399

PMP11399

Design files

Overview

PMP11399 is a complete PMBus power system for 3 ASIC/FPGA cores, DDR3 core memory, VTT termination, and auxiliary voltages commonly found on high-performance Ethernet Switches. The hardware is accompanied by a GUI that allows the user to perform real-time configuration and monitoring of the power supplies.

Features
  • 12V / 300W system power solution with nine point-of-load buck converters
  • PMBus communication configures hot-swap, SWIFT buck converters, multiphase PWM controller, and power sequencer/supervisor
  • High-density power conversion utilizing Inductor On Top of IC layouts
  • Voltage margining through PMBus and PWM
  • UCD90240 GPIs allow for event-based power supply control
Output voltage options PMP11399.1 PMP11399.10 PMP11399.11 PMP11399.2 PMP11399.3 PMP11399.4 PMP11399.5 PMP11399.6 PMP11399.7 PMP11399.8 PMP11399.9
Vin (Min) (V) 10.8 10.8 10.8 10.8 10.8 10.8 10.8 10.8 10.8 10.8 10.8
Vin (Max) (V) 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2
Vout (Nom) (V) 12 1 .6 5 3.3 5 3.3 1.5 1.2 1 .85
Iout (Max) (A) 25 30 6 1 .08 10 14 8 12 15 15
Output Power (W) 300 30 3.6 5 .264 50 46.2 12 14.4 15 12.75
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC DC DC DC
Topology Hot Swap Buck- Multiphase^Buck- Synchronous Buck- Synchronous Buck- Synchronous Linear Regulator Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBM5.PDF (3682 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKT0.PDF (531 KB)

Detailed overview of design layout for component placement

TIDRKS9.PDF (288 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKT1.ZIP (9337 KB)

Files used for 3D models or 2D drawings of IC components

TIDRKS8.PDF (1106 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA194 — -16 to 80V, 500kHz current sense amplifier

Data sheet: PDF | HTML
DC/DC controllers

TPS53647 — 4-Phase, D-CAP+TM Step-Down Buck Controller with NVM and PMBus Interface for ASIC

Data sheet: PDF | HTML
DC/DC converters

TPS53513 — 1.5-V to 18-V, 8-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML
DC/DC converters

TPS53515 — 1.5-V to 18-V, 12-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML
DC/DC converters

TPS544C25 — 4.5-V to 18-V, 30-A synchronous SWIFT™ buck converter with PMBus and frequency sync

Data sheet: PDF | HTML
DC/DC converters

TPS548D22 — 1.5-V to 16-V, 40-A synchronous SWIFT™ buck converter with differential remote sense

Data sheet: PDF | HTML
DC/DC converters

TPS549A20 — 1.5-V to 20-V, 15-A synchronous SWIFT™ buck converter with PMBus

Data sheet: PDF | HTML
DC/DC converters

TPS62153 — 3–17V 1A Step-Down Converter in 3x3 QFN package

Data sheet: PDF | HTML
Hot-swap controllers

LM25066IA — 2.9-V to 17-V hot swap controller with I2C and PMBus - increased monitoring accuracy and intel node

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS715 — 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD17570Q5B — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 0.92 mOhm

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS53317A — 0.9V-6V Input, 6-A Output, D-CAP+ Mode, SWIFT Synchronous Step-Down Converter for DDR VTT

Data sheet: PDF | HTML
Sequencers

UCD90240 — 24-Rail PMBus Power Sequencer and Power Manager

Data sheet: PDF | HTML
Si power stages

CSD95372BQ5M — 60A Synchronous Buck NexFET™ Smart Power Stage

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP11399 Test Results Mar 16, 2016
Technical article Building blocks of power PDF | HTML Mar 23, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP10896 — Complete PMBus Power System for Enterprise Ethernet Switches Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos