TPS549A20
- Integrated SWIFT 9.9-mΩ and 4.3-mΩ MOSFETs Support 15-A Continuous IOUT
- Wide Conversion Input Voltage Range: 1.5 V to 20 V (with Snubber)
- Output Voltage Range from 0.6 V to 5.5 V
- Available PMBus Adjustments
- Voltage Margin and Adjustment
- Soft-Start Time
- Power-On Delay
- VDD UVLO Level
- Fault Reporting
- Switching Frequency
- Supports All Ceramic Output Capacitors
- Reference Voltage: 600 mV with ±0.5% Tolerance from –40°C to 85°C ambient temperature
- D-CAP3 Control Mode With Fast Load-Step Response
- Hiccup Over Current Protection
- Auto-Skipping Eco-Mode for High Light-Load Efficiency
- FCCM for Tight Output Ripple and Voltage Tolerance Requirements
- Pre-charged Startup Capability
- Eight Selectable Frequency Settings from
200 kHz to 1 MHz via PMBus - 4.5 mm x 3.5 mm, 28-Pin, VQFN-CLIP Package
- Supported at the WEBENCH Design Center
The TPS549A20 is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low bill-of-material count for space-conscious power systems.
This device features high-performance integrated MOSFETs, accurate 0.6-V reference, and an integrated boost switch. Competitive features include very-low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation. The device also features fault report via PMBus to simplify the power supply design
A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS549A20 is available in a 28-pin VQFN-CLIP package and is specified from –40°C to 125°C ambient temperature.
For all available packages, see the orderableSimilar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS549A20 1.5-V to 20-V (4.5-V to 25-V Bias) Input, 15-A Synchronous Step-Down SWIFT™ Converter With PMBus™ datasheet (Rev. A) | PDF | HTML | 02 Dec 2015 |
| Application note | DC/DC Converter Solutions for Hardware Accelerators in Data Center Applications (Rev. A) | PDF | HTML | 04 May 2021 | |
| Selection guide | Buck Converter Quick Reference Guide (Rev. B) | 08 Apr 2021 | ||
| Application note | Point-of-Load Solutions for Data Center App Implementing VR13.HC Vccin Spec (Rev. A) | PDF | HTML | 08 Jan 2020 | |
| Technical article | Simplifying loop compensation and poles and zeros calculations | PDF | HTML | 18 Mar 2016 | |
| Application note | SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC | 22 Feb 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS549A20EVM-737 — TPS549A20 DCAP3 High Efficiency 15A Synchronous Buck Converter Evaluation Module
The TPS549A20EVM-737 is designed to help the user easily evaluate and test the operation and functionality of the TPS549A20 buck converter. The EVM converts a 1.5-V to 20-V input voltage to a regulated 1.2-V output voltage that delivers up to 15 A in a 4.5-mm x 3.5-mm QFN package. This board (...)
FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software
PMP11399 — PMBus Power System for Enterprise Ethernet Switches Reference Design
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN-CLIP (RVE) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.