PMP20531

Class 3, Cost Optimized, Isolated PoE Flyback Converter Reference Design (12V/625mA)

PMP20531

Design files

Overview

The PMP20531 reference design is an isolated flyback converter utilizing the TPS23753A combined PoE PD controller and PWM controller.  Diode rectification provides a cost effective design for use in PoE applications such as IP security cameras.  The input is the standard PoE voltage of 36-57V or a 24V/48V adapter.

Features
  • Low cost diode rectifier
  • 12V/625mA output
  • 1500Vrms isolation
  • PoE input or 24V/48V adapter
Output voltage options PMP20531.1
Vin (Min) (V) 20
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) .625
Output Power (W) 7.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync^POE
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDU7.PDF (1379 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTH3.PDF (137 KB)

Detailed overview of design layout for component placement

TIDRTH2.PDF (34 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTH5.ZIP (698 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE02.ZIP (416 KB)

Design file that contains information on physical board layer of design PCB

TIDCE03.ZIP (746 KB)

Design file that contains information on physical board layer of design PCB

TIDRTH4.PDF (776 KB)

PCB layer plot file used for generating PCB design layout

TIDRTH1.PDF (147 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23753AIEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20531 Test Results Nov 17, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos