Home Power management Power over Ethernet (PoE) ICs Powered devices

TPS23753A

ACTIVE

IEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through

Product details

PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD and DC/DC Vin (max) (V) 57 Vin (min) (V) 9.3 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 700 Features Primary-side adapter priority, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 125 Rating Catalog
PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD and DC/DC Vin (max) (V) 57 Vin (min) (V) 9.3 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 700 Features Primary-side adapter priority, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 125 Rating Catalog
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Enhanced ESD ride-through capability
  • Optimized for isolated converters
  • Complete PoE interface
  • Adapter ORing support
  • 12-V adapter support
  • Programmable frequency with synchronization
  • Robust 100-V, 0.7-Ω hotswap MOSFET
  • Small 14-Pin TSSOP package
  • 15-kV and 8-kV system level ESD capable
  • –40°C to 125°C junction temperature range
  • Design procedure application note – SLVA305
  • Adapter oring application note – SLVA306
  • Enhanced ESD ride-through capability
  • Optimized for isolated converters
  • Complete PoE interface
  • Adapter ORing support
  • 12-V adapter support
  • Programmable frequency with synchronization
  • Robust 100-V, 0.7-Ω hotswap MOSFET
  • Small 14-Pin TSSOP package
  • 15-kV and 8-kV system level ESD capable
  • –40°C to 125°C junction temperature range
  • Design procedure application note – SLVA305
  • Adapter oring application note – SLVA306

The TPS23753A is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode DC-DC controller optimized specifically for isolated converter designs. The PoE implementation supports the IEEE 802.3at standard as a 13-W, type 1 PD. The requirements for an IEEE 802.3at type 1 device are a superset of IEEE 802.3-2008 (originally IEEE 802.3af).

The TPS23753A supports a number of input-voltage ORing options including highest voltage, external adapter preference, and PoE preference.

The PoE interface features an external detection signature pin that can also be used to disable the internal hotswap MOSFET. This allows the PoE function to be turned off. Classification can be programmed to any of the defined types with a single resistor.

The DC-DC controller features a bootstrap start-up mechanism with an internal, switched current source. This provides the advantages of cycling overload fault protection without the constant power loss of a pullup resistor.

The programmable oscillator may be synchronized to a higher-frequency external timing reference. The TPS23753A features improvements for uninterrupted device operation through an ESD event.

The TPS23753A is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode DC-DC controller optimized specifically for isolated converter designs. The PoE implementation supports the IEEE 802.3at standard as a 13-W, type 1 PD. The requirements for an IEEE 802.3at type 1 device are a superset of IEEE 802.3-2008 (originally IEEE 802.3af).

The TPS23753A supports a number of input-voltage ORing options including highest voltage, external adapter preference, and PoE preference.

The PoE interface features an external detection signature pin that can also be used to disable the internal hotswap MOSFET. This allows the PoE function to be turned off. Classification can be programmed to any of the defined types with a single resistor.

The DC-DC controller features a bootstrap start-up mechanism with an internal, switched current source. This provides the advantages of cycling overload fault protection without the constant power loss of a pullup resistor.

The programmable oscillator may be synchronized to a higher-frequency external timing reference. The TPS23753A features improvements for uninterrupted device operation through an ESD event.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS23755 ACTIVE IEEE 802.3at PoE PD with no-opto flyback DC-DC controller This product utilizes a primary side regulated diode rectified flyback topology and integrates the switching FET.
TPS23758 ACTIVE IEEE 802.3at PoE PD with no-opto sync flyback DC-DC controller This product utilizes a primary side regulated synchronous rectified flyback topology and integrates the switching FET.

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet TPS23753A IEEE 802.3 PoE Interface and Converter Controller with Enhanced ESD Immunity datasheet (Rev. D) PDF | HTML Dec 10, 2020
Application note PoE Powered Devices Debug Guidelines PDF | HTML Jul 19, 2021
Application note PoE PD Schematic Review Guidelines PDF | HTML Apr 29, 2021
Technical article How to reduce the size of your 13-W PoE PD solution PDF | HTML Jun 25, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Technical article Flyback converters: two outputs are better than one PDF | HTML Nov 24, 2016
EVM User's guide TPS23753AEVM-004: Evaluation Module for TPS23753A.. (Rev. F) Mar 7, 2016
Application note Lightning Surge Considerations for PoE Powered Devices Apr 30, 2015
Application note Designing with the TPS23753 Powered Device and Power Supply Controller (Rev. C) Jan 10, 2013
Application note Implementing a Buck Converter With the TPS23753A Sep 20, 2010
Application note Using the TPS23753A with an External Error Amplifier Aug 6, 2010
Application note Advanced Adapter ORing Solutions using the TPS23753 (Rev. A) Feb 9, 2009
Application note PoE Powered Device for 24 VAC Building Power Applications Sep 10, 2008
Application note Designing an EMI Compliant PoE with Isolated Flyback May 20, 2008
Application note Practical Guidelines EMI Compliant PoE Mar 27, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS23753AEVM-001 — 5Vout, 7W, IEEE 802.3-2005 Compliant, PD Controller, PS Controller EVM for TPS23753AEVM-001

The TPS23753AEVM-001 contains evaluation and reference circuitry for the TPS23753A, which is a Class 3 PoE PD + PWM Controller. It contains input and output power connectors and an array of onboard test points for circuit evaluation. The TPS23753AEVM-002 (3.3-V output) can be configured with simple (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS23753AEVM-004 — TPS23753AEVM-004 3.3Vout 10W IEEE 802.3-2005 Compliant PD Contr, PS Contr Evaluation Module

TPS23753AEVM-004 contains evaluation and reference circuitry for the TPS23753A, which is a Class 3 PoE PD + PWM Controller. It contains input and output power connectors and an array of onboard test points for circuit evaluation. The TPS23753AEVM-003 (5-V output) and TPS23753AEVM-005 (12-V output) (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SLUC480 — PoE PD Efficiency Calculator

Supported products & hardware

Many TI reference designs include the TPS23753A

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos