PMP20588

PMP20588

Design files

Overview

The PMP20588 reference design utilizes the TPS23861 PSE controller to implement a single port Type 2 PoE PSE.  An isolated flyback converter, utilizing the LM5022 current mode PWM controller, accepts a 12Vdc/24Vac input and provides a 55Vdc/600mA output source for the PSE.  It is ideally suited for any Type 2 (30W) PoE PSE application.

Features
  • Fully autonomous, no digital interface required
  • 12Vdc or 24Vac input provides versatility
  • 1500VRMS isolation from input to PSE output
  • Port ON status LED
Output voltage options PMP20588.1
Vin (Min) (V) 10.8
Vin (Max) (V) 38
Vout (Nom) (V) 55
Iout (Max) (A) .6
Output Power (W) 33
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync^POE
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Important note

This reference design replaces the now obsolete PMP20981.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDC7.PDF (1378 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRRO3.PDF (234 KB)

Detailed overview of design layout for component placement

TIDRRO2.PDF (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRO5.ZIP (960 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDL8.ZIP (539 KB)

Design file that contains information on physical board layer of design PCB

TIDCDL9.ZIP (911 KB)

Design file that contains information on physical board layer of design PCB

TIDRRO4.PDF (1304 KB)

PCB layer plot file used for generating PCB design layout

TIDRRO1.PDF (246 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM50226-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A400150-mA, 100-V, low-IQ, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
MOSFETs

CSD19533Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.5 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD19537Q3100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 14.5 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD19538Q3A100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 61 mOhm

Data sheet: PDF | HTML
Power sourcing equipment

TPS238612-pair, type-2, 4-channel PoE PSE with autonomous mode

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20588 Test Results Jun 29, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos