PMP21065

PMP21065

Design files

Overview

The PMP21065 Reference design operates off a typical 12V DC input to produce several common rails seen in set top boxes today. The key objectives of the design are to be low-cost, small in size and low stand-by power with high efficiency to help customers meet compliance to new regulatory guidelines on STB power consumption.

Features
  • 10-14V input range, 12V typical
  • Multiple DC-DC output rails to meet typical STB requirements
  • Cost optimized design
  • Complete test report and design support collateral, including thermal performance
  • 1oz, 2-layer board measuring 4in x 2inaaaaaaaaaaaaaaa
Output voltage options PMP21065.1 PMP21065.10 PMP21065.11 PMP21065.2 PMP21065.3 PMP21065.4 PMP21065.5 PMP21065.6 PMP21065.7 PMP21065.8 PMP21065.9
Vin (Min) (V) 10 3.3 1.2 10 10 10 10 10 10 10 3.3
Vin (Max) (V) 14 3.3 1.2 14 14 14 14 14 14 14 3.3
Vout (Nom) (V) 5 1 .6 .95 .95 3.3 3.3 1.2 2.5 3.3 1.8
Iout (Max) (A) 1.055 .15 .1 4 4 2 1 .8 .15 .2 .15
Output Power (W) 5.275 .15 .06 3.8 3.8 6.6 3.3 .96 .375 .66 .27
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC DC DC DC
Topology Boost- Synchronous Linear Regulator Linear Regulator Boost- Synchronous Boost- Synchronous Boost- Synchronous Boost- Synchronous Boost- Synchronous Boost- Synchronous Boost- Synchronous Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDQ3.PDF (1646 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRT77.PDF (255 KB)

Detailed overview of design layout for component placement

TIDRT76.PDF (64 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRT79.ZIP (1700 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDY0.ZIP (677 KB)

Design file that contains information on physical board layer of design PCB

TIDRT78.PDF (1188 KB)

PCB layer plot file used for generating PCB design layout

TIDRT75.PDF (243 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS5612084.5V to 17V Input, 1A Output, Synchronous Step-Down Converter

Data sheet: PDF | HTML
DC/DC converters

TPS5622014.5 V to 17 V input, 2 A output, synchronous step-down converter in Eco-mode

Data sheet: PDF | HTML
DC/DC converters

TPS5632014.5 V to 17 V input, 3 A output, synchronous step-down converter in Eco-mode

Data sheet: PDF | HTML
DC/DC converters

TPS5642014.5 V to 17 V input, 4 A output, synchronous step-down converter in Eco-mode

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV713P150-mA, capacitor-free low-dropout voltage regulator with active output discharge & enable

Data sheet: PDF | HTML
Load switches

TPS20651A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

Data sheet: PDF | HTML
Load switches

TPS229455.5-V, 0.1-A, 500-mΩ, load switch with current limit, active high enable, and blanking

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS512062A Peak Sink/Source DDR Termination Regulator with VTTREF Buffered Reference for DDR2/3/3L/4

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP21065 Test Results Oct 17, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos