Home Power management Multi-channel ICs (PMICs)

TPS51206

ACTIVE

Product details

Product type DDR Vin (min) (V) 1 Vin (max) (V) 3.5 Vout (min) (V) 0.5 Vout (max) (V) 0.9 Features S3/S5 Support Rating Catalog Operating temperature range (°C) -40 to 105 Iq (typ) (mA) 0.17 DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
Product type DDR Vin (min) (V) 1 Vin (max) (V) 3.5 Vout (min) (V) 0.5 Vout (max) (V) 0.9 Features S3/S5 Support Rating Catalog Operating temperature range (°C) -40 to 105 Iq (typ) (mA) 0.17 DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
WSON (DSQ) 10 4 mm² (2 mm × 2 mm)
  • Supply Input Voltage: Supports 3.3-V Rail and 5-V Rail
  • VLDOIN Input Voltage Range: VTT+0.4 V to 3.5 V
  • VTT Termination Regulator
    • Output Voltage Range: 0.5 V to 0.9 V
    • 2-A Peak Sink and Source Current
    • Requires Only 10-µF MLCC Output Capacitor
    • ±20 mV Accuracy
  • VTTREF Buffered Reference
    • VDDQ/2 ± 1% Accuracy
    • 10-mA Sink and Source Current
  • Supports High-Z in S3 and Soft-Stop in S4 and S5 with S3 and S5 Inputs
  • Overtemperature Protection
  • 10-Pin, 2 mm × 2 mm SON (DSQ) Package
  • Supply Input Voltage: Supports 3.3-V Rail and 5-V Rail
  • VLDOIN Input Voltage Range: VTT+0.4 V to 3.5 V
  • VTT Termination Regulator
    • Output Voltage Range: 0.5 V to 0.9 V
    • 2-A Peak Sink and Source Current
    • Requires Only 10-µF MLCC Output Capacitor
    • ±20 mV Accuracy
  • VTTREF Buffered Reference
    • VDDQ/2 ± 1% Accuracy
    • 10-mA Sink and Source Current
  • Supports High-Z in S3 and Soft-Stop in S4 and S5 with S3 and S5 Inputs
  • Overtemperature Protection
  • 10-Pin, 2 mm × 2 mm SON (DSQ) Package

The TPS51206 device is a sink and source double date rate (DDR) termination regulator with VTTREF buffered reference output. It is specifically designed for low-input voltage, low-cost, low-external component count systems where space is a key consideration. The device maintains fast transient response and only requires 1 × 10-µF of ceramic output capacitance. The device supports a remote sensing function and all power requirements for DDR2, DDR3 and Low-Power DDR3 (DDR3L), and DDR4 VTT bus. The VTT current capability is ±2-A peak. The device supports all of the DDR power states, putting VTT to High-Z in S3 state (suspend to RAM) and discharging VTT and VTTREF in S4 or S5 state (suspend to disk).

The TPS51206 device is available in 10-Pin, 2 mm × 2 mm SON (DSQ) PowerPAD™ package and specified from –40°C to 105°C.

The TPS51206 device is a sink and source double date rate (DDR) termination regulator with VTTREF buffered reference output. It is specifically designed for low-input voltage, low-cost, low-external component count systems where space is a key consideration. The device maintains fast transient response and only requires 1 × 10-µF of ceramic output capacitance. The device supports a remote sensing function and all power requirements for DDR2, DDR3 and Low-Power DDR3 (DDR3L), and DDR4 VTT bus. The VTT current capability is ±2-A peak. The device supports all of the DDR power states, putting VTT to High-Z in S3 state (suspend to RAM) and discharging VTT and VTTREF in S4 or S5 state (suspend to disk).

The TPS51206 device is available in 10-Pin, 2 mm × 2 mm SON (DSQ) PowerPAD™ package and specified from –40°C to 105°C.

Download View video with transcript Video

Design & development

Power-supply solutions

Explore solutions that include the TPS51206. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

TPS51206EVM-745 — 2-A Peak Sink/Source DDR Termination Regulator With VTTREF Buffered Reference

The TPS51206EVM-745 evaluation module (EVM) uses the TPS51206. The TPS51206 is a sink/source double data rate (DDR) termination regulator with VTTREF buffered reference output. It is specifically designed for low-input voltage, low cost, low external component count systems where space is a key (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS51206 PSpice Transient Model

SLUM198.ZIP (56 KB) - PSpice model
Supported products & hardware
Simulation model

TPS51206 TINA-TI Transient Reference Design

SLUM249.TSC (142 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS51206 TINA-TI Transient Spice Model

SLUM248.ZIP (42 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

PMP21065 — Ultra-low Stand-by Power, High-efficiency, DC-DC Power Supply Reference Design for Set-top Box

The PMP21065 Reference design operates off a typical 12V DC input to produce several common rails seen in set top boxes today. The key objectives of the design are to be low-cost, small in size and low stand-by power with high efficiency to help customers meet compliance to new regulatory (...)

Supported products & hardware
Reference design

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Supported products & hardware
Reference design

TIPA-050005 — Non-isolated point-of-load solutions for Tiger Lake in PC applications

Advanced processors and platforms such as the Intel® Tiger Lake micro-architecture need point-of-load (POL) solutions for memory, low-power CPU rails, and 3.3V and 5V rail requirements from an array of rechargeable batteries, or a 12V input bus. 

 

This power-supply design highlights the latest (...)

Supported products & hardware
Reference design

TIPA-050016 — Non-isolated point-of-load solutions for Elkhart Lake in industrial PC applications

Advanced processors and platforms, such as the Intel® Elkhart Lake micro-architecture, need point-of-load (POL) solutions for memory, low-power CPU rails, and 3.3V and 5V rail requirements from an array of rechargeable batteries or a 12V input bus.

This power-supply design highlights the latest (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSQ) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos