PMP22030

PMP22030

Design files

Overview

This reference design is focused on the power tree for an automotive infotainment display unit covering various power supply rails including two off-battery converters providing 5.0-V and 3.3-V, and intermediary system rails of 1.8-V and 1.1-V. The test results demonstrate high efficiency, low heat dissipation and CISPR 25 class 5-conducted emissions compliance. 

Features
  • Hardware tested automotive infotainment display unit power tree passing CISPR 25 class 5-conducted EMI limits
  • All switching converters operating above 2-MHz to avoid AM band
  • High light load efficiency to reduce standby current consumption
  • Less than 30oC temperature rise under full load current conditions for all switching converters
  • Stable converter operation with over 65o phase margin and over 20-dB gain margin
Output voltage options PMP22030.1 PMP22030.2 PMP22030.3 PMP22030.4 PMP22030.5 PMP22030.6
Vin (Min) (V) 6 4.5 6 3 3 3
Vin (Max) (V) 36 5.5 36 3.5 3.5 3.5
Vout (Nom) (V) 5 3.3 3.3 1.1 3.3 1.8
Iout (Max) (A) 1.5 .3 2.5 2.5 .5 .3
Output Power (W) 7.5 .99 8.25 2.75 1.65 .54
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC
Topology Buck- Synchronous Linear Regulator Buck- Synchronous Buck- Synchronous Other Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT120.PDF (5384 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM079.PDF (192 KB)

Detailed overview of design layout for component placement

TIDM078.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM081.ZIP (1135 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFK1.ZIP (601 KB)

Design file that contains information on physical board layer of design PCB

TIDM080.PDF (1006 KB)

PCB layer plot file used for generating PCB design layout

TIDM077.PDF (363 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM63615-Q1 — 3.5-V to 36-V, 1.5-A step-down voltage converter with spread spectrum

Data sheet: PDF | HTML
DC/DC converters

LM63625-Q1 — 3.5-V to 36-V, 2.5-A step-down voltage converter with spread spectrum

Data sheet: PDF | HTML
DC/DC converters

TPS62090-Q1 — Automotive: 3A, 2.5 to 6V input, up to 97% efficiency, 3x3 QFN, Step-Down Converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5912-Q1 — Automotive, 500-mA low-noise low-IQ low-dropout voltage regulator with reverse current protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV733P-Q1 — Automotive 300-mA, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Load switches

TPS22918-Q1 — 1-ch, 5.5-V, 2-A, 52-mΩ automotive load switch with adj. rise time and adj. output discharg

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3851-Q1 — Automotive, high-accuracy voltage supervisor with Integrated watchdog timer

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Efficient, Low-Heat, CISPR 25 Class 5-Compliant Power Reference Design Jul 12, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos