Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3851-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS35-Q1 ACTIVE Automotive nano-quiescent-current precision supervisor with timeout watchdog timer 250-nA quiescent current, with enhanced watchdog accuracy, compact packaging and on-the-fly programming

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.8, 2.5, 3, 3.3, 5 Features Manual reset capable, Timeout watchdog, Undervoltage monitor only, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 0.8 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Watchdog timer WDI (s) Programmable TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.8, 2.5, 3, 3.3, 5 Features Manual reset capable, Timeout watchdog, Undervoltage monitor only, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 0.8 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Watchdog timer WDI (s) Programmable TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • Input voltage range: VDD = 1.6V to 6.5V
  • 0.8% Voltage threshold accuracy
  • Low supply current: IDD = 10µA (typical)
  • User-programmable watchdog timeout
  • Factory programmed precision watchdog and reset timers:
  • Manual reset input (MR)
  • Open-drain outputs
  • Precision undervoltage monitoring:
    • Supports common rails from 1.8V to 5.0V
    • 4% and 7% undervoltage thresholds available
    • 0.5% Hysteresis
  • Watchdog disable feature
  • Available in a small 3mm × 3mm, 8-Pin VSON package
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • Input voltage range: VDD = 1.6V to 6.5V
  • 0.8% Voltage threshold accuracy
  • Low supply current: IDD = 10µA (typical)
  • User-programmable watchdog timeout
  • Factory programmed precision watchdog and reset timers:
  • Manual reset input (MR)
  • Open-drain outputs
  • Precision undervoltage monitoring:
    • Supports common rails from 1.8V to 5.0V
    • 4% and 7% undervoltage thresholds available
    • 0.5% Hysteresis
  • Watchdog disable feature
  • Available in a small 3mm × 3mm, 8-Pin VSON package

The TPS3851-Q1 device combines a precision voltage supervisor with a programmable watchdog timer. The TPS3851-Q1 comparator achieves a 0.8% accuracy (–40°C to +125°C) for the undervoltage (VITN) threshold on the VDD pin. The TPS3851-Q1 also includes accurate hysteresis on the undervoltage threshold making the device ideal for use with tight tolerance systems. The supervisor RESET delay features a 15% accuracy, high-precision delay timing.

The TPS3851-Q1 includes a programmable watchdog timer for a wide variety of applications. The dedicated watchdog output (WDO) enables increased resolution to help determine the nature of fault conditions. The watchdog timeouts can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via logic pins to avoid undesired watchdog timeouts during the development process.

The TPS3851-Q1 is available in a small 3.00mm × 3.00mm, 8-pin VSON package. The TPS3851-Q1 features wettable flanks that allow for easy optical inspection.

The TPS3851-Q1 device combines a precision voltage supervisor with a programmable watchdog timer. The TPS3851-Q1 comparator achieves a 0.8% accuracy (–40°C to +125°C) for the undervoltage (VITN) threshold on the VDD pin. The TPS3851-Q1 also includes accurate hysteresis on the undervoltage threshold making the device ideal for use with tight tolerance systems. The supervisor RESET delay features a 15% accuracy, high-precision delay timing.

The TPS3851-Q1 includes a programmable watchdog timer for a wide variety of applications. The dedicated watchdog output (WDO) enables increased resolution to help determine the nature of fault conditions. The watchdog timeouts can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via logic pins to avoid undesired watchdog timeouts during the development process.

The TPS3851-Q1 is available in a small 3.00mm × 3.00mm, 8-pin VSON package. The TPS3851-Q1 features wettable flanks that allow for easy optical inspection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS3851 ACTIVE High-accuracy voltage supervisor with Integrated watchdog timer Catalog version of this device
Similar functionality to the compared device.
TPS3431-Q1 ACTIVE Automotive, standard programmable watchdog timer with enable Automotive standalone watchdog timer with no built-in voltage monitoring feature
TPS3828-Q1 ACTIVE Automotive voltage monitor with watchdog timer Similar functionality in a smaller SOT-23 package

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS3851-Q1 High-Accuracy Voltage Supervisor with Integrated Watchdog Timer datasheet (Rev. B) PDF | HTML Jul 7, 2025
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML Apr 30, 2024
Functional safety information TPS3851-Q1 Functional Safety FIT Rate and Failure Mode Distribution Dec 19, 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3851EVM-780 — TPS3851 high-accuracy supervisor with window watchdog evaluation module

The TPS3851EVM-780 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS3851 low-quiescent current, 0.8% accuracy supervisor with integrated window watchdog timer. The EVM circuit board is configured to be a reference design for (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS3851XyyE PSpice Transient Model (Rev. A)

SBVM652A.ZIP (66 KB) - PSpice model
Supported products & hardware
Simulation model

TPS3851XyyE Unencrypted PSpice Transient Model (Rev. A)

SBVM653A.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

TPS3851XyyS PSpice Transient Model (Rev. A)

SBVM650A.ZIP (66 KB) - PSpice model
Supported products & hardware
Simulation model

TPS3851XyyS Unencrypted PSpice Transient Model (Rev. A)

SBVM651A.ZIP (6 KB) - PSpice model
Supported products & hardware
Reference design

PMP22030 — Efficient, low-heat, CISPR 25 class 5-compliant power reference design for infotainment display

This reference design is focused on the power tree for an automotive infotainment display unit covering various power supply rails including two off-battery converters providing 5.0-V and 3.3-V, and intermediary system rails of 1.8-V and 1.1-V. The test results demonstrate high efficiency, low (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos