Home Power management DC/DC switching regulators DC/DC converters

LM63615-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMR43620-Q1 ACTIVE Automotive, 3-V to 36-V, 2-A low-EMI synchronous buck regulator with low IQ 1.5-uA Iq, 2-A current limit, 2-mm x2-mm QFN package

Product details

Rating Automotive Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 36 Vin (min) (V) 3.5 Vout (max) (V) 24 Vout (min) (V) 1 Features Enable, Fixed Output, Fixed soft start, Forced PWM, Frequency synchronization, Light-load efficiency, Power good, Spread Spectrum, Synchronous rectification, UVLO fixed EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000023 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 36 Vin (min) (V) 3.5 Vout (max) (V) 24 Vout (min) (V) 1 Features Enable, Fixed Output, Fixed soft start, Forced PWM, Frequency synchronization, Light-load efficiency, Power good, Spread Spectrum, Synchronous rectification, UVLO fixed EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000023 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm) WSON (DRR) 12 9 mm² (3 mm × 3 mm)
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Supports automotive system requirements
    • Input voltage range: 3.5V to 36V
    • Short 50ns minimum on time
    • Good EMI performance Pseudo-random spread spectrum Compatible with CISPR 25
    • 23µA low operating quiescent current
    • –40°C to +150°C junction temperature range
  • High design flexibility
    • Pin selectable VOUT: 3.3V, 5V, adjustable 1V to 20V
    • Pin compatible with the LM63610-Q1, LM63635-Q1(1A, 3.25A)
    • Pin selectable frequency: 400kHz, 2.1MHz, adjustable 250kHz to 2200kHz
    • Pin selectable FPWM, auto, sync modes
    • TSSOP: thermally enhanced package
    • WSON: for space-constrained applications
  • Small design size
    • As small as 10mm × 10mm for 2.5A, 2.2MHz with WSON package
    • Highly integrated design
    • Low component count
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Supports automotive system requirements
    • Input voltage range: 3.5V to 36V
    • Short 50ns minimum on time
    • Good EMI performance Pseudo-random spread spectrum Compatible with CISPR 25
    • 23µA low operating quiescent current
    • –40°C to +150°C junction temperature range
  • High design flexibility
    • Pin selectable VOUT: 3.3V, 5V, adjustable 1V to 20V
    • Pin compatible with the LM63610-Q1, LM63635-Q1(1A, 3.25A)
    • Pin selectable frequency: 400kHz, 2.1MHz, adjustable 250kHz to 2200kHz
    • Pin selectable FPWM, auto, sync modes
    • TSSOP: thermally enhanced package
    • WSON: for space-constrained applications
  • Small design size
    • As small as 10mm × 10mm for 2.5A, 2.2MHz with WSON package
    • Highly integrated design
    • Low component count

The LM636x5-Q1 is an easy-to-use, synchronous, step-down DC/DC converter designed for rugged automotive applications. The LM636x5-Q1 can drive up to 1.5A or 2.5A of load current from an input of up to 36V. The converter has high light load efficiency and output accuracy in a small design size. Features such as a RESET flag and precision enable provide both flexible and easy-to-use designs for a wide range of applications. Automatic frequency foldback at light load improves efficiency while maintaining tight load regulation. Integration eliminates many external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LM636x5-Q1 is available in the HTSSOP 16-pin power package, with PowerPAD™ integrated circuit packageand the WSON 12-pin power package.

The LM636x5-Q1 is an easy-to-use, synchronous, step-down DC/DC converter designed for rugged automotive applications. The LM636x5-Q1 can drive up to 1.5A or 2.5A of load current from an input of up to 36V. The converter has high light load efficiency and output accuracy in a small design size. Features such as a RESET flag and precision enable provide both flexible and easy-to-use designs for a wide range of applications. Automatic frequency foldback at light load improves efficiency while maintaining tight load regulation. Integration eliminates many external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LM636x5-Q1 is available in the HTSSOP 16-pin power package, with PowerPAD™ integrated circuit packageand the WSON 12-pin power package.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM63615QDRREVM — Evaluation module for 3.5-V to 36-V, 1.5-A step-down voltage converter with spread spectrum

The LM63615QDRREVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM63625-Q1 synchronous step-down converter.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM63615-Q1 PSpice Transient Model

SNVMBR6.ZIP (102 KB) - PSpice model
Supported products & hardware
Calculation tool

SNVC239 — LM636x3Q Component Calculator

Supported products & hardware
Reference design

PMP22030 — Efficient, low-heat, CISPR 25 class 5-compliant power reference design for infotainment display

This reference design is focused on the power tree for an automotive infotainment display unit covering various power supply rails including two off-battery converters providing 5.0-V and 3.3-V, and intermediary system rails of 1.8-V and 1.1-V. The test results demonstrate high efficiency, low (...)
Supported products & hardware
Reference design

PMP22063 — Automotive cluster and display power reference design with warm/cold-crank capability

This reference design provides the system rails for automotive HUD, center information display, cluster display, or other automotive displays. A 3.3-V bus is generated by an off-battery buck converter. A boost converter provides 3.3-V to 5-V conversion and a buck provides 1.8 V from the 3.3-V (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos