PMP23329

PMP23329

Design files

Overview

This reference design measures high cell voltage accuracy for 10s to 16s LiFePO4 battery packs. The reference design consists of a high accuracy battery monitor protector, a gas gauge, a secondary protection device and an M0 to help program and communicate with the other devices. The design monitors each cell voltage, pack voltage and pack current to protect the LiFePO4 battery pack against cell overvoltage, cell undervoltage and charge and discharge overcurrent. The gauge accurately predicts the capacity and life of the battery pack. The design adopts high-side N-channel metaloxide semiconductor field-effect transistor (MOSFET) architecture and has strong driving on and off capability.

Features
  • 3.2V nominal cell voltage-16 in series
  • 5A charging current
  • 3A discharge current
  • Protections tested: overcurrent protection for charging; overcurrent protection for discharging; cell undervoltage protection; cell overvoltage protection
Output voltage options PMP23329.1
Vin (Min) (V) 3.2
Vin (Max) (V) 52
Vout (Nom) (V) 3.2
Iout (Max) (A) 5
Output Power (W) 16
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT442.PDF (1072 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDME43.PDF (611 KB)

Detailed overview of design layout for component placement

TIDME45.PDF (144 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME44.ZIP (2161 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGX5.ZIP (2744 KB)

Design file that contains information on physical board layer of design PCB

TIDME42.PDF (2422 KB)

PCB layer plot file used for generating PCB design layout

TIDME41.PDF (636 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery fuel gauges

BQ34Z100-R2Multichemistry Impedance Track™ stand-alone fuel gauge

Data sheet: PDF | HTML
Battery monitors & balancers

BQ769523-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4

Data sheet: PDF | HTML
Battery protectors

BQ77216Voltage and temperature protection for 3-s to 16-s cell Li-ion batteries with internal delay timer

Data sheet: PDF | HTML
CAN transceivers

TCAN1044VFault-protected CAN FD transceiver with standby mode and 1.8-V IO support

Data sheet: PDF | HTML
DC/DC converters

LM5163100-V input, 0.5-A synchronous buck DC/DC converter with ultra-low IQ

Data sheet: PDF | HTML
General-purpose MCUs

MSPM0G350780MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Thermistors

TMP611%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Bidirectional 10s-16s Battery Pack Reference Design With Arm® Cortex® ­­­M0+ Processor PDF | HTML Apr 28, 2025

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO CCStudio™ integrated development environment (IDE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos