PMP23332

PMP23332

Design files

Overview

This reference design uses the UCD3138064A as a digital controller to control inverting buck-boost with the capability of supporting two-phase peak current mode control. The soft-switching technology is used in this design to improve the power efficiency. The input voltage range is -62 V to -36 V. The output voltage range is adjustable from 28 V to 52 V. The default output voltage is 48-V with a maximum current of 14 A.

Features
  • High efficiency above 97.1%
  • Interleaved two-phase peak current mode (PCM) control
  • Three phases with voltage mode (VM) control
  • Zero voltage switching of MOSFETs
  • Pre-biased start up
  • Current balancing between phases
Output voltage options PMP23332.1
Vin (Min) (V) -62
Vin (Max) (V) -36
Vout (Nom) (V) 48
Iout (Max) (A) 2.56
Output Power (W) 122.88
Isolated/Non-Isolated Isolated
Input Type DC
Topology Buck Boost- Inverting
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT323.PDF (3522 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBG7.PDF (2965 KB)

Detailed overview of design layout for component placement

PDF | HTML
TIDMBG6.PDF (354 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBG9.ZIP (3445 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGE2.ZIP (8191 KB)

Design file that contains information on physical board layer of design PCB

PDF | HTML
TIDMBG8.PDF (23931 KB)

PCB layer plot file used for generating PCB design layout

PDF | HTML
TIDMBG5.PDF (967 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCD3138064AHighly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
Analog temperature sensors

LM60±2°C analog output temperature sensor with 6.25mV /°C gain and TO-92 option

Data sheet: PDF | HTML
DC/DC converters

LM5161Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA3655V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Isolated gate drivers

UCC21225A4A/6A dual-channel basic isolated gate driver with disable, programmable deadtime

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2985A150-mA 16-V low-dropout (LDO) voltage regulator with high-accuracy

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Interleaved and Multiphase Inverting Buck-Boost Converter Reference Design PDF | HTML Jun 20, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos