The LP2985 is a fixed-output,
wide-input, low-noise, low-dropout voltage regulator supporting an input voltage
range from 2.5V to 16V (for new chip) and up to 150mA of load current. The LP2985
supports an output range of 1.2V to 5.0V (for new chip).
Additionally, the LP2985 (new chip)
has a ±1% output accuracy across load, and temperature that can meet the needs of
low-voltage microcontrollers (MCUs) and processors.
Low output noise of 30µVRMS
(with 10nF bypass capacitors) and wide bandwidth PSRR performance of greater than
70dB at 1kHz and 40dB at 1MHz help attenuate the switching frequency of an upstream
DC/DC converter and minimize post regulator filtering.
The new chip provides internal
soft-start mechanism to reduce inrush current during start up, thus minimizing input
capacitance. Standard protection features, such as overcurrent and overtemperature
protection, are also included.
The LP2985 is available in a 5-pin
2.9mm × 2.8mm SOT-23 (DBV) package.
The LP2985 is a fixed-output,
wide-input, low-noise, low-dropout voltage regulator supporting an input voltage
range from 2.5V to 16V (for new chip) and up to 150mA of load current. The LP2985
supports an output range of 1.2V to 5.0V (for new chip).
Additionally, the LP2985 (new chip)
has a ±1% output accuracy across load, and temperature that can meet the needs of
low-voltage microcontrollers (MCUs) and processors.
Low output noise of 30µVRMS
(with 10nF bypass capacitors) and wide bandwidth PSRR performance of greater than
70dB at 1kHz and 40dB at 1MHz help attenuate the switching frequency of an upstream
DC/DC converter and minimize post regulator filtering.
The new chip provides internal
soft-start mechanism to reduce inrush current during start up, thus minimizing input
capacitance. Standard protection features, such as overcurrent and overtemperature
protection, are also included.
The LP2985 is available in a 5-pin
2.9mm × 2.8mm SOT-23 (DBV) package.