PMP23454

PMP23454

Design files

Overview

This reference design is a universal input, 430W constant current (CC), constant voltage (CV) charger for power tool applications. The reference design supports output voltage ranges of 0V to 12.5V in trickle-charge mode and 7.5V to 22.5V in fullcharge mode. The power factor correction (PFC) is disabled and the inductor-inductor capacitor (LLC) is placed into a low power mode when in tricklecharge mode, achieving a no-load standby power of 174mW at 115Vac and 325mW at 230Vac. This reference design uses the UCC28180, UCC256604, UCC24612, TL331 and TPS7B8133 devices.

Features
  • Wide output voltage range of 0V to 12.5V in trickle-charge mode and 7.5V to 22.5V in full-charge mode
  • Trickle-charge current of 165mA and full-charge current of 19A
  • No load input power of 174mW at 115Vac and 325mW at 230Vac
Output voltage options PMP23454.1 PMP23454.2 PMP23454.3
Vin (Min) (V) 90 350 15
Vin (Max) (V) 264 400 45
Vout (Nom) (V) 390 22.5 14
Iout (Max) (A) 1.2 19 .2
Output Power (W) 468 427.5 2.8
Isolated/Non-Isolated Non-Isolated Isolated Non-Isolated
Input Type AC DC DC
Topology PFC- Boost Half Bridge- LLC Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT421.PDF (3135 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDK4.ZIP (325 KB)

Detailed overview of design layout for component placement

TIDMDK6A.ZIP (123 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDK5.ZIP (16436 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGT5.ZIP (1664 KB)

Design file that contains information on physical board layer of design PCB

TIDMDK3.ZIP (1630 KB)

PCB layer plot file used for generating PCB design layout

TIDMDK2A.ZIP (458 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24612 — High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC25661 — Wide VIN and VOUT 750KHz LLC controller with high-voltage startup

Data sheet: PDF | HTML
AC/DC controllers

UCC28180 — 18-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
Comparators

TL331 — High Voltage Single Differential Comparator

Data sheet: PDF | HTML
DC/DC converters

LV2862 — 4.5-V to 60-V, 600-mA buck converter in ultra-small SOT23 package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B81 — 150-mA, off-battery (40-V), ultra-low-IQ, low-dropout (LDO) voltage regulator with enable

Data sheet: PDF | HTML
MOSFETs

CSD18510Q5B — 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 0.96 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Universal Input, 430W Power Tool Charger Reference Design PDF | HTML Nov 19, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos