PMP30290

PMP30290

Design files

Overview

This compact reference design is a typical PoE application, supplying 10W at 5.3V from Ethernet power. Data filter, external auxiliary input and EMI filter are all on board. The synchronous rectification improves the efficiency, important at only 5.3V output voltage.

Features
  • Good efficiency for this class of power, 91% @ 48Vin (PoE input), full load
  • Compact solution: without connectors and data filter, only 40mm x 60mm
  • The board can be configured to work with and without synchronous rectification
Output voltage options PMP30290.1
Vin (Min) (V) 42.5
Vin (Max) (V) 57
Vout (Nom) (V) 5.3
Iout (Max) (A) 1.9
Output Power (W) 10.07
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDV4.PDF (922 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTK3.PDF (478 KB)

Detailed overview of design layout for component placement

TIDRTK2.PDF (106 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTK5.ZIP (787 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE10.ZIP (482 KB)

Design file that contains information on physical board layer of design PCB

TIDRTK4.PDF (1438 KB)

PCB layer plot file used for generating PCB design layout

TIDRTK1.PDF (166 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD17578Q3A30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9.4 mOhm

Data sheet: PDF | HTML
Powered devices

TPS23752IEEE 802.3at PoE interface with flyback DC-DC controller and Sleep Mode Feature

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP30290 Test Results Nov 17, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos