PMP30790

PMP30790

Design files

Overview

This reference design uses the LM5155-Q1 boost controller to supply an 8-V, 4.5-A load and operates from a single-cell supercapacitor at the input. The converter can discharge a supercapacitor as low as 1.5 V to leverage as much as possible of the stored energy to open a car door in an emergency situtation, where the KL30 car battery voltage is not present.

Features
  • Converter can operate from a single-cell supercapacitor and deliver 40-W output power.
  • Operates down to 1.5-V input voltage enabling deep discharge of a supercapacitor.
  • Design uses a non-synchronous controller
  • Starts up from as low as 1.5 V.
  • Design has been built and tested with test report being available.
Output voltage options PMP30790.1 PMP30790.2
Vin (Min) (V) 1.5 1.5
Vin (Max) (V) 3 3
Vout (Nom) (V) 8 5
Iout (Max) (A) 4.5 .1
Output Power (W) 36 .5
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Boost- Synchronous Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT329.PDF (591 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBL8.PDF (240 KB)

Detailed overview of design layout for component placement

TIDMBL7.PDF (219 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBL9.ZIP (1097 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGF2.ZIP (164 KB)

Design file that contains information on physical board layer of design PCB

TIDMBL5.PDF (578 KB)

PCB layer plot file used for generating PCB design layout

TIDMBL6.PDF (261 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5155-Q1 — 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC converters

TPS61071-Q1 — Adjustable, 600-mA switch, 1200-kHz boost converter in ThinSOT-23 with forced PWM mode

Data sheet: PDF | HTML
Shunt voltage references

TL431-Q1 — Automotive adjustable precision shunt regulator (pin layout: KRA)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 40-W, Low-Input Voltage, Non-Synchronous Boost Converter Reference Design PDF | HTML Jun 20, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos