Home Power management Voltage references Shunt voltage references

TL431-Q1

ACTIVE

Automotive adjustable precision shunt regulator (pin layout: KRA)

Product details

Rating Automotive VO (V) 2.495 Initial accuracy (max) (%) 0.5, 1 Iz for regulation (min) (µA) 400 VO adj (min) (V) 2.495 VO adj (max) (V) 36 Reference voltage (V) adjustable TI functional safety category Functional Safety-Capable Temp coeff (max) (ppm/°C) 92 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 100
Rating Automotive VO (V) 2.495 Initial accuracy (max) (%) 0.5, 1 Iz for regulation (min) (µA) 400 VO adj (min) (V) 2.495 VO adj (max) (V) 36 Reference voltage (V) adjustable TI functional safety category Functional Safety-Capable Temp coeff (max) (ppm/°C) 92 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 100
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Reference voltage tolerance at 25°C:
    • 1% (A Grade)
    • 0.5% (B Grade)
  • Typical temperature drift:
    • 14 mV (Q Temp)
  • Low output noise
  • 0.2-Ω Typical output impedance
  • Sink-current capability: 1 mA to 100 mA
  • Adjustable output voltage: VREF to 36 V
  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Reference voltage tolerance at 25°C:
    • 1% (A Grade)
    • 0.5% (B Grade)
  • Typical temperature drift:
    • 14 mV (Q Temp)
  • Low output noise
  • 0.2-Ω Typical output impedance
  • Sink-current capability: 1 mA to 100 mA
  • Adjustable output voltage: VREF to 36 V

The TL431LI-Q1 / TL432LI-Q1 are pin-to-pin alternatives to TL431-Q1 / TL432-Q1. TL43xLI-Q1 offers better stability, lower temperature drift (VI(dev)), and lower reference current (Iref) for improved system accuracy.

The TL431-Q1 is a three-pin adjustable shunt regulator with specified thermal stability over applicable automotive temperature ranges. The output voltage can be set to any value from VREF (approximately 2.5 V) to 36 V, with two external resistors (see Figure 28). This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a sharp turnon characteristic, making this device an excellent replacement for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies.

The TL432-Q1 has exactly the same functionality and electrical specifications as the TL431-Q1 device, but has a different pinout for the DBZ package.

The TL431LI-Q1 / TL432LI-Q1 are pin-to-pin alternatives to TL431-Q1 / TL432-Q1. TL43xLI-Q1 offers better stability, lower temperature drift (VI(dev)), and lower reference current (Iref) for improved system accuracy.

The TL431-Q1 is a three-pin adjustable shunt regulator with specified thermal stability over applicable automotive temperature ranges. The output voltage can be set to any value from VREF (approximately 2.5 V) to 36 V, with two external resistors (see Figure 28). This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a sharp turnon characteristic, making this device an excellent replacement for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies.

The TL432-Q1 has exactly the same functionality and electrical specifications as the TL431-Q1 device, but has a different pinout for the DBZ package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TL431LI-Q1 ACTIVE Automotive, adjustable, precision shunt regulator with optimized reference current Lower temperature drift (63 ppm/°C) and lower reference current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TL431-Q1 / TL432-Q1 Adjustable Precision Shunt Regulator datasheet (Rev. G) PDF | HTML 07 May 2020
Application note Precision Current Sources and Sinks Using Voltage References (Rev. A) PDF | HTML 15 Apr 2026
Analog Design Journal High-power, low-cost, discrete linear pre-regulator for automotive rear lights 21 Dec 2020
Functional safety information TL43x-Q1 Functional Safety FIT Rate and Failure Mode Distribution 18 Dec 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application brief Automotive LED Lighting with Adjustable Shunt References 17 Jul 2018
Technical article Using dual high-current op amps to drive automotive LED lights PDF | HTML 20 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TL431 Family Unencrypted PSpice Transient and AC Model (Rev. B)

SLVM071B.ZIP (130 KB) - PSpice Model
Calculation tool

SHUNT-REFERENCE-CALC Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01605 — Automotive Dual Channel SiC MOSFET Gate Driver Reference Design with Two Level Turn-off Protection

This reference design is an automotive qualified isolated gate driver solution for driving Silicon Carbide (SiC) MOSFETs in half bridge configuration. The design includes two push pull bias supplies for the dual channel isolated gate driver respectively and each supply provides +15V and -4V output (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020061 — Automotive power over data lines PD reference design for 100/1000Base-T1 Ethernet applications

This reference design implements a powered device (PD) to demonstrate Power over Data Lines (PoDL) in automotive applications. The design uses a DP83TG720S-Q1 1000MBit/s single-pair Ethernet (SPE) PHY with the option to switch to the DP83TC812S-Q1 SPE PHY for 100MBit/s operation. A coupling and (...)
Design guide: PDF
Reference designs

TIDA-01382 — Automotive Daytime Running Light (DRL) LED Driver Reference Design with Linear Thermal Foldback

The TIDA-01382 reference design is a precision pulse width modulation (PWM) dimming solution for daytime running lights (DRL) including thermal foldback without requiring a microcontroller (MCU). The design includes key peripherals like electromagnetic interference (EMI) filtering, electromagnetic (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30790 — 40-W, low-input voltage non-synchronous boost converter reference design

This reference design uses the LM5155-Q1 boost controller to supply an 8-V, 4.5-A load and operates from a single-cell supercapacitor at the input. The converter can discharge a supercapacitor as low as 1.5 V to leverage as much as possible of the stored energy to open a car door in an emergency (...)
Test report: PDF
Reference designs

PMP31011 — 24-W, low-input voltage synchronous boost converter reference design

This reference design uses the LM51521-Q1 boost controller to supply an 8-V, 3-A load and has been optimized to operate from a single-cell supercapacitor at the input. The converter can discharge a supercapacitor as low as 1.0 V to leverage as much stored energy as possible to open a car door in (...)
Test report: PDF
Reference designs

TIDA-01505 — Automotive 40-V to 1-kV input flyback reference design supporting regenerative braking test

This power supply reference design for automotive auxiliary circuits generates a 15-V, 4-A output from a wide input range of 40 V to 1 kV and up to a 1.2-kV transient. The design fits ideally into an 800-V batterydriven hybrid-electric vehicle (HEV) or electric vehicle(EV) traction inverter (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020030 — SiC/IGBT isolated gate driver reference design with thermal diode and sensing FET

This reference design is an IGBT or SiC isolated gate driver power stage driving a IGBT module with advanced protection features. The design consists of a single phase power stage from a traction inverter supporting high level of safety features. The IGBT module has integrated thermal diode for (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01168 — Bidirectional DC/DC Converter Reference Design for 12-V/48-V Automotive Systems

The TIDA-01168 reference design is a four-phase, bidirectional DC-DC converter development platform for 12-V/48-V automotive systems. The system uses two LM5170-Q1 current controllers and a TMS320F28027F microcontroller (MCU) for the power stage control. LM5170-Q1 subsystems use average current (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP20305 — 11W Automotive LED Lighting Driver Reference Design

PMP20305 is an LED driver circuit reference design using the LM5022-Q1 boost controller IC and two types of constant-current methods to drive 4 strings of LEDs. Two of the LED strings utilize the TL431 voltage reference as a driver to perform a constant current source, while the other two (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01183 — Precision PWM Dimming LED Driver Reference Design for Automotive Lighting

This reference design shows how to use pulse width modulation (PWM) to dim an automotive headlight or tail light with precision of better than 2% duty cycle without the necessity of using a microcontroller. This allows the design to be cost competitive. Devices used in this design are the (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos