PMP31190

PMP31190

Design files

Overview

This reference design consists of an AC/DC batterybackup charger with system and battery outputs. A 4-switch bidirectional buck-boost charges the battery and supplies system load. The optional LaunchPad™ disables main power sections, reducing stand-by power while collecting parameters for telemetry.

Features
  • Based on 4-SW buck-boost bi-directional charger BQ25751
  • Automatic switch from primary (AC) to secondary (DC) power
  • Direct power path management
Output voltage options PMP31190.1 PMP31190.2
Vin (Min) (V) 95 23
Vin (Max) (V) 132 25
Vout (Nom) (V) 24 27.8
Iout (Max) (A) 4 4
Output Power (W) 96 111.2
Isolated/Non-Isolated Isolated Non-Isolated
Input Type AC DC
Topology Flyback- PFC Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT429.PDF (1199 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMEA5.PDF (476 KB)

Detailed overview of design layout for component placement

TIDMEA7.PDF (428 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMEA6.ZIP (4815 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGY7.ZIP (182 KB)

Design file that contains information on physical board layer of design PCB

TIDMEA4.PDF (2636 KB)

PCB layer plot file used for generating PCB design layout

TIDMEA3.PDF (807 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24612 — High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC28810 — LED Lighting Power Controller

Data sheet: PDF
Battery charger ICs

BQ25751 — Stand-alone or I²C controlled, 70V, buck-boost, lead acid battery charge controller with power path

Data sheet: PDF | HTML
DC/DC converters

TPS560430 — 4V to 36V, 0.6A synchronous step-down SIMPLE SWITCHER® power converter

Data sheet: PDF | HTML
General-purpose op amps

TLV6001 — Single, 5.5-V, 1-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
Isolated amplifiers

AMC1311 — 2-V input, precision voltage sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704 — 150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML
Transformer drivers

SN6501 — Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PFC Flyback and Charger Reference Design PDF | HTML Aug 17, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos