TAS2505EVM

TAS2505EVM

Order now

Overview

The TAS2505 is a low power digital input speaker amp with support for 24-bit digital I2S data mono playback.

In addition to driving a speaker amp up to 4-Ω, the device also features a mono headphone driver and a programmable digital-signal processing block. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left/right-justified) in master, slave, DSP and TDM modes. The programmable digital-signal processing block can support Bass boost, treble, or EQ functions. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level can be controlled by register control. The audio functions are controlled using the I2C ™ serial bus or SPI bus.

The device includes an on-board LDO that runs off the speaker power supply to handle all internal device analog and digital power needs. The included POR as power-on-reset circuit reliably resets the device into its default state so no external reset is required at normal usage; however, the device does have a reset pin for more complex system initialization needs. The device also includes two analog inputs for mixing and muxing in both speaker and headphone analog paths.

Features
  • Digital input mono speaker amp
  • Supports 8-kHz to 96-kHz Sample Rates
  • Mono Class-D BTL Speaker Driver (2.6 W 4 Ω or 1.7 W Into 8 Ω)
  • Mono Headphone/Lineout Driver
  • Two Single-Ended Inputs With Output Mixing and Level Control
  • Embedded Power-on-Reset
  • Integrated LDO
  • Programmable Digital Audio Processing Blocks for Bass Boost, Treble, EQ With up to Six Biquads for Playback
  • Integrated PLL Used for Programmable Digital Audio Processing Blocks
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C and SPI control with auto-increment
  • Full Power-Down Control
  • 4mm × 4mm 24-Pin QFN Package
  • Power Supplies:
    • Analog: 1.5 V–1.95 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPKVDD ≥ AVDD)

  • TAS2505EVM Evaluation Board
Not Included
  • Codec Control Console GUI; download separately
  • Micro-USB cable

Automotive audio amplifiers
TAS2505-Q1 — Automotive, 2-W, mono, digital or analog input Class-D amplifier with audio processing

 

General-purpose audio amplifiers
TAS2505 — 2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier
Download View video with transcript Video

Get started

  1. Order the TAS2505EVM
  2. Download the TAS25xx Codec Control EVM GUI

Order & start development

Evaluation board

TAS2505EVM — TAS2505 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TAS2505EVM — TAS2505 Evaluation Module

close
Version: null
Release date:
GUI for evaluation module (EVM)

SLAC772 — TAS25xx Codec Control EVM GUI

Supported products & hardware

Supported products & hardware

Products
General-purpose audio amplifiers
TAS2505 — 2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier TAS2521 — 2-W, mono, digital & analog input Class-D audio amp with miniDSP & 18-mW, mono headphone driver
Hardware development
Reference design
TIDA-01529 — Cluster and eCall Audio Reference Design With Diagnostics
Evaluation board
TAS2505EVM — TAS2505 2W Class-D Audio Amplifier Evaluation Module

SLAC772 — TAS25xx Codec Control EVM GUI

close
Version: 01.00.00.00
Release date: Mar 8, 2018
Products
General-purpose audio amplifiers
TAS2505 — 2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier TAS2521 — 2-W, mono, digital & analog input Class-D audio amp with miniDSP & 18-mW, mono headphone driver
Hardware development
Reference design
TIDA-01529 — Cluster and eCall Audio Reference Design With Diagnostics
Evaluation board
TAS2505EVM — TAS2505 2W Class-D Audio Amplifier Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/slac772 or www.ti.com/lit/xx/slac772/slac772.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC772. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
User guide TAS2505 Application Reference Guide (Rev. D) PDF | HTML Oct 12, 2026
Certificate TAS2505EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TAS25xx Codec Control EVM (Rev. A) Oct 31, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos