TAS2505

ACTIVE

Product details

Audio input type Analog Input, Digital Input Architecture Class-D Speaker channels (max) Mono Control interface I2C, SPI Output power (W) 2.6 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.012 Load (min) (Ω) 4 Analog supply voltage (min) (V) 1.5 Analog supply voltage (max) (V) 1.95 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input, Digital Input Architecture Class-D Speaker channels (max) Mono Control interface I2C, SPI Output power (W) 2.6 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.012 Load (min) (Ω) 4 Analog supply voltage (min) (V) 1.5 Analog supply voltage (max) (V) 1.95 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Mono class-D BTL speaker amplifier
    • 2.6W at 10% THD_N (4Ω, 5.5V)
    • 1.7W at 10% THD+N (8Ω, 5.5V)
  • Supports both digital and analog input
  • Single supply 2.7V to 5.5V
  • Load diagnostic functions:
    • Output-to-GND Short
    • Terminal-to-terminal short
    • Output-to-power short
    • Over temperature
    • Input DC
  • Supports 9kHz to 96kHz sample rates
  • Two single-ended inputs with output mixing and level control
  • Embedded power-on-reset
  • Programmable digital audio processing:
    • Bass boost
    • Treble
    • EQ (up to 6 biquads)
  • I2S, Left-justified, right-justified, DSP, and TDM audio interfaces
  • I2C and SPI Control With Auto-Increment
  • 24-Pin, VQFN package
  • Mono class-D BTL speaker amplifier
    • 2.6W at 10% THD_N (4Ω, 5.5V)
    • 1.7W at 10% THD+N (8Ω, 5.5V)
  • Supports both digital and analog input
  • Single supply 2.7V to 5.5V
  • Load diagnostic functions:
    • Output-to-GND Short
    • Terminal-to-terminal short
    • Output-to-power short
    • Over temperature
    • Input DC
  • Supports 9kHz to 96kHz sample rates
  • Two single-ended inputs with output mixing and level control
  • Embedded power-on-reset
  • Programmable digital audio processing:
    • Bass boost
    • Treble
    • EQ (up to 6 biquads)
  • I2S, Left-justified, right-justified, DSP, and TDM audio interfaces
  • I2C and SPI Control With Auto-Increment
  • 24-Pin, VQFN package

The TAS2505 is a mono Class-D speaker amp that supports both Digital and Analog inputs. The device is designed for automotive instrument cluster, emergency call (eCall), and telematics applications. Direct I2S input removes the need for an external DAC in the audio signal path. In addition to integration, the device features programmable audio processing. The onboard DSP supports bass boost, treble, and EQ (up to 6 biquads). An on-chip PLL provides the high-speed clock needed by the DSP. The volume level is register controlled.

The TAS2505 is a mono Class-D speaker amp that supports both Digital and Analog inputs. The device is designed for automotive instrument cluster, emergency call (eCall), and telematics applications. Direct I2S input removes the need for an external DAC in the audio signal path. In addition to integration, the device features programmable audio processing. The onboard DSP supports bass boost, treble, and EQ (up to 6 biquads). An on-chip PLL provides the high-speed clock needed by the DSP. The volume level is register controlled.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TAS2505 2.6W Digital/Analog Input Class-D Speaker Amplifier With Audio Processing datasheet (Rev. D) PDF | HTML Jan 1, 2025
User guide TAS2505 Application Reference Guide (Rev. D) PDF | HTML Oct 12, 2026
Application note Automotive Diagnostics Using TAS2505-Q1 (Rev. C) PDF | HTML Jun 29, 2022
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) Aug 26, 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) Jun 27, 2019
User guide TAS25xx Codec Control EVM (Rev. A) Oct 31, 2017
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) May 1, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS2505EVM — TAS2505 2W Class-D Audio Amplifier Evaluation Module

The TAS2505 is a low power digital input speaker amp with support for 24-bit digital I2S data mono playback.

In addition to driving a speaker amp up to 4-Ω, the device also features a mono headphone driver and a programmable digital-signal processing block. The digital audio data format is (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

TAS2XXX-DRIVERS — Android and other drivers for the TAS25XX and TAS27XX series of Class-D amplifiers

These Android drivers support TI’s low power digital input Class-D audio amplifier devices. The "Get software" buttons link to git.ti.com repositories for these open-source drivers.
Supported products & hardware
GUI for evaluation module (EVM)

SLAC772 — TAS25xx Codec Control EVM GUI

Supported products & hardware
Simulation model

TAS2505 IBIS Model

SLAM181.ZIP (125 KB) - IBIS model
Supported products & hardware
Calculation tool

COEFFICIENT-CALC — Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

Supported products & hardware
Reference design

TIDC-DEVPACK-LED-AUDIO — DEVPACK-LED-AUDIO

The LED Audio DevPack enables Industrial IoT lighting applications. Plug it into the SensorTag DevPack expansion header and expand your design with four high-power LEDs from Osram. The LED Audio DevPack makes it easy to create LED lighting applications controlled from a mobile phone with the (...)

Supported products & hardware
Reference design

TIDEP-01002 — Cost-optimized digital cluster automotive reference design with Jacinto™ automotive processor

The Jacinto™ automotive processor Digital Cluster Automotive Reference Design (DCARD) is a cost-optimized design for reconfigurable digital cluster systems.  DCARD is a complete and self-contained 6-layer PCB design to enable 60fps digital cluster solutions on 1920x720 resolution (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos