TAS3251EVM

TAS3251EVM

Order now

Overview

The TAS3251 Ultra-HD audio evaluation module demonstrates the TAS3251 integrated circuit from Texas Instruments. TAS3251 is a digital-input, high-performance Class-D audio amplifier that enables true premium sound quality with Class-D efficiency. The digital front-end features a high-performance Burr-Brown™ DAC with integrated DSP for advanced audio processing, including SmartAmp and SmartEQ. The integration of this single-chip solution reduces overall system solution size and cost. The DSP is supported by TI PurePath™ Console Graphical tuning software for quick and easy speaker tuning and control. The Class-D power stage features advanced integrated feedback and proprietary high-speed gate drive error correction for ultra-low distortion and noise across the audio band. The device operates in AD-mode and can drive up to 2 x 175 W into 4-Ω load and 2 x 220W into 3-Ω load.

The TAS3251EVM features support for multiple audio input formats including USB, Optical SPDIF, Coax SPDIF and direct I2S. This EVM can be configured as a stereo (2 x BTL), mono (1 x PBTL) or active crossover two way amplifier. Get started quickly by using the preprogrammed process flows included in the onboard MSP430, or use PurePath(TM) Consle 3 for full control and tuning. Configure equalization (EQ), dynamic range control (DRC), automiatc gain limiter (AGL), as well as advanced speaker protection with SmartAmp.

Features
  • Stereo, Mono, and Two-way speaker configurations
  • Audio Inputs: USB, Optical SPDIF, COAX SPDIF, Direct I2S or TDM
  • Audio Sample Rates: 44.1 kHz, 48 kHz, 88.2 kHz, 96 kHz
  • Works with PurePath™ Console 3 for advanced tuning
  • Double-sided, plated-through, 2 oz. Cu 2 layer PCB layout

  • TAS3251 Evaluation Module
  • Heatsink
  • DOWNLOAD: PurePath Console 3

Audio CODECs
SRC4392 High-end Combo Sample Rate Converter

 

Clock generators
CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

 

DC/DC converters
LM5010 8-75V Wide Vin, 1A Constant On-Time Non-Synchronous Buck Regulator TPS62085 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

 

Low-power MCUs
MSP430G2955 16 MHz MCU with 56KB Flash, 2KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer

 

Reset & watchdog ICs
TPS3802 400-ms delay, small supply voltage supervisors with manual reset TPS3897 Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output

 

Speaker, TV & soundbar audio amplifiers
TAS3251 175-W stereo, 350-W mono, 12- to 38-V supply, digital input Class-D Smart Audio Amplifier
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop with TAS3251 EVM

View package

Develop with TAS3251 EVM

close
See hardware, software, and tools for evaluating the TAS3251 Class-D audio amplifier.
Evaluation board

TAS3251EVM — TAS3251EVM

Required
Why do I need this? This is the evaluation board for evaluating TAS3251.
Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TAS3251EVM TAS3251EVM

close
Version: null
Release date:
Evaluation board

PUREPATH-CMBEVM — PurePath™ Console motherboard for audio system design and development

Required
Why do I need this? This is the PurePath console motherboard required for TAS3251EVM.
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-060026 Scalable 2.1 channel audio amplifier reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

PUREPATH-CMBEVM PurePath™ Console motherboard for audio system design and development

close
Version: null
Release date:
Hardware development
Reference design
TIDA-060026 Scalable 2.1 channel audio amplifier reference design
Support software

TAS3251-SW — TAS3251 Software

Required
Why do I need this? This is the PurePath Console 3 software app for TAS3251 evaluation and tuning.
Supported products & hardware

Supported products & hardware

Products
Speaker, TV & soundbar audio amplifiers
TAS3251 175-W stereo, 350-W mono, 12- to 38-V supply, digital input Class-D Smart Audio Amplifier
Hardware development
Evaluation board
TAS3251EVM TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module
Application software & framework

LEARNINGBOARD-SW — Learning board software for speaker characterization

Required if
using SmartAmp features.
Why do I need this? This software plugin for PurePath Console 3 allows you to generate a digital model of speaker thermal, excursion and acoustic parameters for SmartAmp.
Supported products & hardware
Documentation & related resources

Order this hardware only

Evaluation board

TAS3251EVM — TAS3251EVM

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TAS3251EVM TAS3251EVM

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TAS3251 Evaluation Module (Rev. B) Jan 10, 2019
Certificate TAS3251EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

Design tools & simulation

DESIGN TOOL
LCFILTER-CALC-TOOL Class-D LC Filter Designer

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos